産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 16020077 | SL Crimp Terminal, Series 70021, Male, 8.43mm Mating Length, 0.38µm Gold (Au) Plated, 30-24 AWG, Reel | Male | Phosphor Bronze | Gold | Tin | 134.600/mg | Reel | 0.381µm | 1.905µm | Crimp or Compression | 1.52mm max. | 24, 26, 28, 30 | N/A | |
| 16020078 | SL Crimp Terminal, Series 70021, Male, 8.43mm Mating Length, 0.76µm Gold (Au) Plated, 30-24 AWG, Reel | Male | Phosphor Bronze | Gold | Tin | 0.099/g | Reel | 0.762µm | 1.905µm | Crimp or Compression | 1.52mm max. | 24, 26, 28, 30 | N/A | |
| 16020081 | SL Crimp Terminal, Series 70021, Male, 8.43mm Mating Length, 0.38µm Gold (Au) Plated, 24-22 AWG, Reel | Male | Phosphor Bronze | Gold | Tin | 0.092/g | Reel | 0.381µm | 1.905µm | Crimp or Compression | 1.63mm max. | 22, 24 | N/A | |
| 16020105 | SL Crimp Terminal, Series 70021, Male, 8.43mm Mating Length, Tin (Sn) Plated, 30-24 AWG, Reel | Male | Phosphor Bronze | Tin | Tin | 0.102/g | Reel | 3.810µm | 3.810µm | Crimp or Compression | 1.52mm max. | 24, 26, 28, 30 | N/A | |
| 16020107 | SL Crimp Terminal, Series 70021, Male, 8.43mm Mating Length, Tin (Sn) Plated, 24-22 AWG, Reel | Male | Phosphor Bronze | Tin | Tin | 142.500/mg | Reel | 3.810µm | 3.810µm | Crimp or Compression | 1.63mm max. | 22, 24 | N/A | |
| 16020108 | SL Crimp Terminal, Series 70021, Male, 8.43mm Mating Length, Tin (Sn) Plated, 30-24 AWG, Bag | Male | Phosphor Bronze | Tin | Tin | 0.102/g | Bag | 3.810µm | 3.810µm | Crimp or Compression | 1.52mm max. | 24, 26, 28, 30 | N/A | |
| 16020109 | SL Crimp Terminal, Series 70021, Male, 8.43mm Mating Length, 0.38µm Gold (Au) Plated, 30-24 AWG, Bag | Male | Phosphor Bronze | Gold | Tin | 0.098/g | Bag | 0.381µm | 1.905µm | Crimp or Compression | 1.52mm max. | 24, 26, 28, 30 | N/A | |
| 16020110 | SL Crimp Terminal, Series 70021, Male, 8.43mm Mating Length, 0.76µm Gold (Au) Plated, 30-24 AWG, Bag | Male | Phosphor Bronze | Gold | Tin | 0.099/g | Bag | 0.762µm | 1.905µm | Crimp or Compression | 1.52mm max. | 24, 26, 28, 30 | N/A | |
| 16020114 | SL Crimp Terminal, Series 70021, Male, 8.43mm Mating Length, Tin (Sn) Plated, 24-22 AWG, Bag | Male | Phosphor Bronze | Tin | Tin | 0.095/g | Bag | 3.810µm | 3.810µm | Crimp or Compression | 1.63mm max. | 22, 24 | N/A | |
| 16020115 | SL Crimp Terminal, Series 70021, Male, 8.43mm Mating Length, 0.38µm Gold (Au) Plated, 24-22 AWG, Bag | Male | Phosphor Bronze | Gold | Tin | 0.092/g | Bag | 0.381µm | 1.905µm | Crimp or Compression | 1.63mm max. | 22, 24 | N/A | |
| 16020116 | SL Crimp Terminal, Series 70021, Male, 8.43mm Mating Length, 0.76µm Gold (Au) Plated, 24-22 AWG, Reel | Male | Phosphor Bronze | Gold | Tin | 134.200/mg | Reel | 0.762µm | 1.905µm | Crimp or Compression | 1.63mm max. | 22, 24 | N/A | |
| 16020117 | SL Crimp Terminal, Series 70021, Male, 8.43mm Mating Length, 0.76µm Gold (Au) Plated, 24-22 AWG, Bag | Male | Phosphor Bronze | Gold | Tin | 0.092/g | Bag | 0.762µm | 1.905µm | Crimp or Compression | 1.63mm max. | 22, 24 | N/A | |
| 700210081 | SL Crimp Terminal, Series 70021, Male, 8.43mm Mating Length, 0.38µm Gold (Au) Plated, 24-22 AWG, Reel | Male | Phosphor Bronze | Gold | Tin | 0.092/g | Reel | 0.381µm | 1.905µm | Crimp or Compression | 1.63mm max. | 22, 24 | N/A | |
| 700211021 | SL Crimp Terminal, Series 70021, Male, 6.65mm Mating Length, Tin (Sn) Plated, 24-22 AWG, Reel | Male | Phosphor Bronze | Tin | Tin | 0.090/g | Reel | 3.810µm | 3.810µm | Crimp or Compression | 1.63mm max. | 22, 24 | N/A | |
| 700211023 | SL Crimp Terminal, Series 70021, Male, 6.65mm Mating Length, 0.76µm Gold (Au) Plated, 24-22 AWG, Reel | No | Male | Phosphor Bronze | Gold | Tin | 0.086/g | Reel | 0.762µm | 1.905µm | Crimp or Compression | 1.63mm max. | 22, 24 | N/A |