産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| 50650202 | 2.54mm Pitch, SL Single Row Wire-to-Wire Panel Mount, 2 Circuits | 2 | 2 | Black | 94V-0 | Yes | Polyester | 1.815/g | Bag | |
| 50650203 | 2.54mm Pitch, SL Single Row Wire-to-Wire Panel Mount, 3 Circuits | 3 | 3 | Black | 94V-0 | Yes | Polyester | 2.060/g | Bag | |
| 50650204 | 2.54mm Pitch, SL Single Row Wire-to-Wire Panel Mount, 4 Circuits | 4 | 4 | Black | Yes | Polyester | 2.305/g | Bag | ||
| 50650205 | 2.54mm Pitch, SL Single Row Wire-to-Wire Panel Mount, 5 Circuits | 5 | 5 | Black | 94V-0 | Yes | Polyester | 2.550/g | Bag | |
| 50650206 | 2.54mm Pitch, SL Single Row Wire-to-Wire Panel Mount, 6 Circuits | 6 | 6 | Black | 94V-0 | Yes | Polyester | 2.795/g | Bag | |
| 50650207 | 2.54mm Pitch, SL Single Row Wire-to-Wire Panel Mount, 7 Circuits | 7 | 7 | Black | 94V-0 | Yes | Polyester | 3.040/g | Bag | |
| 50650208 | 2.54mm Pitch, SL Single Row Wire-to-Wire Panel Mount, 8 Circuits | 8 | 8 | Black | 94V-0 | Yes | Polyester | 3.285/g | Bag | |
| 50650209 | 2.54mm Pitch, SL Single Row Wire-to-Wire Panel Mount, 9 Circuits | No | 9 | 9 | Black | 94V-0 | Yes | Polyester | 3.530/g | Bag |
| 50650210 | 2.54mm Pitch, SL Single Row Wire-to-Wire Panel Mount, 10 Circuits | 10 | 10 | Black | 94V-0 | Yes | Polyester | 3.775/g | Bag | |
| 50650212 | 2.54mm Pitch, SL Single Row Wire-to-Wire Panel Mount, 12 Circuits | 12 | 12 | Black | 94V-0 | Yes | Polyester | 4.265/g | Bag | |
| 50650215 | 2.54mm Pitch, SL Single Row Wire-to-Wire Panel Mount, 15 Circuits | No | 15 | 15 | Black | 94V-0 | Yes | Polyester | 5.000/g | Bag |
| 50650220 | 2.54mm Pitch, SL Single Row Wire-to-Wire Panel Mount, 20 Circuits | No | 20 | 20 | Black | 94V-0 | Yes | Polyester | 6.225/g | Bag |
| 50650224 | 2.54mm Pitch, SL Single Row Wire-to-Wire Panel Mount, 24 Circuits | No | 24 | 24 | Black | 94V-0 | Yes | Polyester | 7.205/g | Bag |
| 50650225 | 2.54mm Pitch, SL Single Row Wire-to-Wire Panel Mount, 25 Circuits | No | 25 | 25 | Black | 94V-0 | Yes | Polyester | 7.450/g | Bag |