産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 555600168 | 0.50mm Pitch SlimStack Plug, Surface Mount, Dual Row, Vertical, 1.50mm Stack Height, 16 Circuits | No | 16 | 16 | No | 94V-0 | No | No | No | Yes | 1.50mm | 6.00mm | Brass | Gold | Gold | 24.344/mg | 2 | Vertical | Embossed Tape on Reel | 0.74mm | No | No | 0.50mm | 0.254µm | 0.102µm | Fully | -40° to +105°C | Surface Mount | |
| 555600207 | 0.50mm Pitch SlimStack Plug, Surface Mount, Dual Row, Vertical, 1.50mm Stack Height, 20 Circuits | No | 20 | 20 | No | 94V-0 | No | No | No | Yes | 1.50mm | 6.00mm | Brass | Gold | Gold | 29.180/mg | 2 | Vertical | Embossed Tape on Reel | 0.74mm | No | No | 0.50mm | 0.254µm | 0.102µm | Fully | -40° to +105°C | Surface Mount | |
| 555600227 | 0.50mm Pitch SlimStack Plug, Surface Mount, Dual Row, Vertical, 1.50mm Stack Height, 22 Circuits | No | 22 | 22 | No | 94V-0 | No | No | No | Yes | 1.50mm | 6.00mm | Brass | Gold | Gold | 31.598/mg | 2 | Vertical | Embossed Tape on Reel | 0.74mm | No | No | 0.50mm | 0.254µm | 0.102µm | Fully | -40° to +105°C | Surface Mount | |
| 555600247 | 0.50mm Pitch SlimStack Plug, Surface Mount, Dual Row, Vertical, 1.50mm Stack Height, 24 Circuits | No | 24 | 24 | No | 94V-0 | No | No | No | Yes | 1.50mm | 6.00mm | Brass | Gold | Gold | 34.016/mg | 2 | Vertical | Embossed Tape on Reel | 0.74mm | No | No | 0.50mm | 0.254µm | 0.102µm | Fully | -40° to +105°C | Surface Mount | |
| 555600307 | 0.50mm Pitch SlimStack Plug, Surface Mount, Dual Row, Vertical, 1.50mm Stack Height, 30 Circuits | No | 30 | 30 | No | 94V-0 | No | No | No | Yes | 1.50mm | 6.00mm | Brass | Gold | Gold | 41.270/mg | 2 | Vertical | Embossed Tape on Reel | 0.74mm | No | No | 0.50mm | Fully | -40° to +105°C | Surface Mount | |||
| 555600347 | 0.50mm Pitch SlimStack Plug, Surface Mount, Dual Row, Vertical, 1.50mm Stack Height, 34 Circuits | No | 34 | 34 | No | 94V-0 | No | No | No | Yes | 1.50mm | 6.00mm | Brass | Gold | Gold | 46.106/mg | 2 | Vertical | Embossed Tape on Reel | 0.74mm | No | No | 0.50mm | 0.254µm | 0.102µm | Fully | -40° to +105°C | Surface Mount | |
| 555600407 | 0.50mm Pitch SlimStack Plug, Surface Mount, Dual Row, Vertical, 1.50mm Stack Height, 40 Circuits | No | 40 | 40 | No | 94V-0 | No | No | No | Yes | 1.50mm | 6.00mm | Brass | Gold | Gold | 54.360/mg | 2 | Vertical | Embossed Tape on Reel | 0.74mm | No | No | 0.50mm | 0.254µm | 0.102µm | Fully | -40° to +105°C | Surface Mount | |
| 555600507 | 0.50mm Pitch SlimStack Plug, Surface Mount, Dual Row, Vertical, 1.50mm Stack Height, 50 Circuits | No | 50 | 50 | No | 94V-0 | No | No | No | Yes | 1.50mm | 6.00mm | Brass | Gold | Gold | 68.450/mg | 2 | Vertical | Embossed Tape on Reel | 0.74mm | No | No | 0.50mm | 0.254µm | 0.102µm | Fully | -40° to +105°C | Surface Mount | |
| 555600607 | 0.50mm Pitch SlimStack Plug, Surface Mount, Dual Row, Vertical, 1.50mm Stack Height, 60 Circuits | No | 60 | 60 | No | 94V-0 | No | No | No | Yes | 1.50mm | 6.00mm | Brass | Gold | Gold | 77.540/mg | 2 | Vertical | Embossed Tape on Reel | 0.74mm | No | No | 0.50mm | 0.254µm | 0.102µm | Fully | -40° to +105°C | Surface Mount | |
| 555600807 | 0.50mm Pitch SlimStack Plug, Surface Mount, Dual Row, Vertical, 1.50mm Stack Height, 80 Circuits | No | 80 | 80 | No | 94V-0 | No | No | No | Yes | 1.50mm | 6.00mm | Brass | Gold | Gold | 100.540/mg | 2 | Vertical | Embossed Tape on Reel | 0.74mm | No | No | 0.50mm | 0.254µm | 0.102µm | Fully | -40° to +105°C | Surface Mount |