産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5033001710 | Easy-On Front Flip FPC Connector, 0.25mm Pitch, Surface Mount, 1.20mm Height, Top Contact, Right-Angle, Low Halogen, 17 Circuits, 3000 Pieces per Reel | No | Front Flip | 17 | Black | Top | 10 | 1.20mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 39.182/mg | Right Angle | Embossed Tape on Reel | Surface Mount | None | 0.25mm | 0.102µm | No | No | -40° to +85°C | FPC only |
| 5033002110 | Easy-On Front Flip FPC Connector, 0.25mm Pitch, Surface Mount, 1.20mm Height, Top Contact, Right-Angle, Low Halogen, 21 Circuits, 3000 Pieces per Reel | No | Front Flip | 21 | Black | Top | 10 | 1.20mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 45.526/mg | Right Angle | Embossed Tape on Reel | Surface Mount | None | 0.25mm | 0.102µm | No | No | -40° to +85°C | FPC only |
| 5033002910 | Easy-On Front Flip FPC Connector, 0.25mm Pitch, Surface Mount, 1.20mm Height, Top Contact, Right-Angle, Low Halogen, 29 Circuits, 3000 Pieces per Reel | No | Front Flip | 29 | Black | Top | 10 | 1.20mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 59.618/mg | Right Angle | Embossed Tape on Reel | Surface Mount | None | 0.25mm | 0.102µm | No | No | -40° to +85°C | FPC only |
| 5033003110 | Easy-On Front Flip FPC Connector, 0.25mm Pitch, Surface Mount, 1.20mm Height, Top Contact, Right-Angle, Low Halogen, 31 Circuits, 3000 Pieces per Reel | No | Front Flip | 31 | Black | Top | 10 | 1.20mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 63.939/mg | Right Angle | Embossed Tape on Reel | Surface Mount | None | 0.25mm | 0.102µm | No | No | -40° to +85°C | FPC only |
| 5033003710 | Easy-On Front Flip FPC Connector, 0.25mm Pitch, Surface Mount, 1.20mm Height, Top Contact, Right-Angle, Low Halogen, 37 Circuits, 3000 Pieces per Reel | No | Front Flip | 37 | Black | Top | 10 | 1.20mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 74.790/mg | Right Angle | Embossed Tape on Reel | Surface Mount | None | 0.25mm | 0.102µm | No | No | -40° to +85°C | FPC only |
| 5033004110 | Easy-On Front Flip FPC Connector, 0.25mm Pitch, Surface Mount, 1.20mm Height, Top Contact, Right-Angle, Low Halogen, 41 Circuits, 3000 Pieces per Reel | Front Flip | 41 | Black | Top | 10 | 1.20mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 82.451/mg | Right Angle | Embossed Tape on Reel | Surface Mount | None | 0.25mm | 0.102µm | No | No | -40° to +85°C | FPC only | |
| 5033004310 | Easy-On Front Flip FPC Connector, 0.25mm Pitch, Surface Mount, 1.20mm Height, Top Contact, Right-Angle, Low Halogen, 43 Circuits, 3000 Pieces per Reel | No | Front Flip | 43 | Black | Top | 10 | 1.20mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 85.479/mg | Right Angle | Embossed Tape on Reel | Surface Mount | None | 0.25mm | 0.102µm | No | No | -40° to +85°C | FPC only |
| 5033005310 | Easy-On Front Flip FPC Connector, 0.25mm Pitch, Surface Mount, 1.20mm Height, Top Contact, Right-Angle, Low Halogen, 53 Circuits, 3000 Pieces per Reel | No | Front Flip | 53 | Black | Top | 10 | 1.20mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 104.242/mg | Right Angle | Embossed Tape on Reel | Surface Mount | None | 0.25mm | 0.102µm | No | No | -40° to +85°C | FPC only |