産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 430310001 | Micro-Fit 3.0 Crimp Terminal, Male, with Tin (Sn) Plated Phosphor Bronze Contact, 24-20 AWG, Reel | 30 | Male | Phosphor Bronze | Tin | Tin | 0.061/g | Reel | 1.016µm | 1.016µm | Crimp or Compression | 1.85mm max. | 20, 22, 24 | N/A | |
| 430310002 | Micro-Fit 3.0 Crimp Terminal, Male, with 0.38µm Select Gold (Au) Plated Phosphor Bronze Contact, 24-20 AWG, Reel | 30 | Male | Phosphor Bronze | Gold | Tin | Reel | 0.381µm | 2.540µm | Crimp or Compression | 1.85mm max. | 20, 22, 24 | N/A | ||
| 430310003 | Micro-Fit 3.0 Crimp Terminal, Male, with 0.76µm Select Gold (Au) Plated Phosphor Bronze Contact, 24-20 AWG, Reel | 30 | Male | Phosphor Bronze | Gold | Tin | 0.060/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.85mm max. | 20, 22, 24 | N/A | |
| 430310004 | Micro-Fit 3.0 Crimp Terminal, Male, with Tin (Sn) Plated Phosphor Bronze Contact, 30-26 AWG, Reel | 30 | Male | Phosphor Bronze | Tin | Tin | 85.000/mg | Reel | 1.016µm | 1.016µm | Crimp or Compression | 1.27mm max. | 26, 28, 30 | N/A | |
| 430310005 | Micro-Fit 3.0 Crimp Terminal, Male, with 0.38µm Select Gold (Au) Plated Phosphor Bronze Contact, 30-26 AWG, Reel | 30 | Male | Phosphor Bronze | Gold | Tin | 93.300/mg | Reel | 0.381µm | 2.540µm | Crimp or Compression | 1.27mm max. | 26, 28, 30 | N/A | |
| 430310006 | Micro-Fit 3.0 Crimp Terminal, Male, with 0.76µm Select Gold (Au) Plated Phosphor Bronze Contact, 30-26 AWG, Reel | 30 | Male | Phosphor Bronze | Gold | Tin | 0.093/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.27mm max. | 26, 28, 30 | N/A | |
| 430310007 | Micro-Fit 3.0 Crimp Terminal, Male, with Tin (Sn) Plated Phosphor Bronze Contact, 24-20 AWG, Bag | 30 | Male | Phosphor Bronze | Tin | Tin | 0.061/g | Bag | 1.016µm | 1.016µm | Crimp or Compression | 1.85mm max. | 20, 22, 24 | N/A | |
| 430310008 | Micro-Fit 3.0 Crimp Terminal, Male, with 0.38µm Select Gold (Au) Plated Phosphor Bronze Contact, 24-20 AWG, Bag | 30 | Male | Phosphor Bronze | Gold | Tin | 0.061/g | Bag | 0.381µm | 2.540µm | Crimp or Compression | 1.85mm max. | 20, 22, 24 | N/A | |
| 430310009 | Micro-Fit 3.0 Crimp Terminal, Male, with 0.76µm Select Gold (Au) Plated Phosphor Bronze Contact, 24-20 AWG, Bag | 30 | Male | Phosphor Bronze | Gold | Tin | 0.061/g | Bag | 0.762µm | 2.540µm | Crimp or Compression | 1.85mm max. | 20, 22, 24 | N/A | |
| 430310010 | Micro-Fit 3.0 Crimp Terminal, Male, with Tin (Sn) Plated Phosphor Bronze Contact, 30-26 AWG, Bag | 30 | Male | Phosphor Bronze | Tin | Tin | 0.061/g | Bag | 1.016µm | 1.016µm | Crimp or Compression | 1.27mm max. | 26, 28, 30 | N/A | |
| 430310011 | Micro-Fit 3.0 Crimp Terminal, Male, with 0.38µm Select Gold (Au) Plated Phosphor Bronze Contact, 30-26 AWG, Bag | 30 | Male | Phosphor Bronze | Gold | Tin | 0.048/g | Bag | 0.381µm | 2.540µm | Crimp or Compression | 1.27mm max. | 26, 28, 30 | N/A | |
| 430310012 | Micro-Fit 3.0 Crimp Terminal, Male, with 0.76µm Select Gold (Au) Plated Phosphor Bronze Contact, 30-26 AWG, Bag | 30 | Male | Phosphor Bronze | Gold | Tin | 0.048/g | Bag | 0.762µm | 2.540µm | Crimp or Compression | 1.27mm max. | 26, 28, 30 | N/A | |
| 430310021 | Micro-Fit 3.0 Crimp Terminal, Male, with Tin (Sn) Plated Phosphor Bronze Contact, 18 AWG, .073in / 1.85mm Max Insulation Outside Diameter, Reel | 30 | Male | Phosphor Bronze | Tin | Tin | 0.094/g | Reel | 1.016µm | 1.016µm | Crimp or Compression | 1.85mm max. | 18 | 0.75 | |
| 430310022 | Micro-Fit 3.0 Crimp Terminal, Male, with 0.38µm Select Gold (Au) Plated Phosphor Bronze Contact, 18 AWG, .073in / 1.85mm Max Insulation Outside Diameter, Reel | 30 | Male | Phosphor Bronze | Gold | Tin | 0.061/g | Reel | 0.381µm | 2.540µm | Crimp or Compression | 1.85mm max. | 18 | 0.75 | |
| 430310023 | Micro-Fit 3.0 Crimp Terminal, Male, with 0.76µm Select Gold (Au) Plated Phosphor Bronze Contact, 18 AWG, .073in / 1.85mm Max Insulation Outside Diameter, Reel | 30 | Male | Phosphor Bronze | Gold | Tin | 0.061/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.85mm max. | 18 | 0.75 | |
| 430315003 | Micro-Fit TPA Crimp Terminal, Male, with Tin (Sn) Pre-plated Phosphor Bronze Contact, 24-20 AWG, Reel | 30 | Male | Phosphor Bronze | Tin | Tin | 0.061/g | Reel | 1.000µm | 1.000µm | Crimp or Compression | 1.85mm max. | 20, 22, 24 | N/A | |
| 430315004 | Micro-Fit TPA Crimp Terminal, Male, with 0.38µm Select Gold (Au) Plated Phosphor Bronze Contact, 24-20 AWG, Reel | 30 | Male | Phosphor Bronze | Gold | Tin | 0.061/g | Reel | 0.380µm | 2.540µm | Crimp or Compression | 1.85mm max. | 20, 22, 24 | N/A | |
| 430315005 | Micro-Fit TPA Crimp Terminal, Male, with 0.76µm Select Gold (Au) Plated Phosphor Bronze Contact, 24-20 AWG, Reel | 30 | Male | Phosphor Bronze | Gold | Tin | 0.061/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.85mm max. | 20, 22, 24 | N/A | |
| 430315006 | Micro-Fit TPA Crimp Terminal, Male, with 2.54µm Matte Tin Plated Phosphor Bronze Contact, 24-20 AWG, Reel | No | 30 | Male | Phosphor Bronze | Matte Tin | Matte Tin | 0.061/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 1.85mm max. | 20, 22, 24 | N/A |
| 430315007 | Micro-Fit TPA Crimp Terminal, Male, with Tin (Sn) Pre-plated Phosphor Bronze Contact, 30-26 AWG, Reel | 30 | Male | Phosphor Bronze | Tin | Tin | 0.061/g | Reel | 1.000µm | 1.000µm | Crimp or Compression | 1.27mm max. | 26, 28, 30 | N/A | |
| 430315008 | Micro-Fit TPA Crimp Terminal, Male, with 0.38µm Select Gold (Au) Plated Phosphor Bronze Contact, 30-26 AWG, Reel | 30 | Male | Phosphor Bronze | Gold | Tin | 0.061/g | Reel | 0.380µm | 2.540µm | Crimp or Compression | 1.27mm max. | 26, 28, 30 | N/A | |
| 430315013 | Micro-Fit TPA Crimp Terminal, Male, with Tin (Sn) Pre-plated Phosphor Bronze Contact, 24-20 AWG, Bag | No | 30 | Male | Phosphor Bronze | Tin | Tin | 0.061/g | Bag | 1.000µm | 1.000µm | Crimp or Compression | 1.85mm max. | 20, 22, 24 | N/A |
| 430315014 | Micro-Fit TPA Crimp Terminal, Male, with 0.38µm Select Gold (Au) Plated Phosphor Bronze Contact, 24-20 AWG, Bag | No | 30 | Male | Phosphor Bronze | Gold | Tin | 0.061/g | Bag | 0.380µm | 2.540µm | Crimp or Compression | 1.85mm max. | 20, 22, 24 | N/A |
| 430315015 | Micro-Fit TPA Crimp Terminal, Male, with 0.76µm Select Gold (Au) Plated Phosphor Bronze Contact, 24-20 AWG, Bag | No | 30 | Male | Phosphor Bronze | Gold | Tin | 0.061/g | Bag | 0.762µm | 2.540µm | Crimp or Compression | 1.85mm max. | 20, 22, 24 | N/A |
| 430315016 | Micro-Fit TPA Crimp Terminal, Male, with 2.54µm Matte Tin Plated Phosphor Bronze Contact, 24-20 AWG, Bag | No | 30 | Male | Phosphor Bronze | Matte Tin | Matte Tin | 0.061/g | Bag | 2.540µm | 2.540µm | Crimp or Compression | 1.85mm max. | 20, 22, 24 | N/A |