産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 351560200 | 3.96mm Pitch Wire-to-Board Housing, Positive Lock, Natural, 2 Circuits | 2 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 0.693/g | 1 | Bag | No | 3.96mm | 3.96mm | No | -40° to +105°C | |
| 351560300 | 3.96mm Pitch Wire-to-Board Housing, Positive Lock, Natural, 3 Circuits | 3 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 0.933/g | 1 | Bag | No | 3.96mm | 3.96mm | No | -40° to +105°C | |
| 351560400 | 3.96mm Pitch Wire-to-Board Housing, Positive Lock, Natural, 4 Circuits | 4 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 1.186/g | 1 | Bag | No | 3.96mm | 3.96mm | No | -40° to +105°C | |
| 351560500 | 3.96mm Pitch Wire-to-Board Housing, Positive Lock, Natural, 5 Circuits | 5 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 1.353/g | 1 | Bag | No | 3.96mm | 3.96mm | No | -40° to +105°C | |
| 351560600 | 3.96mm Pitch Wire-to-Board Housing, Positive Lock, Natural, 6 Circuits | 6 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 1.573/g | 1 | Bag | No | 3.96mm | 3.96mm | No | -40° to +105°C |