産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 330122001 | MX150 Female Terminal for Mat-Sealed Connectors, Tin Plating, 16-14 AWG, Right Reel Payoff | Female | 14 | High Performance Alloy (HPA) | Tin | Tin | 0.391/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 2.70mm max. | 14, 16 | 1.25-2.00 | ||
| 330122002 | MX150 Female Terminal for Mat-Sealed Connectors, Tin Plating, 20-18 AWG, Right Reel Payoff | Female | 18 | High Performance Alloy (HPA) | Tin | Tin | 522.000/mg | Reel | 0.508µm | 0.508µm | Crimp or Compression | 2.54mm max. | 18, 20 | 0.75-1.00 | ||
| 330122003 | MX150 Female Terminal for Mat-Sealed Connectors, Tin Plating, 22 AWG, Right Reel Payoff | Female | 22 | High Performance Alloy (HPA) | Tin | Tin | 0.502/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 1.70mm max. | 22 | N/A | ||
| 330122004 | MX150 Female Terminal for Mat-Sealed Connectors, Tin Plating, Grip Code M3, Preferred Terminal for use in Sealed Application with 0.35-0.50mm², Right Reel Payoff, Contact Material Thickness 0.30mm² | Female | M3 | High Performance Alloy (HPA) | Tin | Tin | 0.391/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.70mm max. | N/A | 0.35-0.50 | ||
| 330122021 | MX150 Female Terminal for Unsealed Connectors, Tin Plating, 16-14 AWG, Right Reel Payoff. Not suitable for MX150 Sealed Connectors. | Female | 14 | High Performance Alloy (HPA) | Tin | Tin | 0.434/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 2.70mm max. | 14, 16 | 1.25-2.00 | ||
| 330122022 | MX150 Female Terminal for Unsealed Connectors, Tin Plating, 20-18 AWG, Right Reel Payoff. Not suitable for MX150 Sealed Connectors. | Female | 18 | High Performance Alloy (HPA) | Tin | Tin | 0.434/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 2.54mm max. | 18, 20 | 0.75-1.00 | ||
| 330122023 | MX150 Female Terminal for Unsealed Connectors, Tin Plating, 22 AWG, Right Reel Payoff. Not suitable for MX150 Sealed Connectors. | Female | 22 | High Performance Alloy (HPA) | Tin | Tin | 0.434/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 1.70mm max. | 22 | N/A | ||
| 330123001 | MX150 Female Terminal for Mat-Sealed Connectors, Tin Plating, 16-14 AWG, Left Reel Payoff | 25 | Female | 14 | High Performance Alloy (HPA) | Tin | Tin | 0.391/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 2.70mm max. | 14, 16 | 1.25-2.00 | |
| 330123002 | MX150 Female Terminal for Mat-Sealed Connectors, Tin Plating, 20-18 AWG, Left Reel Payoff | 25 | Female | 18 | High Performance Alloy (HPA) | Tin | Tin | 0.526/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 2.54mm max. | 18, 20 | 0.75-1.00 | |
| 330123003 | MX150 Female Terminal for Mat-Sealed Connectors, Tin Plating, 22 AWG, Left Reel Payoff | 25 | Female | 22 | High Performance Alloy (HPA) | Tin | Tin | 0.391/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 1.70mm max. | 22 | N/A | |
| 330123004 | MX150 Female Terminal for Mat-Sealed Connectors, Tin Plating, Grip Code M3, Preferred Terminal for use in Sealed Application with 0.35-0.50mm², Left Reel Payoff, Contact Material Thickness 0.30mm² | Female | M3 | High Performance Alloy (HPA) | Tin | Tin | 0.390/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.70mm max. | N/A | 0.35-0.50 | ||
| 330123021 | MX150 Female Terminal for Unsealed Connectors, Tin Plating, 16-14 AWG, Left Reel Payoff. Not Suitable for MX150 Sealed Connectors. | Female | 14 | High Performance Alloy (HPA) | Tin | Tin | 0.434/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 2.70mm max. | 14, 16 | 1.25-2.00 | ||
| 330123022 | MX150 Female Terminal for Unsealed Connectors, Tin Plating, 20-18 AWG, Left Reel Payoff. Not Suitable for MX150 Sealed Connectors. | Female | 18 | High Performance Alloy (HPA) | Tin | Tin | 0.434/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 2.54mm max. | 18, 20 | 0.75-1.00 | ||
| 330123023 | MX150 Female Terminal for Unsealed Connectors, Tin Plating, 22 AWG, Left Reel Payoff. Not suitable for MX150 Sealed Connectors. | Female | 22 | High Performance Alloy (HPA) | Tin | Tin | 0.434/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 1.70mm max. | 22 | N/A |