産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 304901002 | Mini-Fit Jr. Crimp Grounding Terminal, 24-18 AWG, Reel, Phosphor Bronze, Tin or Select Gold (Au) | Male | Phosphor Bronze | Gold | Tin-Lead | 0.151/g | Reel | 0.762µm | Crimp or Compression | 1.30-3.10mm | 18, 20, 22, 24 | N/A | |
| 304901012 | Mini-Fit Jr. Crimp Grounding Terminal, 24-18 AWG, Bag, Phosphor Bronze Select Gold (Au) | Male | Phosphor Bronze | Gold | Tin-Lead | 0.153/g | Bag | 0.762µm | Crimp or Compression | 1.30-3.10mm | 18, 20, 22, 24 | N/A | |
| 304902002 | Mini-Fit Jr. Crimp Grounding Terminal, Male, with Tin (Sn) Plated Phosphor Bronze Contact, 24-18 AWG, Reel | Male | Phosphor Bronze | Tin | Tin | 0.153/g | Reel | 2.540µm | Crimp or Compression | 1.30-3.10mm | 18, 20, 22, 24 | N/A | |
| 304902012 | Mini-Fit Jr. Crimp Grounding Terminal, Male, with Tin (Sn) Plated Phosphor Bronze Contact, 24-18 AWG, Bag | Male | Phosphor Bronze | Tin | Tin | 0.153/g | Bag | 2.540µm | Crimp or Compression | 1.30-3.10mm | 18, 20, 22, 24 | N/A |