産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2240891022 | KK Plus 250-to-KK Plus 250 Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Single Row, 150.00mm Length, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 2.370/g | 1 | No | Bag | 2.50mm | No | Crimp or Compression | UL 1569 | 22 | |
| 2240891023 | KK Plus 250-to-KK Plus 250 Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Single Row, 300.00mm Length, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 3.912/g | 1 | No | Bag | 2.50mm | No | Crimp or Compression | UL 1569 | 22 | |
| 2240891024 | KK Plus 250-to-KK Plus 250 Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Single Row, 600.00mm Length, 2 Circuits, Black | 600.00mm | 2 | 2 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 7.006/g | 1 | No | Bag | 2.50mm | No | Crimp or Compression | UL 1569 | 22 | |
| 2240891032 | KK Plus 250-to-KK Plus 250 Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Single Row, 150.00mm Length, 3 Circuits, Black | 150.00mm | 3 | 3 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 3.371/g | 1 | No | Bag | 2.50mm | No | Crimp or Compression | UL 1569 | 22 | |
| 2240891033 | KK Plus 250-to-KK Plus 250 Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Single Row, 300.00mm Length, 3 Circuits, Black | 300.00mm | 3 | 3 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 5.684/g | 1 | No | Bag | 2.50mm | No | Crimp or Compression | UL 1569 | 22 | |
| 2240891034 | KK Plus 250-to-KK Plus 250 Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Single Row, 600.00mm Length, 3 Circuits, Black | 600.00mm | 3 | 3 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 10.325/g | 1 | No | Bag | 2.50mm | No | Crimp or Compression | UL 1569 | 22 | |
| 2240891042 | KK Plus 250-to-KK Plus 250 Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Single Row, 150.00mm Length, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 4.421/g | 1 | No | Bag | 2.50mm | No | Crimp or Compression | UL 1569 | 22 | |
| 2240891043 | KK Plus 250-to-KK Plus 250 Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Single Row, 300.00mm Length, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 7.505/g | 1 | No | Bag | 2.50mm | No | Crimp or Compression | UL 1569 | 22 | |
| 2240891044 | KK Plus 250-to-KK Plus 250 Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Single Row, 600.00mm Length, 4 Circuits, Black | 600.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 13.694/g | 1 | No | Bag | 2.50mm | No | Crimp or Compression | UL 1569 | 22 | |
| 2240891052 | KK Plus 250-to-KK Plus 250 Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Single Row, 150.00mm Length, 5 Circuits, Black | 150.00mm | 5 | 5 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 5.472/g | 1 | No | Bag | 2.50mm | No | Crimp or Compression | UL 1569 | 22 | |
| 2240891053 | KK Plus 250-to-KK Plus 250 Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Single Row, 300.00mm Length, 5 Circuits, Black | 300.00mm | 5 | 5 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 9.327/g | 1 | No | Bag | 2.50mm | No | Crimp or Compression | UL 1569 | 22 | |
| 2240891054 | KK Plus 250-to-KK Plus 250 Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Single Row, 600.00mm Length, 5 Circuits, Black | 600.00mm | 5 | 5 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 17.063/g | 1 | No | Bag | 2.50mm | No | Crimp or Compression | UL 1569 | 22 | |
| 2240891062 | KK Plus 250-to-KK Plus 250 Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Single Row, 150.00mm Length, 6 Circuits, Black | 150.00mm | 6 | 6 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 6.525/g | 1 | No | Bag | 2.50mm | No | Crimp or Compression | UL 1569 | 22 | |
| 2240891063 | KK Plus 250-to-KK Plus 250 Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Single Row, 300.00mm Length, 6 Circuits, Black | 300.00mm | 6 | 6 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 11.151/g | 1 | No | Bag | 2.50mm | No | Crimp or Compression | UL 1569 | 22 | |
| 2240891064 | KK Plus 250-to-KK Plus 250 Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Single Row, 600.00mm Length, 6 Circuits, Black | 600.00mm | 6 | 6 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 20.433/g | 1 | No | Bag | 2.50mm | No | Crimp or Compression | UL 1569 | 22 | |
| 2240891082 | KK Plus 250-to-KK Plus 250 Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Single Row, 150.00mm Length, 8 Circuits, Black | 150.00mm | 8 | 8 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 8.628/g | 1 | No | Bag | 2.50mm | No | Crimp or Compression | UL 1569 | 22 | |
| 2240891083 | KK Plus 250-to-KK Plus 250 Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Single Row, 300.00mm Length, 8 Circuits, Black | 300.00mm | 8 | 8 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 14.796/g | 1 | No | Bag | 2.50mm | No | Crimp or Compression | UL 1569 | 22 | |
| 2240891084 | KK Plus 250-to-KK Plus 250 Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Single Row, 600.00mm Length, 8 Circuits, Black | 600.00mm | 8 | 8 | Black | Female-Female | Yes | Copper Alloy | Tin | Tin | Nylon | 27.173/g | 1 | No | Bag | 2.50mm | No | Crimp or Compression | UL 1569 | 22 |