産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2153201021 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 9.148/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153201022 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 15.517/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153201023 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 600.00mm | 2 | 2 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 28.256/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153201031 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | 150.00mm | 3 | 3 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 13.560/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153201032 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | 300.00mm | 3 | 3 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 23.114/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153201033 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | 600.00mm | 3 | 3 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 42.221/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153201041 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 17.919/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153201042 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 30.658/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153201043 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 600.00mm | 4 | 4 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 56.135/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153201051 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 5 Circuits, Black | 150.00mm | 5 | 5 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 22.055/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153201052 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 5 Circuits, Black | 300.00mm | 5 | 5 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 37.979/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153201053 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 5 Circuits, Black | 600.00mm | 5 | 5 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 69.825/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153201061 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 150.00mm | 6 | 6 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 28.250/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153201062 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 300.00mm | 6 | 6 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 47.360/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153201063 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | No | 600.00mm | 6 | 6 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 85.580/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 |
| 2153202021 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Female-Female | Yes | Brass | Gold | Tin | Nylon | 8.630/g | 1 | No | Bag | 4.20mm | 0.762µm | 0.762µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153202022 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Female-Female | Yes | Brass | Gold | Tin | Nylon | 15.000/g | 1 | No | Bag | 4.20mm | 0.762µm | 0.762µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153202023 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 600.00mm | 2 | 2 | Black | Female-Female | Yes | Brass | Gold | Tin | Nylon | 27.740/g | 1 | No | Bag | 4.20mm | 0.762µm | 0.762µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153202031 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Gold (Au) Plating, 3 Circuits, Black | 150.00mm | 3 | 3 | Black | Female-Female | Yes | Brass | Gold | Tin | Nylon | 12.630/g | 1 | No | Bag | 4.20mm | 0.762µm | 0.762µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153202032 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Gold (Au) Plating, 3 Circuits, Black | No | 300.00mm | 3 | 3 | Black | Female-Female | Yes | Brass | Gold | Tin | Nylon | 22.180/g | 1 | No | Bag | 4.20mm | 0.762µm | 0.762µm | No | Crimp or Compression | UL 1015 | 16 |
| 2153202033 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Gold (Au) Plating, 3 Circuits, Black | 600.00mm | 3 | 3 | Black | Female-Female | Yes | Brass | Gold | Tin | Nylon | 41.300/g | 1 | No | Bag | 4.20mm | 0.762µm | 0.762µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153202041 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Gold (Au) Plating, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Female-Female | Yes | Brass | Gold | Tin | Nylon | 17.980/g | 1 | No | Bag | 4.20mm | 0.762µm | 0.762µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153202042 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Gold (Au) Plating, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Female-Female | Yes | Brass | Gold | Tin | Nylon | 30.720/g | 1 | No | Bag | 4.20mm | 0.762µm | 0.762µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153202043 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Gold (Au) Plating, 4 Circuits, Black | 600.00mm | 4 | 4 | Black | Female-Female | Yes | Brass | Gold | Tin | Nylon | 56.190/g | 1 | No | Bag | 4.20mm | 0.762µm | 0.762µm | No | Crimp or Compression | UL 1015 | 16 | |
| 2153202051 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Gold (Au) Plating, 5 Circuits, Black | 150.00mm | 5 | 5 | Black | Female-Female | Yes | Brass | Gold | Tin | Nylon | 22.100/g | 1 | No | Bag | 4.20mm | 0.762µm | 0.762µm | No | Crimp or Compression | UL 1015 | 16 |