産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 190170001 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 2.79 x 0.51mm, Carton | Closed | Red | 94V-0 | Female | No | Partial | PVC | No | Brass | Tin | Tin | PVC | 0.394/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.51mm | 2.79mm | -50° to +105°C | Crimp or Compression | 3.40mm max. | 18, 20, 22 | |
| 190170003 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Mylar Tape, Tab 5.21 x 0.51mm | No | Closed | Red | Female | No | Partial | PVC | No | Brass | Tin | Tin | PVC | 0.568/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.51mm | 5.21mm | -50° to +105°C | 3.40mm max. | 18, 20, 22 | ||
| 190170004 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Mylar Tape, Tab 2.79 x 0.51mm | Closed | Red | 94V-0 | Female | No | Partial | PVC | No | Brass | Tin | Tin | PVC | 0.389/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.51mm | 2.79mm | -50° to +105°C | Crimp or Compression | 3.40mm max. | 18, 20, 22 | |
| 190170005 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 2.79 x 0.81mm, Carton | Closed | Red | 94V-0 | Female | No | Partial | PVC | No | Brass | Tin | Tin | PVC | 0.396/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.81mm | 2.79mm | -50° to +105°C | Crimp or Compression | 3.40mm max. | 18, 20, 22 | |
| 190170006 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Mylar Tape, Tab 2.79 x 0.81mm | No | Closed | Red | 94V-0 | Female | No | Partial | PVC | No | Brass | Tin | Tin | PVC | 0.386/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 2.79mm | -50° to +105°C | Crimp or Compression | 3.40mm max. | 18, 20, 22 |
| 190170007 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 4.75 x 0.51mm, Carton | Closed | Red | 94V-0 | Female | No | Partial | PVC | No | Brass | Tin | Tin | PVC | 0.562/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -50° to +105°C | 3.40mm max. | 18, 20, 22 | ||
| 190170008 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 4.75 x 0.81mm, Carton | Closed | Red | 94V-0 | Female | No | Partial | PVC | No | Brass | Tin | Tin | PVC | 0.562/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | -50° to +105°C | 3.40mm max. | 18, 20, 22 | ||
| 190170009 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Mylar Tape, Tab 4.75 x 0.81mm | No | Closed | Red | 94V-0 | Female | No | Partial | PVC | No | Brass | Tin | Tin | PVC | 0.561/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | -50° to +105°C | 3.40mm max. | 18, 20, 22 | |
| 190170012 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Mylar Tape, Tab 4.75 x 0.51mm | Closed | Red | 94V-0 | Female | No | Partial | PVC | No | Brass | Tin | Tin | PVC | 0.556/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -50° to +105°C | 3.40mm max. | 18, 20, 22 | ||
| 190170014 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 6.35 x 0.81mm, Carton | Closed | Red | 94V-0 | Female | No | Partial | PVC | No | Brass | Tin | Tin | PVC | 0.713/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -50° to +105°C | 3.40mm max. | 18, 20, 22 | ||
| 190170016 | InsulKrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Mylar Tape, Tab 5.21+D422 x 0.81mm | No | Closed | Blue | Female | No | Partial | PVC | No | Brass | Tin | Tin | 0.625/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 5.21mm | -50° to +105°C | 3.70mm max. | 14, 16 | |||
| 190170017 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Mylar Tape, Tab 6.35 x 0.81mm | Closed | Red | 94V-0 | Female | No | Partial | PVC | No | Brass | Tin | Tin | PVC | 0.715/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -50° to +105°C | 3.40mm max. | 18, 20, 22 | ||
| 190170018 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 5.21 x 0.51mm, Carton | Closed | Red | Female | No | Partial | PVC | No | Brass | Tin | Tin | PVC | 0.574/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.51mm | 5.21mm | -50° to +105°C | 3.40mm max. | 18, 20, 22 | |||
| 190170023 | InsulKrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Box, Tab 2.79 x 0.51mm, Carton | Closed | Blue | 94V-0 | Female | No | Partial | PVC | No | Brass | Tin | Tin | 0.431/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.51mm | 2.79mm | -50° to +105°C | Crimp or Compression | 3.70mm max. | 14, 16 | ||
| 190170028 | InsulKrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Box, Tab 2.79 x 0.81mm, Carton | Closed | Blue | 94V-0 | Female | No | Partial | PVC | No | Brass | Tin | Tin | 0.437/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.81mm | 2.79mm | -50° to +105°C | 3.70mm max. | 14, 16 | |||
| 190170031 | InsulKrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Box, Tab 4.75 x 0.51mm, Carton | Closed | Blue | 94V-0 | Female | No | Partial | PVC | No | Brass | Tin | Tin | 0.617/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -50° to +105°C | 3.70mm max. | 14, 16 | |||
| 190170032 | InsulKrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Box, Tab 4.75 x 0.81mm, Carton | Closed | Blue | 94V-0 | Female | No | Partial | PVC | No | Brass | Tin | Tin | 0.610/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | -50° to +105°C | 3.70mm max. | 14, 16 | |||
| 190170035 | InsulKrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Mylar Tape, Tab 4.75 x 0.51mm | Closed | Blue | 94V-0 | Female | No | Partial | PVC | No | Brass | Tin | Tin | 0.615/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -50° to +105°C | 3.70mm max. | 14, 16 | |||
| 190170037 | InsulKrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Box, Tab 6.35 x 0.81mm, Carton | Closed | Blue | 94V-0 | Female | No | Partial | PVC | No | Brass | Tin | Tin | 0.782/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -50° to +105°C | 3.70mm max. | 14, 16 | |||
| 190170041 | InsulKrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Mylar Tape, Tab 6.35 x 0.81mm | Closed | Blue | 94V-0 | Female | No | Partial | PVC | No | Brass | Tin | Tin | 0.778/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -50° to +105°C | 3.70mm max. | 14, 16 | |||
| 190170043 | InsulKrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Box, Tab 5.21 x 0.51mm, Carton | Closed | Blue | Female | No | Partial | PVC | No | Brass | Tin | Tin | 0.595/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.51mm | 5.21mm | -50° to +105°C | 3.70mm max. | 14, 16 | ||||
| 190170044 | InsulKrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Box, Tab 5.21 x 0.81mm, Carton | No | Closed | Blue | Female | No | Partial | PVC | No | Brass | Tin | Tin | 0.630/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.81mm | 5.21mm | -50° to +105°C | 3.70mm max. | 14, 16 | |||
| 190170046 | InsulKrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Mylar Tape, Tab 5.21 x 0.51mm | Closed | Blue | Female | No | Partial | PVC | No | Brass | Tin | Tin | 0.625/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.51mm | 5.21mm | -50° to +105°C | 3.70mm max. | 14, 16 | ||||
| 190170047 | InsulKrimp Quick Disconnect, Female, for 10-12 (5.00-3.30mm²) Wire, Box, Tab 6.35 x 0.81mm, Carton | Closed | Yellow | 94V-0 | Female | No | Partial | PVC | No | Brass | Tin | Tin | PVC | 1.297/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -50° to +105°C | 6.40mm max. | 10, 12 | ||
| 190170050 | InsulKrimp Quick Disconnect, Female, for 10-12 (5.00-3.30mm²) Wire, Mylar Tape, Tab 6.35 x 0.81mm | Closed | Yellow | 94V-0 | Female | No | Partial | PVC | No | Brass | Tin | Tin | PVC | 1.289/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -50° to +105°C | Crimp or Compression | 6.40mm max. | 10, 12 |