産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1731090035 | FCT High-Density D-Sub Crimp Housing, Male, 15 Circuits | 0 | 15 | Black | Male | PBT | Steel | 4.300/g | 3 | Straight | Carton | Rear | Flange | No | None | 1.98mm | 1.98mm | Tin | Yes | 1 | -55° to +105°C | Crimp | No | IP20 | 22, 24, 26, 28 | |||||
| 1731090036 | FCT High-Density D-Sub Crimp Housing, Female, 15 Circuits | 0 | 15 | Black | Female | PBT | Steel | 4.100/g | 3 | Straight | Carton | Rear | Flange | No | None | 1.98mm | 1.98mm | Tin | Yes | 1 | -55° to +105°C | Crimp | No | IP20 | 22, 24, 26, 28 | |||||
| 1731090069 | FCT Standard-Density D-Sub Connector, Female, Straight, Solder Cup, Gold Plating, 500 Mating Cycles, 15 Circuits, White Insulator | 15 | 15 | White | Female | Copper Alloy | PBT | Steel | 8.200/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | 1 | -55° to +125°C | Solder Cup | No | IP20 | 20 | |||
| 1731090070 | FCT Standard-Density D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, 500 Mating Cycles, 37 Circuits, White Insulator | 37 | 37 | White | Male | Copper Alloy | PBT | Steel | 14.500/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | 1 | -55° to +125°C | Solder Cup | No | IP20 | 20 | |||
| 1731090071 | FCT Standard-Density D-Sub Connector, Female, Straight, Solder Cup, Gold Plating, 500 Mating Cycles, 37 Circuits, White Insulator | 37 | 37 | White | Female | Copper Alloy | PBT | Steel | 16.800/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | 1 | -55° to +125°C | Solder Cup | No | IP20 | 20 | |||
| 1731090072 | FCT Standard-Density D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, 500 Mating Cycles, 50 Circuits, White Insulator | 50 | 50 | White | Male | Copper Alloy | PBT | Steel | 17.200/g | 3 | Straight | Carton | Rear | Flange | 7.40mm | No | None | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | No | 1 | -55° to +125°C | Solder Cup | No | IP20 | 20 | |
| 1731090073 | FCT Standard-Density D-Sub Connector, Female, Straight, Solder Cup, Gold Plating, 500 Mating Cycles, 50 Circuits, White Insulator | 50 | 50 | White | Female | Copper Alloy | PBT | Steel | 20.800/g | 3 | Straight | Carton | Rear | Flange | 7.40mm | No | None | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | No | 1 | -55° to +125°C | Solder Cup | No | IP20 | 20 | |
| 1731090074 | FCT Standard-Density D-Sub Connector, Female, Straight, PCB Through Hole, 10.30mm Tail Length, Gold Plating, 500 Mating Cycles, 6.60mm Snap-in Bolt, 9 Circuits, White Insulator | 9 | 9 | White | Female | Copper Alloy | PBT | Steel | 7.200/g | 2 | Straight | Carton | Rear | Thread-In | 10.30mm | Yes | Yes | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | Yes | 1 | -55° to +125°C | Through Hole | No | IP20 | ||
| 1731090075 | FCT Standard-Density D-Sub Connector, Male, Straight, PCB Through Hole, 10.30mm Tail Length, Gold Plating, 500 Mating Cycles, 6.60mm Snap-in Bolt, 9 Circuits, White Insulator | 9 | 9 | White | Male | Copper Alloy | PBT | Steel | 6.700/g | 2 | Straight | Carton | Rear | Thread-In | 10.30mm | Yes | Yes | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | Yes | 1 | -55° to +125°C | Through Hole | No | IP20 | ||
| 1731090076 | FCT Standard-Density D-Sub Connector, Male, Straight, PCB Through Hole, 10.30mm Tail Length, Gold Plating, 500 Mating Cycles, 6.60mm Snap-in Bolt, 25 Circuits, White Insulator | 25 | 25 | White | Male | Copper Alloy | PBT | Steel | 12.000/g | 2 | Straight | Carton | Rear | Thread-In | 10.30mm | Yes | Yes | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | Yes | 1 | -55° to +125°C | Through Hole | No | IP20 | ||
| 1731090077 | FCT Standard-Density D-Sub Connector, Male, Straight, PCB Through Hole, 10.30mm Tail Length, Gold Plating, 500 Mating Cycles, 6.60mm Snap-in Bolt, 50 Circuits, White Insulator | 50 | 50 | White | Male | Copper Alloy | PBT | Steel | 19.200/g | 3 | Straight | Carton | Rear | Thread-In | 10.30mm | Yes | Yes | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | Yes | 1 | -55° to +125°C | Through Hole | No | IP20 | ||
| 1731090078 | FCT Standard-Density D-Sub Connector, Female, Straight, PCB Through Hole, 10.30mm Tail Length, Gold Plating, 500 Mating Cycles, 6.60mm Snap-in Bolt, 15 Circuits, White Insulator | 15 | 15 | White | Female | Copper Alloy | PBT | Steel | 9.700/g | 2 | Straight | Carton | Rear | Thread-In | 10.30mm | Yes | Yes | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | Yes | 1 | -55° to +125°C | Through Hole | No | IP20 | ||
| 1731090081 | FCT Standard-Density D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, 200 Mating Cycles, 37 Circuits, White Insulator | 37 | 37 | White | Male | Copper Alloy | PBT | Steel | 14.600/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | 1 | -55° to +125°C | Solder Cup | No | IP20 | 20 | |||
| 1731090082 | FCT Standard-Density D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, 200 Mating Cycles, 50 Circuits, White Insulator | 50 | 50 | White | Male | Copper Alloy | PBT | Steel | 17.100/g | 3 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | 1 | -55° to +125°C | Solder Cup | No | IP20 | 20 | |||
| 1731090083 | FCT Standard-Density D-Sub Connector, Female, Straight, Solder Cup, Gold Plating, 200 Mating Cycles, 37 Circuits, White Insulator | 37 | 37 | White | Female | Copper Alloy | PBT | Steel | 17.300/g | 2 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | 1 | -55° to +125°C | Solder Cup | No | IP20 | 20 | |||
| 1731090084 | FCT Standard-Density D-Sub Connector, Female, Straight, Solder Cup, Gold Plating, 200 Mating Cycles, 50 Circuits, White Insulator | 50 | 50 | White | Female | Copper Alloy | PBT | Steel | 20.800/g | 3 | Straight | Carton | Rear | Flange | No | None | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | 1 | -55° to +125°C | Solder Cup | No | IP20 | 20 | |||
| 1731090089 | FCT Standard-Density D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, 500 Mating Cycles, #4-40 Clinch Nut, 9 Circuits, White Insulator | 9 | 9 | White | Male | Copper Alloy | PBT | Steel | 7.000/g | 2 | Straight | Carton | Rear | Thread-In | 7.40mm | No | None | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | No | 1 | -55° to +125°C | Solder Cup | No | IP20 | 20 | |
| 1731090090 | FCT Standard-Density D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, 500 Mating Cycles, #4-40 Clinch Nut, 15 Circuits, White Insulator | 15 | 15 | White | Male | Copper Alloy | PBT | Steel | 2 | Straight | Carton | Rear | Thread-In | No | None | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | 1 | -55° to +125°C | Solder Cup | No | IP20 | 20 | ||||
| 1731090091 | FCT Standard-Density D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, 500 Mating Cycles, #4-40 Clinch Nut, 25 Circuits, White Insulator | 25 | 25 | White | Male | Copper Alloy | PBT | Steel | 11.500/g | 2 | Straight | Carton | Rear | Thread-In | No | None | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | 1 | -55° to +125°C | Solder Cup | No | IP20 | 20 | |||
| 1731090094 | FCT Standard-Density D-Sub Connector, Female, Straight, Solder Cup, Gold Plating, 500 Mating Cycles, #4-40 Clinch Nut, 9 Circuits, White Insulator | 9 | 9 | White | Female | Copper Alloy | PBT | Steel | 6.600/g | 2 | Straight | Carton | Rear | Thread-In | 7.40mm | No | None | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | No | 1 | -55° to +125°C | Solder Cup | No | IP20 | 20 | |
| 1731090095 | FCT Standard-Density D-Sub Connector, Female, Straight, Solder Cup, Gold Plating, 500 Mating Cycles, #4-40 Clinch Nut, 15 Circuits, White Insulator | 15 | 15 | White | Female | Copper Alloy | PBT | Steel | 9.000/g | 2 | Straight | Carton | Rear | Thread-In | No | None | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | 1 | -55° to +125°C | Solder Cup | No | IP20 | 20 | |||
| 1731090096 | FCT Standard-Density D-Sub Connector, Female, Straight, Solder Cup, Gold Plating, 500 Mating Cycles, #4-40 Clinch Nut, 25 Circuits, White Insulator | 25 | 25 | White | Female | Copper Alloy | PBT | Steel | 16.600/g | 2 | Straight | Carton | Rear | Thread-In | No | None | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | 1 | -55° to +125°C | Solder Cup | No | IP20 | 20 | |||
| 1731090099 | FCT Standard-Density D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, 200 Mating Cycles, #4-40 Clinch Nut, 9 Circuits, White Insulator | 9 | 9 | White | Male | Copper Alloy | PBT | Steel | 6.100/g | 2 | Straight | Carton | Rear | Thread-In | No | None | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | 1 | -55° to +125°C | Solder Cup | No | IP20 | 20 | |||
| 1731090100 | FCT Standard-Density D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, 200 Mating Cycles, #4-40 Clinch Nut, 15 Circuits, White Insulator | 15 | 15 | White | Male | Copper Alloy | PBT | Steel | 2 | Straight | Carton | Rear | Thread-In | No | None | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | 1 | -55° to +125°C | Solder Cup | No | IP20 | 20 | ||||
| 1731090101 | FCT Standard-Density D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, 200 Mating Cycles, #4-40 Clinch Nut, 25 Circuits, White Insulator | 25 | 25 | White | Male | Copper Alloy | PBT | Steel | 11.400/g | 2 | Straight | Carton | Rear | Thread-In | No | None | 2.84mm | 2.84mm | Gold over Nickel | Tin | Yes | 1 | -55° to +125°C | Solder Cup | No | IP20 | 20 |