産業とアプリケーション
                        Apply Column Filters
                        Clear Column Filters
                        Export Spreadsheet
                    
                    | 部品番号 | Web Description | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1722861102 | Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 2 Circuits, with Kinked Pins, Tin (Sn), Glow-Wire Capable, Black | No | 2 | 2 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.676/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole - Kinked Pin | |
| 1722861103 | Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 3 Circuits, with Kinked Pins, Tin (Sn), Glow-Wire Capable, Black | No | 3 | 3 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.909/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole - Kinked Pin | |
| 1722861104 | Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 4 Circuits, with Kinked Pins, Tin (Sn), Glow-Wire Capable, Black | No | 4 | 4 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 1.142/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole - Kinked Pin | |
| 1722861105 | Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 5 Circuits, with Kinked Pins, Tin (Sn), Glow-Wire Capable, Black | No | 5 | 5 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 1.375/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole - Kinked Pin | |
| 1722861106 | Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 6 Circuits, with Kinked Pins, Tin (Sn), Glow-Wire Capable, Black | No | 6 | 6 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 1.608/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole - Kinked Pin | |
| 1722861107 | Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 7 Circuits, with Kinked Pins, Tin (Sn), Glow-Wire Capable, Black | No | 7 | 7 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 1.841/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole - Kinked Pin | |
| 1722861108 | Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 8 Circuits, with Kinked Pins, Tin (Sn), Glow-Wire Capable, Black | No | 8 | 8 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 2.084/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole - Kinked Pin | |
| 1722861202 | Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 2 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Black | No | 2 | 2 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 0.676/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole - Kinked Pin | |
| 1722861203 | Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 3 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Black | No | 3 | 3 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 0.909/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole - Kinked Pin | |
| 1722861204 | Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 4 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Black | No | 4 | 4 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 1.142/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole - Kinked Pin | |
| 1722861205 | Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 5 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Black | No | 5 | 5 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 1.375/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole - Kinked Pin | |
| 1722861206 | Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 6 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Black | No | 6 | 6 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 1.608/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole - Kinked Pin | |
| 1722861207 | Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 7 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Black | No | 7 | 7 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 1.841/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole - Kinked Pin | |
| 1722861208 | Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 8 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Black | No | 8 | 8 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 2.084/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole - Kinked Pin | |
| 1722861302 | Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 2 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Black | No | 2 | 2 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 0.676/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole - Kinked Pin | |
| 1722861303 | Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 3 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Black | No | 3 | 3 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 0.909/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole - Kinked Pin | |
| 1722861304 | Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 4 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Black | No | 4 | 4 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 1.142/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole - Kinked Pin | |
| 1722861305 | Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 5 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Black | No | 5 | 5 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 1.375/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole - Kinked Pin | |
| 1722861306 | Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 6 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Black | No | 6 | 6 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 1.608/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole - Kinked Pin | |
| 1722861308 | Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 8 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Black | No | No | 8 | 8 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 2.084/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole - Kinked Pin | 
| 1722862102 | Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 2 Circuits, with Kinked Pins, Tin (Sn) Plating, Natural, Glow-Wire Capable | No | 2 | 2 | Natural | 25 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.676/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole - Kinked Pin | |
| 1722862103 | Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 3 Circuits, with Kinked Pins, Tin (Sn) Plating, Natural, Glow-Wire Capable | No | 3 | 3 | Natural | 25 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 0.909/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole - Kinked Pin | |
| 1722862104 | Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 4 Circuits, with Kinked Pins, Tin (Sn) Plating, Natural, Glow-Wire Capable | No | 4 | 4 | Natural | 25 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 1.142/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole - Kinked Pin | |
| 1722862105 | Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 5 Circuits, with Kinked Pins, Tin (Sn) Plating, Natural, Glow-Wire Capable | No | 5 | 5 | Natural | 25 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 1.375/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole - Kinked Pin | |
| 1722862106 | Ultra-Fit Vertical Header, 3.50mm Pitch, Single Row, 6 Circuits, with Kinked Pins, Tin (Sn) Plating, Natural, Glow-Wire Capable | No | 6 | 6 | Natural | 25 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 1.608/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole - Kinked Pin |