産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1717451107 | Impel 90 Ohm, 2 Pair Vertical Backplane Header, 1.90mm Pitch, Unguided, Open Endwalls, 10 Columns, 40 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.36mm | 40 | 40 | Black | 200 | No | 94V-0 | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.231/g | 10 | 2 | 4 | Vertical | Tray | 1.30mm | No | No | 1.00mm | 1.90mm | 1.90mm | 0.762µm | -55° to +85°C | |
| 1717451207 | Impel 90 Ohm, 2 Pair Vertical Backplane Header, 1.90mm Pitch, Unguided, Open Endwalls, 12 Columns, 48 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.36mm | No | 48 | 48 | Black | 200 | No | 94V-0 | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 4.107/g | 12 | 2 | 4 | Vertical | Tray | 1.30mm | No | No | 1.00mm | 1.90mm | 1.90mm | 0.762µm | -55° to +85°C |
| 1717451208 | Impel 90 Ohm, 2 Pair Vertical Backplane Header, 1.90mm Pitch, Unguided, Open Endwalls, 12 Columns, 48 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.36mm | No | 48 | 48 | Black | 200 | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 4.011/g | 12 | 2 | 4 | Vertical | Tray | 1.30mm | No | No | 1.00mm | 1.90mm | 1.90mm | 0.762µm | -55° to +85°C | |
| 1717451807 | Impel 90 Ohm, 2 Pair Vertical Backplane Header, 1.90mm Pitch, Unguided, Open Endwalls, 8 Columns, 32 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.36mm | No | 32 | 32 | Black | 200 | No | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.665/g | 8 | 2 | 4 | Vertical | Tray | 1.30mm | No | No | 1.00mm | 1.90mm | 1.90mm | 0.762µm | -55° to +85°C | |
| 1717451837 | Impel 90 Ohm, 2 Pair Vertical Backplane Header, 1.90mm Pitch, Unguided, Right Endwall, 8 Columns, 32 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.36mm | No | 32 | 32 | Black | 200 | No | 94V-0 | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.953/g | 8 | 2 | 4 | Vertical | Tray | 1.30mm | No | No | 1.00mm | 1.90mm | 1.90mm | 0.762µm | -55° to +85°C |
| 1717453807 | Impel 90 Ohm, 2 Pair Vertical Backplane Header, 1.90mm Pitch, Left Guided, 8 Columns, 32 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.36mm | No | 32 | 32 | Black | 200 | No | 94V-0 | No | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.413/g | 8 | 2 | 4 | Vertical | Tray | 1.30mm | No | No | 1.00mm | 1.90mm | 1.90mm | 0.762µm | -55° to +85°C |
| 1717455107 | Impel 90 Ohm 2 Pair Vertical Backplane Header, 1.90mm Pitch, Right Guided, 10 Columns, 40 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.36mm | No | 40 | 40 | Black | 200 | No | Yes | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 4.346/g | 10 | 2 | 4 | Vertical | Tray | 1.30mm | No | No | 1.00mm | 1.90mm | 1.90mm | 0.762µm | -55° to +85°C | |
| 1717455108 | Impel 90 Ohm 2 Pair Vertical Backplane Header, 1.90mm Pitch, Right Guided, 10 Columns, 40 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.36mm | No | 40 | 40 | Black | 200 | No | Yes | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 6.375/g | 10 | 2 | 4 | Vertical | Tray | 1.30mm | No | No | 1.00mm | 1.90mm | 1.90mm | 0.762µm | -55° to +85°C | |
| 1717455208 | Impel 90 Ohm 2 Pair Vertical Backplane Header, 1.90mm Pitch, Right Guided, 12 Columns, 48 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.36mm | No | 48 | 48 | Black | 200 | No | Yes | No | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 6.643/g | 12 | 2 | 4 | Vertical | Tray | 1.30mm | No | No | 1.00mm | 1.90mm | 1.90mm | 0.762µm | -55° to +85°C |