産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1300500071 | Brad RJ-Lnxx RJ-45, 8 Poles, Male to Pigtail, Straight, 26 AWG, Shielded Cable, 1.0m (3.28') Length | No | 7.37mm (.290") | 1.0m (3.28') | Black | RJ-45 (industrial) | Pigtail | Threaded | Male-Pigtail | None | None | PUR | TPE | Copper Alloy | ABS | N/A | 42.320/g | Straight to Pigtail | 8 | -20° to +80°C | Shielded-Twisted Pair | 26 |
| 1300500166 | Brad RJ-Lnxx RJ-45 Single-Ended Cordset, 8 Poles, Male to Pigtail, Straight, Shielded Cable, 5.03m (16.50') Length, 26 AWG | No | 7.37mm (.290") | 5.0m (16.40') | Black | RJ-45 (industrial) | Pigtail | Threaded | Male-Pigtail | None | None | PUR | PUR | Copper Alloy | ABS | N/A | Straight to Pigtail | 8 | -20° to +80°C | Shielded-Twisted Pair | 26 | |
| 1300500174 | Brad RJ-Lnxx RJ-45 Double-Ended Cordset, 8 Poles, Male (Straight) to Male (Straight), Shielded Cable, 5.03m (16.50') Length, 26 AWG | No | 7.37mm (.290") | 5.0m (16.40') | Black | RJ-45 (industrial) | RJ-45 (industrial) | Threaded | Male-Male | None | None | PUR | PUR | Copper Alloy | ABS | N/A | Straight to Straight | 8 | -20° to +80°C | Shielded-Twisted Pair | 26 | |
| 1300500371 | Brad RJ-Lnxx RJ-45 Double-Ended Cordset, 8 Poles, Male (Straight) to Male (Straight), 24 AWG, PUR Cable, 1.0m (3.28') Length | No | 6.35mm (.250") | 1.0m (3.28') | Black | RJ-45 (industrial) | RJ-45 (standard) | Threaded | Male-Male | None | None | PUR | PVC | Copper Alloy | ABS | N/A | 1.000/g | Straight to Straight | 8 | -20° to +80°C | Shielded-Twisted Pair | 24 |
| 1300500394 | Brad RJ-Lnxx RJ-45 Double-Ended Cordset, 8 Poles, Male (Straight) to Male (Straight), 24 AWG, PUR Cable, 1.0m (3.28') Length | No | 6.35mm (.250") | 1.0m (3.28') | Black | RJ-45 (standard) | RJ-45 (standard) | N/A | Male-Male | None | None | PUR | PVC | Copper Alloy | N/A | N/A | Straight to Straight | 8 | -20° to +80°C | Shielded-Twisted Pair | 24 | |
| 1300500413 | Brad RJ-Lnxx RJ-45 Double-Ended Cordset, 8 Poles, Male (Straight) to Male (Straight), Shielded Cable, 2.0m (6.56') Length, 24 AWG | No | 6.35mm (.250") | 2.0m (6.56') | Black | RJ-45 (industrial) | RJ-45 (industrial) | Threaded | Male-Male | None | None | PUR | PUR | Copper Alloy | ABS | Gold | 421.000/g | Straight to Straight | 8 | -20° to +80°C | Shielded-Twisted Pair | 24 |
| 1300500414 | Brad RJ-Lnxx RJ-45 Double-Ended Cordset, 8 Poles, Male (Straight) to Male (Straight), Shielded Cable, 3.0m (9.84') Length, 24 AWG | No | 6.35mm (.250") | 3.0m (9.84') | Black | RJ-45 (industrial) | RJ-45 (industrial) | Threaded | Male-Male | None | None | PUR | PUR | Copper Alloy | ABS | Gold | 153.314/g | Straight to Straight | 8 | -20° to +80°C | Shielded-Twisted Pair | 24 |
| 1300500415 | Brad RJ-Lnxx RJ-45 Double-Ended Cordset, 8 Poles, Male (Straight) to Male (Straight), Shielded Cable, 4.0m (13.12') Length, 24 AWG | No | 6.35mm (.250") | 4.0m (13.12') | Black | RJ-45 (industrial) | RJ-45 (industrial) | Threaded | Male-Male | None | None | PUR | PUR | Copper Alloy | ABS | Gold | 356.000/g | Straight to Straight | 8 | -20° to +80°C | Shielded-Twisted Pair | 24 |
| 1300500416 | Brad RJ-Lnxx RJ-45 Double-Ended Cordset, 8 Poles, Male (Straight) to Male (Straight), Shielded Cable, 5.0m (16.40') Length, 24 AWG | No | 6.35mm (.250") | 5.0m (16.40') | Black | RJ-45 (industrial) | RJ-45 (industrial) | Threaded | Male-Male | None | None | PUR | PUR | Copper Alloy | ABS | Gold | 142.330/g | Straight to Straight | 8 | -20° to +80°C | Shielded-Twisted Pair | 24 |
| 1300500512 | Brad RJ-Lnxx RJ-45 568B Double-Ended Cordset, 8 Poles, Male (Straight) to Male (Straight), 24 AWG, PUR Cable, 1.0m (3.28') Length | No | 6.35mm (.250") | 1.0m (3.28') | Black | RJ-45 (standard) | RJ-45 (standard) | N/A | Male-Male | None | None | PUR | PVC | Copper Alloy | N/A | N/A | Straight to Straight | 8 | -20° to +80°C | Shielded-Twisted Pair | 24 | |
| 1300508023 | Brad RJ-Lnxx RJ-45 Single-Ended Cordset, 8 Poles, Male (Straight) to Pigtail, Straight, 24 AWG, PUR Cable, 1.0m (3.28') Length | No | 6.35mm (.250") | 1.0m (3.28') | Black | RJ-45 (industrial) | Pigtail | Threaded | Male-Pigtail | None | None | PUR | PUR | Copper Alloy | ABS | N/A | Straight to Pigtail | 8 | -20° to +80°C | Shielded-Twisted Pair | 24 | |
| 1300508025 | Brad RJ-Lnxx RJ-45 Double-Ended Cordset, 8 Poles, Male (Straight) to Male (Straight), 24 AWG, PUR Cable, 1.0m (3.28') Length | No | 6.35mm (.250") | 1.0m (3.28') | Black | RJ-45 (industrial) | RJ-45 (industrial) | Threaded | Male-Male | None | None | PUR | PUR | Copper Alloy | ABS | N/A | 48.000/g | Straight to Straight | 8 | -20° to +80°C | Shielded-Twisted Pair | 24 |
| 1300508029 | Brad RJ-Lnxx RJ-45 Double-Ended Cordset, 8 Poles, Male (Straight) to Male (Straight), 24 AWG, PUR Cable, 1.0m (3.28') Length | No | 7.37mm (.290") | 1.0m (3.28') | Black | RJ-45 (industrial) | RJ-45 (standard) | Threaded | Male-Male | None | None | PUR | PVC | Copper Alloy | ABS | N/A | Straight to Straight | 8 | -20° to +80°C | Shielded-Twisted Pair | 24 |