産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1212010001 | mPm DIN Valve Connector, Form A-18mm, External Thread, 2 Pole Plus Ground Terminal, 250V AC/300V DC, Black, Nitrile Gasket, Unmounted, Single Pack | No | N/A | External Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 21.624/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
| 1212010002 | mPm DIN Valve Connector, Form A-18mm, External Thread, 3 Pole Plus Ground Terminal, 250V AC/300V DC, Black, Nitrile Gasket, Unmounted, Single Pack | No | N/A | External Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 22.964/g | 90° Angle | 18.00mm | 3 | -40°C to +90°C | N/A |
| 1212010003 | mPm DIN Valve Connector, Form A-18mm, External Thread, 2 Pole Plus Ground Terminal, 250V AC/DC, Black, Nitrile Gasket, Unmounted, Bulk Pack | No | N/A | External Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 22.226/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
| 1212010004 | mPm DIN Valve Connector, Form A-18mm, External Thread, 3 Pole Plus Ground Terminal, 250V AC/DC, Black, Nitrile Gasket, Unmounted, Bulk Pack | No | N/A | External Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 23.367/g | 90° Angle | 18.00mm | 3 | -40°C to +90°C | N/A |
| 1212010005 | mPm DIN Valve Connector, Form A-18mm, External Thread, 2 Pole Plus Ground Terminal, 250V AC/DC, Gray, Nitrile Gasket, Unmounted, Single Pack | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 21.624/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
| 1212010006 | mPm DIN Valve Connector, Form A-18mm, External Thread, 2 Pole Plus Ground Terminal, 250V AC/DC, Black, Nitrile Gasket, Unmounted, Single Pack | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 21.765/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
| 1212010007 | mPm DIN Valve Connector, Form A-18mm, External Thread, 3 Pole Plus Ground Terminal, 250V AC/DC, Black, Nitrile Gasket, Unmounted, Single Pack | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 90° Angle | 18.00mm | 3 | -40°C to +90°C | N/A | |
| 1212010008 | mPm DIN Valve Connector, Form A-18mm, External Thread, 2 Pole Plus Ground Terminal, 250V AC/DC, Black, Silicone Gasket, Unmounted, Bulk Pack | No | N/A | External Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 90° Angle | 18.00mm | 2 | -40°C to +125°C | N/A | |
| 1212010012 | mPm DIN Valve Connector, Form A-18mm, External Thread, 2 Pole Plus Ground Terminal, 250V AC/DC, Transparent, Nitrile Gasket, Unmounted, Single Pack | No | N/A | External Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A | |
| 1212010013 | mPm DIN Valve Connector, Form A-18mm, External Thread, 2 Pole Plus Ground Terminal, 250V AC/DC, Transparent, Silicone Gasket, Unmounted, Single Pack | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 90° Angle | 18.00mm | 2 | -40°C to +125°C | N/A | |
| 1212010015 | mPm DIN Valve Connector, Form A-18mm, External Thread, 3 Pole Plus Ground Terminal, 250V AC/DC, Gray, Nitrile Gasket, Unmounted, Single Pack | No | N/A | External Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 22.541/g | 90° Angle | 18.00mm | 3 | -40°C to +90°C | N/A |
| 1212010016 | mPm DIN Valve Connector, Form A-18mm, External Thread, 3 Pole Plus Ground Terminal, 250V AC/DC, Gray, Silicone Gasket, Unmounted, Single Pack | No | N/A | External Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 21.851/g | 90° Angle | 18.00mm | 3 | -40°C to +125°C | N/A |
| 1212010017 | mPm DIN Valve Connector, Form A-18mm, External Thread, 3 Pole Plus Ground Terminal, 250V AC/DC, Transparent, Nitrile Gasket, Unmounted, Single Pack | No | N/A | External Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 90° Angle | 18.00mm | 3 | -40°C to +90°C | N/A | |
| 1212010018 | mPm DIN Valve Connector, Form A-18mm, External Thread, 3 Pole Plus Ground Terminal, 250V AC/DC, Transparent, Silicone Gasket, Unmounted, Single Pack | No | N/A | External Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 90° Angle | 18.00mm | 3 | -40°C to +125°C | N/A | |
| 1212010019 | mPm DIN Valve Connector, Form A-18mm, External Thread, 2 Pole Plus Ground Terminal, 250V AC/DC, Gray, Silicone Gasket, Unmounted, Bulk Pack | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A | |
| 1212010029 | mPm DIN Valve Connector, Form A-18mm, External Thread, 2 Pole Plus Ground Terminal, 250V AC/DC, Black, Silicone Gasket, Unmounted, Single Pack | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 21.488/g | 90° Angle | 18.00mm | 2 | -40°C to +125°C | N/A |
| 1212010030 | mPm DIN Valve Connector, Form A-18mm, External Thread, 3 Pole Plus Ground Terminal, 250V AC/DC, Black, Silicone Gasket, Unmounted, Single Pack | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 22.788/g | 90° Angle | 18.00mm | 3 | -40°C to +125°C | N/A |
| 1212010031 | mPm DIN Valve Connector, Form A-18mm, External Thread, 2 Pole Plus Ground Terminal, 250V AC/DC, Black, UL Integrated Nitrile Gasket, UL94-V0 Rated, Single Bag, Unmounted | No | 4.00-9.00mm (.157-.354") | External Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 15.699/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
| 1212010032 | mPm DIN Valve Connector, Form A-18mm, External Thread, 3 Pole Plus Ground Terminal, 250V AC/DC, Black, UL Integrated Nitrile Gasket, UL94-V0 Rated, Single Bag, Unmounted | No | 4.00-9.00mm (.157-.354") | External Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 25.600/g | 90° Angle | 18.00mm | 3 | -40°C to +90°C | 16 |
| 1212010033 | mPm DIN Valve Connector, Form A-18mm, External Thread, 2 Pole Plus Ground Terminal, 250V AC/DC, Black, Nitrile Gasket, Fully Mounted, Bulk Pack | No | N/A | External Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 21.157/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
| 1212010034 | mPm DIN Valve Connector, Form A-18mm, External Thread, 2 Pole Plus Ground Terminal, 250V AC/300V DC, Nitrile Gasket, Mounted, Bulk Pack | No | 4.00-9.00mm (.157-.354") | External Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 18.320/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | 16 |
| 1212010035 | mPm DIN Valve Connector, Form A-18mm, External Thread, 2 Pole Plus Ground Terminal, 250V AC/DC, Black, UL Nitrile Gasket, UL94-V0 Rated, Unmounted, Bulk Pack | No | N/A | External Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 21.558/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
| 1212010038 | mPm DIN Valve Connector, Form A-18mm, External Thread, 3 Pole Plus Ground Terminal, 250V AC/300V DC, Black, Nitrile Gasket, Mounted, Bulk Pack | No | 4.00-9.00mm (.157-.354") | External Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.500/g | 90° Angle | 18.00mm | 3 | -40°C to +90°C | 16 |
| 1212010039 | mPm DIN Valve Connector, Form A-18mm, External Thread, 3 Pole Plus Ground Terminal, 250V AC/DC, Black, UL Silicone Gasket, UL94-V0 Rated, Unmounted, Single Pack | No | N/A | External Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 25.401/g | 90° Angle | 18.00mm | 3 | -40°C to +125°C | N/A |
| 1212010040 | mPm DIN Valve Connector, Form A-18mm, External Thread, 2 Pole Plus Ground Terminal, 250V AC/DC, Black, UL Silicone Gasket, UL94-V0 Rated, Unmounted, Single Pack | No | N/A | External Thread | No | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 21.373/g | 90° Angle | 18.00mm | 2 | -40°C to +125°C | N/A |