産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1060590020 | Universal Optical Adapter Accessory, Dust Cap / Pulling Cap | No | No | N/A | Female-Female | Polymer | N/A | 17.750/g | 1 | ||||||
1060590200 | Optical Industrial Adapter, LC Duplex | No | N/A | Black | Female-Female | Polymer | Panel Nut | 34.279/g | 1 | ||||||
1060590210 | Optical Industrial Adapter, LC Duplex | No | N/A | Black | Female-Female | Polymer | Panel Nut | 38.800/g | 2 | ||||||
1060596200 | Optical Industrial Adapter, Industrial MPO to MPO/MTP | No | N/A | Black | Female-Female | Polymer | Panel Nut | 40.680/g | 1 | ||||||
1060597100 | Optical Industrial Plug Assembly, Metal Body, Outdoor Cable, LC, Multimode Male with Logo | No | No | N/A | N/A | 8.00mm max. | N/A | 127µm | Ceramic | Plug | PEI | Adhesive | 107.590/g | 2 | Round |
1060597200 | Optical Industrial Adapter, LC Duplex, Metal Dust Cover, with Logo | No | N/A | Black | Female-Female | Polymer | Panel Nut | 83.920/g | 2 | ||||||
1060597300 | Optical Industrial Plug Assembly, Metal Body, Outdoor Cable, LC, Multimode, Male | No | No | N/A | N/A | 8.00mm max. | N/A | 127µm | Ceramic | Plug | PEI | Adhesive | 107.470/g | 2 | Round |
1060597400 | Optical Industrial Adapter, LC Duplex, Metal Dust Cover, without Logo | No | N/A | Black | Female-Female | Polymer | Panel Nut | 83.642/g | 2 | ||||||
1060597450 | Optical Industrial Adapter, LC Duplex, Plastic Dust Cover, without Logo | No | N/A | Black | Female-Female | Polymer | Panel Nut | 77.900/g | 2 | ||||||
1060597500 | Optical Industrial Plug Assembly, Metal Body, Outdoor Cable, LC, Singlemode Male with Logo | No | No | N/A | N/A | 8.00mm max. | N/A | 125.5µm | Ceramic | Plug | PEI | Adhesive | 107.550/g | 2 | Round |
1060597600 | Optical Industrial Adapter, LC Duplex, Metal Dust Cover, with Logo | No | N/A | Black | Female-Female | Polymer | Panel Nut | 87.800/g | 2 | ||||||
1060597800 | Optical Industrial Adapter, LC Duplex, Metal Dust Cover, without Logo | No | N/A | Black | Female-Female | Polymer | Panel Nut | 87.700/g | 2 | ||||||
1060597900 | Optical Industrial Plug Assembly, Metal Body, Outdoor Cable, LC, Singlemode, Male | No | No | N/A | N/A | 8.00mm max. | N/A | 125.5µm | Ceramic | Plug | PBT | Adhesive | 116.210/g | 2 | N/A |
1060598000 | Optical Industrial Plug Connector, Metal Body, LC, Multimode | No | No | N/A | N/A | 8.00mm max. | N/A | 127µm | Ceramic | Plug | Metal | Bayonet | 35.130/g | 2 | Fiber Optic - 2 Fiber |
1060598008 | Optical Industrial Plug Connector, Metal Body, LC, Single Mode | No | No | N/A | N/A | 8.00mm max. | N/A | 125.5µm | Ceramic | Plug | Metal | Bayonet | 33.900/g | 2 | Fiber Optic - 2 Fiber |
1060598020 | Optical Industrial Plug Connector, Metal Body with Logo, LC, Multimode | No | No | N/A | N/A | 8.00mm max. | N/A | 127µm | Ceramic | Plug | Metal | Bayonet | 33.900/g | 2 | Fiber Optic - 2 Fiber |
1060598120 | Optical Industrial Plug Connector, Plastic Body with Logo, LC, Multimode | No | No | N/A | N/A | 8.00mm max. | Black | 127µm | Ceramic | Plug | Polymer | Bayonet | 40.640/g | 2 | Fiber Optic - 2 Fiber |