産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
| 部品番号 | Web Description | ||||||||
|---|---|---|---|---|---|---|---|---|---|
| 1060051000 | MPO Loopback, Singlemode, 12 Fiber, 9/125µm, Standard Pin Out | No | N/A | LOOPBACK | 9/125µm | 9/125µm | 96.180/g | Yes | Ribbon Cable |
| 1060051001 | MPO Loopback, Multimode, 12 Fiber, 50/125µm, Standard Pin Out | No | N/A | LOOPBACK | 50/125µm | 50/125µm | 95.270/g | Yes | Ribbon Cable |
| 1060051003 | MPO Loopback, Multimode, 12 Fiber, 50/125µm, Standard Pin Out, 5dB Attenuation | No | N/A | LOOPBACK | 50/125µm | 50/125µm | 95.280/g | Yes | Ribbon Cable |
| 1060051010 | MPO Loopback, Singlemode, 12 Fiber, 9/125µm, Standard Pin Out | No | N/A | LOOPBACK | 9/125µm | 9/125µm | Yes | Ribbon Cable | |
| 1060051011 | MPO Loopback, Multimode, 12 Fiber, 50/125µm, Standard Pin Out | No | N/A | LOOPBACK | 50/125µm | 50/125µm | Yes | Ribbon Cable | |
| 1060051012 | MPO Loopback, Multimode, 12 Fiber, 62.5/125µm, Standard Pin Out | No | N/A | LOOPBACK | 62.5/125µm | 62.5/125µm | Yes | Ribbon Cable | |
| 1060051013 | MPO Loopback, Multimode, 12 Fiber, 50/125µm, Standard Pin Out, 5dB Attenuation | No | N/A | LOOPBACK | 50/125µm | 50/125µm | Yes | Ribbon Cable | |
| 1060051100 | QSFP + MTP Loopback, Multimode, 12 Fiber, 50/125µm, QSFP+ Pin Out | No | N/A | LOOPBACK | 50/125µm | 50/125µm | 95.600/g | Yes | Ribbon Cable |
| 1060051500 | MPO Loopback, Singlemode, 8 Fiber, 9/125µm, Standard Pin Out | No | N/A | LOOPBACK | 9/125µm | 9/125µm | 6.269/g | Yes | Ribbon Cable |
| 1060051502 | MPO Loopback, Multimode, 8 Fiber, 62.5/125µm, Standard Pin Out | No | N/A | LOOPBACK | 62.5/125µm | 62.5/125µm | 5.661/g | Yes | Ribbon Cable |
| 1060051510 | MPO Loopback, Singlemode, 8 Fiber, 9/125µm, Standard Pin Out | No | N/A | LOOPBACK | 9/125µm | 9/125µm | Yes | Ribbon Cable | |
| 1060051512 | MPO Loopback, Multimode, 8 Fiber, 62.5/125µm, Standard Pin Out | No | N/A | LOOPBACK | 62.5/125µm | 62.5/125µm | Yes | Ribbon Cable | |
| 1060051514 | MPO Loopback, Singlemode, 8 Fiber, 9/125µm, Standard Pin Out | No | N/A | LOOPBACK | 9/125µm | 9/125µm | Yes | Ribbon Cable | |
| 1060051601 | MPO Loopback, Singlemode, 24 Fiber, 9/125µm, CXP Pin Out | No | N/A | LOOPBACK | 9/125µm | 9/125µm | 9.650/g | Yes | Ribbon Cable |
| 1060051602 | MPO Loopback, Multimode, 24 Fiber, 50/125µm, CXP Pin Out | No | N/A | LOOPBACK | 50/125µm | 50/125µm | 10.180/g | Yes | Ribbon Cable |