産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1002971051 | zQSFP+-to-zQSFP+ Cable Assembly, 30 AWG, 0.50m Length | No | None | 0.503m | 38 | 38 | Plug/Plug | Yes | Zinc Die Cast | 76.376/g | Bag | Pull Tab | No | Round | 30 |
| 1002971101 | zQSFP+-to-zQSFP+ Cable Assembly, 30 AWG, 1.0m Length | No | None | 1.01m | 38 | 38 | Plug/Plug | Yes | Zinc Die Cast | 101.700/g | Bag | Pull Tab | No | Round | 30 |
| 1002971151 | zQSFP+-to-zQSFP+ Cable Assembly, 30 AWG, 1.50m Length | No | None | 1.50m | 38 | 38 | Plug/Plug | Yes | Zinc Die Cast | 424.566/g | Bag | Pull Tab | No | Round | 30 |
| 1002971201 | zQSFP+-to-zQSFP+ Cable Assembly, 30 AWG, 2.0m Length | No | None | 2.0m | 38 | 38 | Plug/Plug | Yes | Zinc Die Cast | 0.180/kg | Bag | Pull Tab | No | Round | 30 |
| 1002971251 | zQSFP+-to-zQSFP+ Cable Assembly, 30 AWG, 2.50m Length | No | None | 2.50m | 38 | 38 | Plug/Plug | Yes | Zinc Die Cast | 162.000/g | Bag | Pull Tab | No | Round | 30 |
| 1002971301 | zQSFP+-to-zQSFP+ Cable Assembly, 30 AWG, 3.0m Length | No | None | 3.0m | 38 | 38 | Plug/Plug | Yes | Zinc Die Cast | 256.000/g | Bag | Pull Tab | No | Round | 30 |
| 1002973201 | zQSFP+-to-zQSFP+ Cable Assembly, 26 AWG, 2.0m Length | No | None | 2.0m | 38 | 38 | Plug/Plug | Yes | Zinc Die Cast | 6305.221/g | Bag | Pull Tab | No | Round | 26 |
| 1002973301 | zQSFP+-to-zQSFP+ Cable Assembly, 26 AWG, 3.0m Length | No | None | 3.0m | 38 | 38 | Plug/Plug | Yes | Zinc Die Cast | 6442.038/g | Bag | Pull Tab | No | Round | 26 |
| 1002973351 | zQSFP+-to-zQSFP+ Cable Assembly, 26 AWG, 3.5m Length | No | None | 3.50m | 38 | 38 | Plug/Plug | Yes | Zinc Die Cast | 1.000/g | Bag | Pull Tab | No | Round | 26 |
| 1002973401 | zQSFP+-to-zQSFP+ Cable Assembly, 26 AWG, 4.0m Length | No | None | 4.0m | 38 | 38 | Plug/Plug | Yes | Zinc Die Cast | 1.000/g | Bag | Pull Tab | No | Round | 26 |
| 1002973501 | zQSFP+-to-zQSFP+ Cable Assembly, 26 AWG, 5.0m Length | No | None | 5.0m | 38 | 38 | Plug/Plug | Yes | Zinc Die Cast | 6716.268/g | Bag | Pull Tab | No | Round | 26 |