産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2248620021 | Mega-Fit Test Plug, Single Row, 2 Circuits | No | No | 2 | 2 | Black | 10000 | No | Yes | Yes | Copper Alloy, Stainless Steel | Gold | Gold | High Temperature Thermoplastic | 2.730/g | 1 | Vertical | Bag | 4.40mm | No | None | 5.70mm | Yes | No | Fully | No | -40° to +105°C | Solder or Weld |
2248620031 | Mega-Fit Test Plug, Single Row, 3 Circuits | No | No | 3 | 3 | Black | 10000 | No | Yes | Yes | Copper Alloy, Stainless Steel | Gold | Gold | High Temperature Thermoplastic | 3.930/g | 1 | Vertical | Bag | 4.40mm | No | None | 5.70mm | Yes | No | Fully | No | -40° to +105°C | Solder or Weld |
2248620041 | Mega-Fit Test Plug, Single Row, 4 Circuits | No | No | 4 | 4 | Black | 10000 | No | Yes | Yes | Copper Alloy, Stainless Steel | Gold | Gold | High Temperature Thermoplastic | 5.130/g | 1 | Vertical | Bag | 4.40mm | No | None | 5.70mm | Yes | No | Fully | No | -40° to +105°C | Solder or Weld |
2248620051 | Mega-Fit Test Plug, Single Row, 5 Circuits | No | No | 5 | 5 | Black | 10000 | No | Yes | Yes | Copper Alloy, Stainless Steel | Gold | Gold | High Temperature Thermoplastic | 6.320/g | 1 | Vertical | Bag | 4.40mm | No | None | 5.70mm | Yes | No | Fully | No | -40° to +105°C | Solder or Weld |
2248620061 | Mega-Fit Test Plug, Single Row, 6 Circuits | No | No | 6 | 6 | Black | 10000 | No | Yes | Yes | Copper Alloy, Stainless Steel | Gold | Gold | High Temperature Thermoplastic | 7.520/g | 1 | Vertical | Bag | 4.40mm | No | None | 5.70mm | Yes | No | Fully | No | -40° to +105°C | Solder or Weld |
2248620071 | Mega-Fit Test Plug, Single Row, 7 Circuits | No | No | 7 | 7 | Black | 10000 | No | Yes | Yes | Copper Alloy, Stainless Steel | Gold | Gold | High Temperature Thermoplastic | 8.720/g | 1 | Vertical | Bag | 4.40mm | No | None | 5.70mm | Yes | No | Fully | No | -40° to +105°C | Solder or Weld |
2248620081 | Mega-Fit Test Plug, Single Row, 8 Circuits | No | No | 8 | 8 | Black | 10000 | No | Yes | Yes | Copper Alloy, Stainless Steel | Gold | Gold | High Temperature Thermoplastic | 9.920/g | 1 | Vertical | Bag | 4.40mm | No | None | 5.70mm | Yes | No | Fully | No | -40° to +105°C | Solder or Weld |