産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1600783001 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 8 Circuits, Keying Option A, Black | 8 | Black | Receptacle | No | Yes | Yes | Nylon | 22.100/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
1600783002 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 8 Circuits, Keying Option B, Light Gray | 8 | Gray (Light) | Receptacle | No | Yes | Yes | Nylon | 22.100/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
1600783003 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 8 Circuits, Keying Option C, Dark Gray | 8 | Gray (Dark) | Receptacle | No | Yes | Yes | Nylon | 22.100/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
1600783004 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 8 Circuits, Keying Option D, Stone Gray | 8 | Stone Gray | Receptacle | No | Yes | Yes | Nylon | 22.100/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
1600783006 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 8 Circuits, Keying Option A, with Connector Position Assurance, Black | 8 | Black | Receptacle | No | Yes | Yes | Nylon | 22.814/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
1600783007 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 8 Circuits, Keying Option B, with Connector Position Assurance, Light Gray | 8 | Gray (Light) | Receptacle | No | Yes | Yes | Nylon | 22.500/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
1600783008 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 8 Circuits, Keying Option C, with Connector Position Assurance, Dark Gray | 8 | Gray (Dark) | Receptacle | No | Yes | Yes | Nylon | 22.500/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
1600783009 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 8 Circuits, Keying Option D, with Connector Position Assurance, Stone Gray | 8 | Stone Gray | Receptacle | No | Yes | Yes | Nylon | 22.500/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
1600783011 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 8 Circuits, Keying Option A, with Clipslot, Black | 8 | Black | Receptacle | No | Yes | Yes | Nylon | 23.540/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
1600783012 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 8 Circuits, Keying Option B, with Clipslot, Light Gray | 8 | Gray (Light) | Receptacle | No | Yes | Yes | Nylon | 23.520/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
1600783013 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 8 Circuits, Keying Option C, with Clipslot, Dark Gray | 8 | Gray (Dark) | Receptacle | No | Yes | Yes | Nylon | 23.760/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
1600783014 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 8 Circuits, Keying Option D, with Clipslot, Stone Gray | 8 | Stone Gray | Receptacle | No | Yes | Yes | Nylon | 23.750/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
1600783016 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 8 Circuits, Keying Option A, with Clipslot, with Connector Position Assurance, Black | 8 | Black | Receptacle | No | Yes | Yes | Nylon | 23.720/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
1600783017 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 8 Circuits, Keying Option B, with Clipslot, with Connector Position Assurance, Light Gray | 8 | Gray (Light) | Receptacle | No | Yes | Yes | Nylon | 23.720/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
1600783018 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 8 Circuits, Keying Option C, with Clipslot, with Connector Position Assurance, Dark Gray | 8 | Gray (Dark) | Receptacle | No | Yes | Yes | Nylon | 23.720/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
1600783019 | MX150 Hybrid Mat-Sealed Female Connector Assembly, Dual Row, 8 Circuits, Keying Option D, with Clipslot, with Connector Position Assurance, Stone Gray | 8 | Stone Gray | Receptacle | No | Yes | Yes | Nylon | 23.720/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
1600783022 | MX150 Hybrid Sealed Female Connector Assembly, Dual Row, 8 Circuits, Keying Option A, with Connector Position Assurance, Terminals 3, 4, 5, and 6 Plugged, Black | 8 | Black | Receptacle | No | Yes | Yes | Nylon | 22.520/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
1600783023 | MX150 Hybrid Sealed Female Connector Assembly, Dual Row, 8 Circuits, Keying Option A, with Connector Position Assurance, Terminals 1, 2, 3, 4, 5, and 6 Plugged, Black | 8 | Black | Receptacle | No | Yes | Yes | Nylon | 22.450/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
1600783024 | MX150 Hybrid Sealed Female Connector Assembly, Dual Row, 8 Circuits, Keying Option B, with Connector Position Assurance, Terminals 3, 4, 5, and 6 Plugged, Light Gray | 8 | Gray (Light) | Receptacle | No | Yes | Yes | Nylon | 22.450/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
1600783025 | MX150 Hybrid Sealed Female Connector Assembly, Dual Row, 8 Circuits, Keying Option A, with Connector Position Assurance, with Clipslot, Terminals 1, 2, and 3 Plugged, Black | 8 | Black | Receptacle | No | Yes | Yes | Nylon | 22.450/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
1600783026 | MX150 Hybrid Sealed Female Connector Assembly, Dual Row, 8 Circuits, Keying Option C, without Connector Position Assurance, Terminals 4, 5, and 6 Plugged, Dark Gray | 8 | Gray (Dark) | Receptacle | No | Yes | Yes | Nylon | 22.140/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
1600783027 | MX150 Hybrid Sealed Female Connector Assembly, Dual Row, 8 Circuits, Keying Option A, with Connector Position Assurance, Terminals 1, 5, and 6 Plugged, Black | 8 | Black | Receptacle | No | Yes | Yes | Nylon | 23.190/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C | |
1600783028 | MX150 Hybrid Sealed Female Connector Assembly, Dual Row, 8 Circuits, Keying Option A, with Connector Position Assurance, Terminals 4, 5, and 6 Plugged, Black | 8 | Black | Receptacle | No | Yes | Yes | Nylon | 23.190/g | 2 | Partitioned Carton | No | 3.50mm | Yes | No | -40° to +125°C |