産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1600740001 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 20 Circuits, UL 94V-0, Keying Option A, without Connector Position Assurance, Black | No | 20 | Black | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 24.000/g | 2 | Partitioned Carton | No | 3.50mm | A | Yes | No | -40° to +125°C |
1600740002 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 20 Circuits, UL 94V-0, Keying Option B, without Connector Position Assurance, Light Gray | No | 20 | Gray (Light) | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 24.000/g | 2 | Partitioned Carton | No | 3.50mm | B | Yes | No | -40° to +125°C |
1600740003 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 20 Circuits, UL 94V-0, Keying Option C, without Connector Position Assurance, Dark Gray | No | 20 | Gray (Dark) | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 24.000/g | 2 | Partitioned Carton | No | 3.50mm | C | Yes | No | -40° to +125°C |
1600740004 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 20 Circuits, UL 94V-0, Keying Option D, without Connector Position Assurance, Stone Gray | No | 20 | Stone Gray | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 24.000/g | 2 | Partitioned Carton | No | 3.50mm | D | Yes | No | -40° to +125°C |
1600740006 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 20 Circuits, UL 94V-0, Keying Option A, with Connector Position Assurance, Black | No | 20 | Black | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 24.200/g | 2 | Partitioned Carton | No | 3.50mm | A | Yes | No | -40° to +125°C |
1600740007 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 20 Circuits, UL 94V-0, Keying Option B, with Connector Position Assurance, Light Gray | No | 20 | Gray (Light) | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 24.200/g | 2 | Partitioned Carton | No | 3.50mm | B | Yes | No | -40° to +125°C |
1600740009 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 20 Circuits, UL 94V-0, Keying Option D, with Connector Position Assurance, Stone Gray | No | 20 | Stone Gray | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 24.200/g | 2 | Partitioned Carton | No | 3.50mm | D | Yes | No | -40° to +125°C |
1600742001 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 4 Circuits, UL 94V-0, Keying Option A, without Connector Position Assurance, Black | No | 4 | Black | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 8.044/g | 2 | Bag | No | 3.50mm | A | Yes | No | -40° to +125°C |
1600742002 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 4 Circuits, UL 94V-0, Keying Option B, without Connector Position Assurance, Light Gray | No | 4 | Gray (Light) | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 8.044/g | 2 | Bag | No | 3.50mm | B | Yes | No | -40° to +125°C |
1600742003 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 4 Circuits, UL 94V-0, Keying Option C, without Connector Position Assurance, Dark Gray | No | 4 | Gray (Dark) | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 8.044/g | 2 | Bag | No | 3.50mm | C | Yes | No | -40° to +125°C |
1600742004 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 4 Circuits, UL 94V-0, Keying Option D, without Connector Position Assurance, Stone Gray | No | 4 | Stone Gray | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 8.044/g | 2 | Bag | No | 3.50mm | D | Yes | No | -40° to +125°C |
1600742008 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 4 Circuits, UL 94V-0, Keying Option B, with Connector Position Assurance, Dark Gray | No | 4 | Gray (Dark) | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 8.044/g | 2 | Bag | No | 3.50mm | C | Yes | No | -40° to +125°C |
1600744001 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 8 Circuits, UL 94V-0, Keying Option A, without Connector Position Assurance, Black | No | 8 | Black | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 13.828/g | 2 | Partitioned Carton | No | 3.50mm | A | Yes | No | -40° to +125°C |
1600744002 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 8 Circuits, UL 94V-0, Keying Option B, without Connector Position Assurance, Light Gray | No | 8 | Gray (Light) | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 13.426/g | 2 | Partitioned Carton | No | 3.50mm | B | Yes | No | -40° to +125°C |
1600744007 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 8 Circuits, UL 94V-0, Keying Option B, with Connector Position Assurance, Light Gray | No | 8 | Gray (Light) | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 11.718/g | 2 | Partitioned Carton | No | 3.50mm | B | Yes | No | -40° to +125°C |
1600744011 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 8 Circuits, UL 94V-0, Keying Option A, with Clipslot, without Connector Position Assurance, Black | No | 8 | Black | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 11.337/g | 2 | Partitioned Carton | No | 3.50mm | A | Yes | No | -40° to +125°C |
1600744013 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 8 Circuits, UL 94V-0, Keying Option C, with Clipslot, without Connector Position Assurance, Dark Gray | No | 8 | Gray (Dark) | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 14.538/g | 2 | Partitioned Carton | No | 3.50mm | C | Yes | No | -40° to +125°C |
1600744014 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 8 Circuits, UL 94V-0, Keying Option D, with Clipslot, without Connector Position Assurance, Stone Gray | No | 8 | Stone Gray | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 14.538/g | 2 | Partitioned Carton | No | 3.50mm | D | Yes | No | -40° to +125°C |
1600744016 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 8 Circuits, UL 94V-0, Keying Option A, with Clipslot, with Connector Position Assurance, Black | No | 8 | Black | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 11.718/g | 2 | Partitioned Carton | No | 3.50mm | A | Yes | No | -40° to +125°C |
1600744017 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 8 Circuits, UL 94V-0, Keying Option B, with Clipslot, with Connector Position Assurance, Light Gray | No | 8 | Gray (Light) | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 14.918/g | 2 | Partitioned Carton | No | 3.50mm | B | Yes | No | -40° to +125°C |
1600744018 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 8 Circuits, UL 94V-0, Keying Option C, with Clipslot, with Connector Position Assurance, Dark Gray | 8 | Gray (Dark) | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 14.918/g | 2 | Partitioned Carton | No | 3.50mm | C | Yes | No | -40° to +125°C | |
1600744019 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 8 Circuits, UL 94V-0, Keying Option D, with Clipslot, with Connector Position Assurance, Stone Gray | 8 | Stone Gray | 94V-0 | Receptacle | No | Yes | Yes | Nylon | 14.918/g | 2 | Partitioned Carton | No | 3.50mm | D | Yes | No | -40° to +125°C | |
1600746001 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 12 Circuits, UL 94V-0, Keying Option A, without Connector Position Assurance, Black | 12 | Black | Receptacle | No | Yes | Yes | Nylon | 18.279/g | 2 | Partitioned Carton | No | 3.50mm | A | Yes | No | -40° to +125°C | ||
1600746002 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 12 Circuits, UL 94V-0, Keying Option B, without Connector Position Assurance, Light Gray | 12 | Gray (Light) | Receptacle | No | Yes | Yes | Nylon | 18.380/g | 2 | Partitioned Carton | No | 3.50mm | B | Yes | No | -40° to +125°C | ||
1600746003 | MX150 Mat-Sealed Female Connector Assembly, Dual Row, 12 Circuits, UL 94V-0, Keying Option C, without Connector Position Assurance, Dark Gray | 12 | Gray (Dark) | Receptacle | No | Yes | Yes | Nylon | 15.000/g | 2 | Partitioned Carton | No | 3.50mm | C | Yes | No | -40° to +125°C |