産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
901220122 | 2.54mm Pitch C-Grid III Header, Dual Row, Right-Angle, 4 Circuits, 4µm Tin (Sn) over Nickel (Ni) | Yes | 4 | 4 | Black | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 0.332/g | 2 | Right Angle | Tray | 2.90mm | No | None | 2.54mm | 2.54mm | 3.048µm | 3.048µm | No | No | No | No | -55° to +125°C | Through Hole | |||
901220123 | 2.54mm Pitch C-Grid III Header, Dual Row, Right-Angle, 6 Circuits, 4µm Tin (Sn) over Nickel (Ni) | Yes | 6 | 6 | Black | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 0.498/g | 2 | Right Angle | Tray | 2.90mm | No | None | 2.54mm | 2.54mm | 3.048µm | 3.048µm | No | No | No | No | -55° to +125°C | Through Hole | |||
901220125 | 2.54mm Pitch C-Grid III Header, Dual Row, Right-Angle, 10 Circuits, 4µm Tin (Sn) over Nickel (Ni) | Yes | 10 | 10 | Black | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 0.830/g | 2 | Right Angle | Tray | 2.90mm | No | None | 2.54mm | 2.54mm | 3.048µm | 3.048µm | No | No | No | No | -55° to +125°C | Through Hole | |||
901220126 | 2.54mm Pitch C-Grid III Header, Dual Row, Right-Angle, 12 Circuits, 4µm Tin (Sn) over Nickel (Ni) | Yes | 12 | 12 | Black | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 0.991/g | 2 | Right Angle | Tray | 2.90mm | No | None | 2.54mm | 2.54mm | 3.048µm | 3.048µm | No | No | No | No | -55° to +125°C | Through Hole | |||
901220127 | 2.54mm Pitch C-Grid III Header, Dual Row, Right-Angle, 14 Circuits, 4µm Tin (Sn) over Nickel (Ni) | Yes | 14 | 14 | Black | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 1.162/g | 2 | Right Angle | Tray | 2.90mm | No | None | 2.54mm | 2.54mm | 3.048µm | 3.048µm | No | No | No | No | -55° to +125°C | Through Hole | |||
901220128 | 2.54mm Pitch C-Grid III Header, Dual Row, Right-Angle, 16 Circuits, 4µm Tin (Sn) over Nickel (Ni) | Yes | 16 | 16 | Black | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 1.328/g | 2 | Right Angle | Tray | 2.90mm | No | None | 2.54mm | 2.54mm | 3.048µm | 3.048µm | No | No | No | No | -55° to +125°C | Through Hole | |||
901220129 | 2.54mm Pitch C-Grid III Header, Dual Row, Right-Angle, 18 Circuits, 4µm Tin (Sn) over Nickel (Ni) | No | Yes | 18 | 18 | Black | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 1.494/g | 2 | Right Angle | Tray | 2.90mm | No | None | 2.54mm | 2.54mm | 3.048µm | 3.048µm | No | No | No | No | -55° to +125°C | Through Hole | ||
901220130 | 2.54mm Pitch C-Grid III Header, Dual Row, Right-Angle, 20 Circuits, 4µm Tin (Sn) over Nickel (Ni) | Yes | 20 | 20 | Black | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 1.660/g | 2 | Right Angle | Tray | 2.90mm | No | None | 2.54mm | 2.54mm | 3.048µm | 3.048µm | No | No | No | No | -55° to +125°C | Through Hole | |||
901220132 | 2.54mm Pitch C-Grid III Header, Dual Row, Right-Angle, 24 Circuits, 4µm Tin (Sn) over Nickel (Ni) | Yes | 24 | 24 | Black | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 1.992/g | 2 | Right Angle | Tray | 2.90mm | No | None | 2.54mm | 2.54mm | 3.048µm | 3.048µm | No | No | No | No | -55° to +125°C | Through Hole | |||
901220135 | 2.54mm Pitch C-Grid III Header, Dual Row, Right-Angle, 30 Circuits, 4µm Tin (Sn) over Nickel (Ni) | No | Yes | 30 | 30 | Black | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 2.477/g | 2 | Right Angle | Tray | 2.90mm | No | None | 2.54mm | 2.54mm | 3.048µm | 3.048µm | No | No | No | No | -55° to +125°C | Through Hole | ||
901220140 | 2.54mm Pitch C-Grid III Header, Dual Row, Right-Angle, 40 Circuits, 4µm Tin (Sn) over Nickel (Ni) | Yes | 40 | 40 | Black | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 3.302/g | 2 | Right Angle | Tray | 2.90mm | No | None | 2.54mm | 2.54mm | 3.048µm | 3.048µm | No | No | No | No | -55° to +125°C | Through Hole | |||
901220160 | 2.54mm Pitch C-Grid III Header, Dual Row, Right-Angle, 80 Circuits, 4µm Tin (Sn) over Nickel (Ni) | No | Yes | 80 | 80 | Black | No | 94V-0 | No | No | None | None | Brass | Tin | Tin | Polyester | 6.640/g | 2 | Right Angle | Tray | 2.90mm | No | None | 2.54mm | 2.54mm | 3.048µm | 3.048µm | No | No | No | No | -55° to +125°C | Through Hole | ||
901220761 | 2.54mm Pitch C-Grid III Header, Dual Row, Right-Angle, 2 Circuits, 0.38µm Gold (Au) Selective Plating | Yes | 2 | 2 | Black | 200 | No | 94V-0 | No | No | None | None | Brass | Gold | Tin | Polyester | 0.166/g | 2 | Right Angle | Tray | 2.90mm | No | None | 1.60mm | 2.54mm | 2.54mm | 0.381µm | 3.048µm | No | No | No | Yes | -55° to +125°C | Through Hole | |
901220762 | 2.54mm Pitch C-Grid III Header, Dual Row, Right-Angle, 4 Circuits, 0.38µm Gold (Au) Selective Plating | Yes | 4 | 4 | Black | No | 94V-0 | No | No | None | None | Brass | Gold | Tin | Polyester | 0.332/g | 2 | Right Angle | Tray | 2.90mm | No | None | 2.54mm | 2.54mm | 0.381µm | 3.048µm | No | No | No | No | -55° to +125°C | Through Hole | |||
901220763 | 2.54mm Pitch C-Grid III Header, Dual Row, Right-Angle, 6 Circuits, 0.38µm Gold (Au) Selective Plating | No | Yes | 6 | 6 | Black | No | 94V-0 | No | No | None | None | Brass | Gold | Tin | Polyester | 0.498/g | 2 | Right Angle | Tray | 2.90mm | No | None | 2.54mm | 2.54mm | 0.381µm | 3.048µm | No | No | No | No | -55° to +125°C | Through Hole | ||
901220764 | 2.54mm Pitch C-Grid III Header, Dual Row, Right-Angle, 8 Circuits, 0.38µm Gold (Au) Selective Plating | Yes | 8 | 8 | Black | No | 94V-0 | No | No | None | None | Brass | Gold | Tin | Polyester | 0.664/g | 2 | Right Angle | Tray | 2.90mm | No | None | 2.54mm | 2.54mm | 0.381µm | 3.048µm | No | No | No | No | -55° to +125°C | Through Hole | |||
901220765 | 2.54mm Pitch C-Grid III Header, Dual Row, Right-Angle, 10 Circuits, 0.38µm Gold (Au) Selective Plating | Yes | 10 | 10 | Black | No | 94V-0 | No | No | None | None | Brass | Gold | Tin | Polyester | 0.825/g | 2 | Right Angle | Tray | 2.90mm | No | None | 2.54mm | 2.54mm | 0.381µm | 3.048µm | No | No | No | No | -55° to +125°C | Through Hole | |||
901220766 | 2.54mm Pitch C-Grid III Header, Dual Row, Right-Angle, 12 Circuits, 0.38µm Gold (Au) Selective Plating | Yes | 12 | 12 | Black | No | 94V-0 | No | No | None | None | Brass | Gold | Tin | Polyester | 0.990/g | 2 | Right Angle | Tray | 2.90mm | No | None | 2.54mm | 2.54mm | 0.381µm | 3.048µm | No | No | No | No | -55° to +125°C | Through Hole | |||
901220767 | 2.54mm Pitch C-Grid III Header, Dual Row, Right-Angle, 14 Circuits, 0.38µm Gold (Au) Selective Plating | Yes | 14 | 14 | Black | No | 94V-0 | No | No | None | None | Brass | Gold | Tin | Polyester | 1.162/g | 2 | Right Angle | Tray | 2.90mm | No | None | 2.54mm | 2.54mm | 0.381µm | 3.048µm | No | No | No | No | -55° to +125°C | Through Hole | |||
901220768 | 2.54mm Pitch C-Grid III Header, Dual Row, Right-Angle, 16 Circuits, 0.38µm Gold (Au) Selective Plating | Yes | 16 | 16 | Black | No | 94V-0 | No | No | None | None | Brass | Gold | Tin | Polyester | 1.338/g | 2 | Right Angle | Tray | 2.90mm | No | None | 2.54mm | 2.54mm | 0.381µm | 3.048µm | No | No | No | No | -55° to +125°C | Through Hole | |||
901220770 | 2.54mm Pitch C-Grid III Header, Dual Row, Right-Angle, 20 Circuits, 0.38µm Gold (Au) Selective Plating | Yes | 20 | 20 | Black | No | 94V-0 | No | No | None | None | Brass | Gold | Tin | Polyester | 1.660/g | 2 | Right Angle | Tray | 2.90mm | No | None | 2.54mm | 2.54mm | 0.381µm | 3.048µm | No | No | No | No | -55° to +125°C | Through Hole | |||
901220772 | 2.54mm Pitch C-Grid III Header, Dual Row, Right-Angle, 24 Circuits, 0.38µm Gold (Au) Selective Plating | No | Yes | 24 | 24 | Black | No | 94V-0 | No | No | None | None | Brass | Gold | Tin | Polyester | 1.992/g | 2 | Right Angle | Tray | 2.90mm | No | None | 2.54mm | 2.54mm | 0.381µm | 3.048µm | No | No | No | No | -55° to +125°C | Through Hole | ||
901220773 | 2.54mm Pitch C-Grid III Header, Dual Row, Right-Angle, 26 Circuits, 0.38µm Gold (Au) Selective Plating | Yes | 26 | 26 | Black | No | 94V-0 | No | No | None | None | Brass | Gold | Tin | Polyester | 2.158/g | 2 | Right Angle | Tray | 2.90mm | No | None | 2.54mm | 2.54mm | 0.381µm | 3.048µm | No | No | No | No | -55° to +125°C | Through Hole | |||
901220774 | 2.54mm Pitch C-Grid III Header, Dual Row, Right-Angle, 28 Circuits, 0.38µm Gold (Au) Selective Plating | No | Yes | 28 | 28 | Black | No | 94V-0 | No | No | None | None | Brass | Gold | Tin | Polyester | 2.324/g | 2 | Right Angle | Tray | 2.90mm | No | None | 2.54mm | 2.54mm | 0.381µm | 3.048µm | No | No | No | No | -55° to +125°C | Through Hole | ||
901220775 | 2.54mm Pitch C-Grid III Header, Dual Row, Right-Angle, 30 Circuits, 0.38µm Gold (Au) Selective Plating | No | Yes | 30 | 30 | Black | No | 94V-0 | No | No | None | None | Brass | Gold | Tin | Polyester | 2.490/g | 2 | Right Angle | Tray | 2.90mm | No | None | 2.54mm | 2.54mm | 0.381µm | 3.048µm | No | No | No | No | -55° to +125°C | Through Hole |