産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
768601006 | Impact 100 Ohm 3 Pair Right-Angle Orthogonal Daughtercard, Unguided, 6 Columns, 54 Circuits, Plated Through Hole Dimension 0.46mm, Lead Free | No | 54 | 54 | Black | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 4.948/g | 6 | 3 | 9 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | |
768601036 | Impact 100 Ohm 3 Pair Right-Angle Orthogonal Daughtercard, Unguided, 6 Columns, 54 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free | 54 | 54 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 4.958/g | 6 | 3 | 9 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm, 2.15mm | 1.90mm, 2.15mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | |
768601038 | Impact 100 Ohm 3 Pair Right-Angle Orthogonal Daughtercard, Unguided, 8 Columns, 72 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 72 | 72 | Black | 200 | No | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 6.270/g | 8 | 3 | 9 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm, 2.15mm | 1.90mm, 2.15mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin | |
768603036 | Impact 100 Ohm 3 Pair Right-Angle Orthogonal Daughtercard, Left Guided, 6 Columns, 54 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 54 | 54 | Black | 200 | No | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 7.472/g | 6 | 3 | 9 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm, 2.15mm | 1.90mm, 2.15mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin | |
768603038 | Impact 100 Ohm 3 Pair Right-Angle Orthogonal Daughtercard, Left Guided, 8 Columns, 72 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 72 | 72 | Black | 200 | No | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 9.087/g | 8 | 3 | 9 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm, 2.15mm | 1.90mm, 2.15mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin | |
768605036 | Impact 100 Ohm 3 Pair Right-Angle Orthogonal Daughtercard, Right Guide, 6 Columns, 54 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 54 | 54 | Black | 200 | No | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 7.402/g | 6 | 3 | 9 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm, 2.15mm | 1.90mm, 2.15mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin | |
768605038 | Impact 100 Ohm 3 Pair Right-Angle Orthogonal Daughtercard, Right Guide, 8 Columns, 72 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free | No | 72 | 72 | Black | 200 | No | Yes | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 9.084/g | 8 | 3 | 9 | Right Angle | Tray | 1.20mm | No | None | 1.00mm | 1.90mm, 2.15mm | 1.90mm, 2.15mm | 0.762µm | Yes | No | -55° to +85°C | Through Hole - Compliant Pin |