産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5025981593 | Easy-On Back Flip FPC Connector, 0.30mm Pitch, Right-Angle, Surface Mount, Dual Contact Style, 1.15mm Mated Height, 15 Circuits | Back Flip | 15 | Black, White | Dual | 10 | 1.15mm | Phosphor Bronze | Gold | Gold | 45.900/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | None | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
5025981793 | Easy-On Back Flip FPC Connector, 0.30mm Pitch, Right-Angle, Surface Mount, Dual Contact Style, 1.15mm Mated Height, 17 Circuits | Back Flip | 17 | Black, White | Dual | 10 | 1.15mm | Phosphor Bronze | Gold | Gold | 50.280/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | None | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
5025982393 | Easy-On Back Flip FPC Connector, 0.30mm Pitch, Right-Angle, Surface Mount, Dual Contact Style, 1.15mm Mated Height, 23 Circuits | Back Flip | 23 | Black, White | Dual | 10 | 1.15mm | Phosphor Bronze | Gold | Gold | 61.469/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | None | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
5025982593 | Easy-On Back Flip FPC Connector, 0.30mm Pitch, Right-Angle, Surface Mount, Dual Contact Style, 1.15mm Mated Height, 25 Circuits | Back Flip | 25 | Black, White | Dual | 10 | 1.15mm | Phosphor Bronze | Gold | Gold | 67.800/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | None | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
5025982793 | Easy-On Back Flip FPC Connector, 0.30mm Pitch, Right-Angle, Surface Mount, Dual Contact Style, 1.15mm Mated Height, 27 Circuits | Back Flip | 27 | Black, White | Dual | 10 | 1.15mm | Phosphor Bronze | Gold | Gold | 72.180/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | None | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
5025982993 | Easy-On Back Flip FPC Connector, 0.30mm Pitch, Right-Angle, Surface Mount, Dual Contact Style, 1.15mm Mated Height, 29 Circuits | No | Back Flip | 29 | Black, White | Dual | 10 | 1.15mm | Phosphor Bronze | Gold | Gold | 74.403/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | None | 0.30mm | Yes | No | -40° to +105°C | FPC only |
5025983393 | Easy-On Back Flip FPC Connector, 0.30mm Pitch, Right-Angle, Surface Mount, Dual Contact Style, 1.15mm Mated Height, 33 Circuits | Back Flip | 33 | Black, White | Dual | 10 | 1.15mm | Phosphor Bronze | Gold | Gold | 85.310/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | None | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
5025983993 | Easy-On Back Flip FPC Connector, 0.30mm Pitch, Right-Angle, Surface Mount, Dual Contact Style, 1.15mm Mated Height, 39 Circuits | Back Flip | 39 | Black, White | Dual | 10 | 1.15mm | Phosphor Bronze | Gold | Gold | 95.873/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | None | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
5025984193 | Easy-On Back Flip FPC Connector, 0.30mm Pitch, Right-Angle, Surface Mount, Dual Contact Style, 1.15mm Mated Height, 41 Circuits | No | Back Flip | 41 | Black, White | Dual | 10 | 1.15mm | Phosphor Bronze | Gold | Gold | 105.370/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | None | 0.30mm | Yes | No | -40° to +105°C | FPC only |
5025984593 | Easy-On Back Flip FPC Connector, 0.30mm Pitch, Right-Angle, Surface Mount, Dual Contact Style, 1.15mm Mated Height, 45 Circuits | Back Flip | 45 | Black, White | Dual | 10 | 1.15mm | Phosphor Bronze | Gold | Gold | 108.887/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | None | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
5025985193 | Easy-On Back Flip FPC Connector, 0.30mm Pitch, Right-Angle, Surface Mount, Dual Contact Style, 1.15mm Mated Height, 51 Circuits | Back Flip | 51 | Black, White | Dual | 10 | 1.15mm | Phosphor Bronze | Gold | Gold | 121.711/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | None | 0.30mm | Yes | No | -40° to +105°C | FPC only |