産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5018761040 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 10 Circuits, Tray, 3.20mm PC Tail Length, Natural | No | No | 10 | 10 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 965.000/mg | 2 | Right Angle | Tray | 3.20mm | No | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | No | No | -40° to +105°C | Through Hole |
5018761041 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 10 Circuits, Tray, 3.20mm PC Tail Length, Black | No | 10 | 10 | Black | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 965.000/mg | 2 | Right Angle | Tray | 3.20mm | No | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | No | No | -40° to +105°C | Through Hole | |
5018761042 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 10 Circuits, Tray, 3.20mm PC Tail Length, Red | No | No | 10 | 10 | Red | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 965.000/mg | 2 | Right Angle | Tray | 3.20mm | No | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | No | No | -40° to +105°C | Through Hole |
5018761044 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 10 Circuits, Tray, 3.20mm PC Tail Length, Blue | No | No | 10 | 10 | Blue | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 965.000/mg | 2 | Right Angle | Tray | 3.20mm | No | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | No | No | -40° to +105°C | Through Hole |
5018761240 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 12 Circuits, Tray, 3.20mm PC Tail Length, Natural | No | No | 12 | 12 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 2 | Right Angle | Tray | 3.20mm | No | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | No | No | -40° to +105°C | Through Hole | |
5018761242 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 12 Circuits, Tray, 3.20mm PC Tail Length, Red | No | No | 12 | 12 | Red | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 2 | Right Angle | Tray | 3.20mm | No | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | No | No | -40° to +105°C | Through Hole | |
5018761244 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 12 Circuits, Tray, 3.20mm PC Tail Length, Blue | No | No | 12 | 12 | Blue | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 2 | Right Angle | Tray | 3.20mm | No | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | No | No | -40° to +105°C | Through Hole | |
5018761440 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 14 Circuits, Tray, 3.20mm PC Tail Length, Natural | No | 14 | 14 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 1235.000/mg | 2 | Right Angle | Tray | 3.20mm | No | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | No | No | -40° to +105°C | Through Hole | |
5018761442 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 14 Circuits, Tray, 3.20mm PC Tail Length, Red | No | No | 14 | 14 | Red | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 1692.500/mg | 2 | Right Angle | Tray | 3.20mm | No | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | No | No | -40° to +105°C | Through Hole |
5018761444 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 14 Circuits, Tray, 3.20mm PC Tail Length, Blue | No | No | 14 | 14 | Blue | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 1235.000/mg | 2 | Right Angle | Tray | 3.20mm | No | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | No | No | -40° to +105°C | Through Hole |
5018761640 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 16 Circuits, Tray, 3.20mm PC Tail Length, Natural | No | 16 | 16 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 2 | Right Angle | Tray | 3.20mm | No | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | No | No | -40° to +105°C | Through Hole | ||
5018761641 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 16 Circuits, Tray, 3.20mm PC Tail Length, Black | No | 16 | 16 | Black | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 2 | Right Angle | Tray | 3.20mm | No | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | No | No | -40° to +105°C | Through Hole | ||
5018761642 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 16 Circuits, Tray, 3.20mm PC Tail Length, Red | No | No | 16 | 16 | Red | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 2 | Right Angle | Tray | 3.20mm | No | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | No | No | -40° to +105°C | Through Hole | |
5018761644 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 16 Circuits, Tray, 3.20mm PC Tail Length, Blue | No | 16 | 16 | Blue | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 2 | Right Angle | Tray | 3.20mm | No | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | No | No | -40° to +105°C | Through Hole | ||
5018761840 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 18 Circuits, Tray, 3.20mm PC Tail Length, Natural | No | 18 | 18 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 1505.000/mg | 2 | Right Angle | Tray | 3.20mm | No | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | No | No | -40° to +105°C | Through Hole | |
5018761841 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 18 Circuits, Tray, 3.20mm PC Tail Length, Black | No | 18 | 18 | Black | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 1505.000/mg | 2 | Right Angle | Tray | 3.20mm | No | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | No | No | -40° to +105°C | Through Hole | |
5018761842 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 18 Circuits, Tray, 3.20mm PC Tail Length, Red | No | No | 18 | 18 | Red | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 1505.000/mg | 2 | Right Angle | Tray | 3.20mm | No | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | No | No | -40° to +105°C | Through Hole |
5018761844 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 18 Circuits, Tray, 3.20mm PC Tail Length, Blue | No | 18 | 18 | Blue | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 1505.000/mg | 2 | Right Angle | Tray | 3.20mm | No | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | No | No | -40° to +105°C | Through Hole | |
5018762040 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 20 Circuits, Tray, 3.20mm PC Tail Length, Natural | No | 20 | 20 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 2 | Right Angle | Tray | 3.20mm | No | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | No | No | -40° to +105°C | Through Hole | ||
5018762041 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 20 Circuits, Tray, 3.20mm PC Tail Length, Black | No | 20 | 20 | Black | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 2 | Right Angle | Tray | 3.20mm | No | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | No | No | -40° to +105°C | Through Hole | ||
5018762042 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 20 Circuits, Tray, 3.20mm PC Tail Length, Red | No | No | 20 | 20 | Red | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 2 | Right Angle | Tray | 3.20mm | No | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | No | No | -40° to +105°C | Through Hole | |
5018762044 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 20 Circuits, Tray, 3.20mm PC Tail Length, Blue | No | No | 20 | 20 | Blue | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 2 | Right Angle | Tray | 3.20mm | No | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | No | No | -40° to +105°C | Through Hole | |
5018762240 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 22 Circuits, Tray, 3.20mm PC Tail Length, Natural | No | No | 22 | 22 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 1775.000/mg | 2 | Right Angle | Tray | 3.20mm | No | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | No | No | -40° to +105°C | Through Hole |
5018762241 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 22 Circuits, Tray, 3.20mm PC Tail Length, Black | No | No | 22 | 22 | Black | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 1775.000/mg | 2 | Right Angle | Tray | 3.20mm | No | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | No | No | -40° to +105°C | Through Hole |
5018762242 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 22 Circuits, Tray, 3.20mm PC Tail Length, Red | No | No | 22 | 22 | Red | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 1775.000/mg | 2 | Right Angle | Tray | 3.20mm | No | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | No | No | -40° to +105°C | Through Hole |