産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5016451020 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 10 Circuits, Tray, 3.20mm PC Tail Length, Natural, with PCB Locator | No | No | 10 | 10 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 855.000/mg | 2 | Right Angle | Tray | 3.20mm | Yes | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
5016451021 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 10 Circuits, Tray, 3.20mm PC Tail Length, Black, with PCB Locator | No | 10 | 10 | Black | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 2 | Vertical | Tray | 3.20mm | Yes | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | ||
5016451022 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 10 Circuits, Tray, 3.20mm PC Tail Length, Red, with PCB Locator | No | No | 10 | 10 | Red | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 2 | Vertical | Tray | 3.20mm | Yes | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
5016451024 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 10 Circuits, Tray, 3.20mm PC Tail Length, Blue, with PCB Locator | No | No | 10 | 10 | Blue | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 2 | Vertical | Tray | 3.20mm | Yes | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
5016451220 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 12 Circuits, Tray, 3.20mm PC Tail Length, Natural, with PCB Locator | No | 12 | 12 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 977.000/mg | 2 | Vertical | Tray | 3.20mm | Yes | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
5016451221 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 12 Circuits, Tray, 3.20mm PC Tail Length, Black, with PCB Locator | No | No | 12 | 12 | Black | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 826.000/mg | 2 | Vertical | Tray | 3.20mm | Yes | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
5016451222 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 12 Circuits, Tray, 3.20mm PC Tail Length, Red, with PCB Locator | No | No | 12 | 12 | Red | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 826.000/mg | 2 | Vertical | Tray | 3.20mm | Yes | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
5016451224 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 12 Circuits, Tray, 3.20mm PC Tail Length, Blue, with PCB Locator | No | No | 12 | 12 | Blue | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 826.000/mg | 2 | Vertical | Tray | 3.20mm | Yes | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
5016451420 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 14 Circuits, Tray, 3.20mm PC Tail Length, Natural, with PCB Locator | No | 14 | 14 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 1096.000/mg | 2 | Vertical | Tray | 3.20mm | Yes | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
5016451421 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 14 Circuits, Tray, 3.20mm PC Tail Length, Black, with PCB Locator | No | No | 14 | 14 | Black | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 932.000/mg | 2 | Vertical | Tray | 3.20mm | Yes | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
5016451422 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 14 Circuits, Tray, 3.20mm PC Tail Length, Red, with PCB Locator | No | No | 14 | 14 | Red | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 932.000/mg | 2 | Vertical | Tray | 3.20mm | Yes | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
5016451424 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 14 Circuits, Tray, 3.20mm PC Tail Length, Blue, with PCB Locator | No | No | 14 | 14 | Blue | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 932.000/mg | 2 | Vertical | Tray | 3.20mm | Yes | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
5016451620 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 16 Circuits, Tray, 3.20mm PC Tail Length, Natural, with PCB Locator | No | 16 | 16 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 1212.000/mg | 2 | Vertical | Tray | 3.20mm | Yes | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
5016451621 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 16 Circuits, Tray, 3.20mm PC Tail Length, Black, with PCB Locator | No | No | 16 | 16 | Black | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 1038.000/mg | 2 | Vertical | Tray | 3.20mm | Yes | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
5016451622 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 16 Circuits, Tray, 3.20mm PC Tail Length, Red, with PCB Locator | No | No | 16 | 16 | Red | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 1038.000/mg | 2 | Vertical | Tray | 3.20mm | Yes | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
5016451624 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 16 Circuits, Tray, 3.20mm PC Tail Length, Blue, with PCB Locator | No | No | 16 | 16 | Blue | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 1038.000/mg | 2 | Vertical | Tray | 3.20mm | Yes | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
5016451820 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 18 Circuits, Tray, 3.20mm PC Tail Length, Natural, with PCB Locator | No | 18 | 18 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 1327.000/mg | 2 | Vertical | Tray | 3.20mm | Yes | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
5016451821 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 18 Circuits, Tray, 3.20mm PC Tail Length, Black, with PCB Locator | No | No | 18 | 18 | Black | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 1144.000/mg | 2 | Vertical | Tray | 3.20mm | Yes | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
5016451822 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 18 Circuits, Tray, 3.20mm PC Tail Length, Red, with PCB Locator | No | No | 18 | 18 | Red | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 1144.000/mg | 2 | Vertical | Tray | 3.20mm | Yes | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
5016451824 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 18 Circuits, Tray, 3.20mm PC Tail Length, Blue, with PCB Locator | No | No | 18 | 18 | Blue | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 1144.000/mg | 2 | Vertical | Tray | 3.20mm | Yes | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
5016452020 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 20 Circuits, Tray, 3.20mm PC Tail Length, Natural, with PCB Locator | No | 20 | 20 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 1451.000/mg | 2 | Vertical | Tray | 3.20mm | Yes | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
5016452021 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 20 Circuits, Tray, 3.20mm PC Tail Length, Black, with PCB Locator | No | 20 | 20 | Black | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 2 | Vertical | Tray | 3.20mm | Yes | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | ||
5016452022 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 20 Circuits, Tray, 3.20mm PC Tail Length, Red, with PCB Locator | No | No | 20 | 20 | Red | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 2 | Vertical | Tray | 3.20mm | Yes | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
5016452024 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 20 Circuits, Tray, 3.20mm PC Tail Length, Blue, with PCB Locator | No | No | 20 | 20 | Blue | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 2 | Vertical | Tray | 3.20mm | Yes | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
5016452220 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Vertical, Through Hole, Matte Tin (Sn) Plating, Positive Lock, 22 Circuits, Tray, 3.20mm PC Tail Length, Natural, with PCB Locator | No | 22 | 22 | Natural | 30 | No | 94V-0 | No | Yes | Yes | Brass | Matte Tin | Matte Tin | Polyamide | 1567.000/mg | 2 | Vertical | Tray | 3.20mm | Yes | None | 1.20mm, 1.60mm | 2.00mm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |