産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
469920210 | Mini-Fit Jr. Receptacle Housing, Dual Row, Nylon 6/6, UL 94V-2, 2 Circuits, Glow-Wire Capable, Black | 2 | Black | 94V-2 | Receptacle | Yes | None | Yes | Nylon | 0.728/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | 1 | No | -40° to +105°C | |
469920220 | Mini-Fit Versa Color Receptacle Housing, Dual Row, Nylon 6/6, UL 94V-0, 2 Circuits, Glow-Wire Capable, Red | 2 | Red | 94V-0 | Receptacle | Yes | None | Yes | Nylon | 0.680/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | |||
469920230 | Mini-Fit Versa Color Receptacle Housing, Dual Row, Nylon 6/6, UL 94V-0, 2 Circuits, Glow-Wire Capable, Green | 2 | Green | 94V-0 | Receptacle | Yes | None | Yes | Nylon | 0.680/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | |||
469920240 | Mini-Fit Versa Color Receptacle Housing, Dual Row, Nylon 6/6, UL 94V-0, 2 Circuits, Glow-Wire Capable, Blue | 2 | Blue | 94V-0 | Receptacle | Yes | None | Yes | Nylon | 0.680/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | |||
469920250 | Mini-Fit Versa Color Receptacle Housing, Dual Row, Nylon 6/6, UL 94V-0, 2 Circuits, Glow-Wire Capable, Natural | 2 | Natural | 94V-0 | Receptacle | Yes | None | Yes | Nylon | 0.680/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | |||
469920410 | Mini-Fit Jr. Receptacle Housing, Dual Row, Nylon 6/6, UL 94V-2, 4 Circuits, Glow-Wire Capable, Black | 4 | Black | 94V-2 | Receptacle | Yes | None | Yes | Nylon | 1.147/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | 1 | No | -40° to +105°C | |
469920420 | Mini-Fit Versa Color Receptacle Housing, Dual Row, Nylon 6/6, UL 94V-0, 4 Circuits, Glow-Wire Capable, Red | 4 | Red | 94V-0 | Receptacle | Yes | None | Yes | Nylon | 1.020/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | |||
469920430 | Mini-Fit Versa Color Receptacle Housing, Dual Row, Nylon 6/6, UL 94V-0, 4 Circuits, Glow-Wire Capable, Green | 4 | Green | 94V-0 | Receptacle | Yes | None | Yes | Nylon | 1.020/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | |||
469920440 | Mini-Fit Versa Color Receptacle Housing, Dual Row, Nylon 6/6, UL 94V-0, 4 Circuits, Glow-Wire Capable, Blue | 4 | Blue | 94V-0 | Receptacle | Yes | None | Yes | Nylon | 1.020/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | |||
469920450 | Mini-Fit Versa Color Receptacle Housing, Dual Row, Nylon 6/6, UL 94V-0, 4 Circuits, Glow-Wire Capable, Natural | No | 4 | Natural | 94V-0 | Receptacle | Yes | None | Yes | Nylon | 1.020/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | ||
469920610 | Mini-Fit Jr. Receptacle Housing, Dual Row, Nylon 6/6, UL 94V-2, 6 Circuits, Glow-Wire Capable, Black | 6 | Black | 94V-2 | Receptacle | Yes | None | Yes | Nylon | 1.535/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | 1 | No | -40° to +105°C | |
469920620 | Mini-Fit Versa Color Receptacle Housing, Dual Row, Nylon 6/6, UL 94V-0, 6 Circuits, Glow-Wire Capable, Red | 6 | Red | 94V-0 | Receptacle | Yes | None | Yes | Nylon | 1.380/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | |||
469920630 | Mini-Fit Versa Color Receptacle Housing, Dual Row, Nylon 6/6, UL 94V-0, 6 Circuits, Glow-Wire Capable, Green | 6 | Green | 94V-0 | Receptacle | Yes | None | Yes | Nylon | 1.380/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | |||
469920640 | Mini-Fit Versa Color Receptacle Housing, Dual Row, Nylon 6/6, UL 94V-0, 6 Circuits, Glow-Wire Capable, Blue | 6 | Blue | 94V-0 | Receptacle | Yes | None | Yes | Nylon | 1.380/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | |||
469920650 | Mini-Fit Versa Color Receptacle Housing, Dual Row, Nylon 6/6, UL 94V-0, 6 Circuits, Glow-Wire Capable, Natural | 6 | Natural | 94V-0 | Receptacle | Yes | None | Yes | Nylon | 1.380/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | |||
469920810 | Mini-Fit Jr. Receptacle Housing, Dual Row, Nylon 6/6, UL 94V-2, 8 Circuits, Glow-Wire Capable, Black | 8 | Black | 94V-2 | Receptacle | Yes | None | Yes | Nylon | 1.927/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | 1 | No | -40° to +105°C | |
469920820 | Mini-Fit Versa Color Receptacle Housing, Dual Row, Nylon 6/6, UL 94V-0, 8 Circuits, Glow-Wire Capable, Red | 8 | Red | 94V-0 | Receptacle | Yes | None | Yes | Nylon | 1.740/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | |||
469920830 | Mini-Fit Versa Color Receptacle Housing, Dual Row, Nylon 6/6, UL 94V-0, 8 Circuits, Glow-Wire Capable, Green | 8 | Green | 94V-0 | Receptacle | Yes | None | Yes | Nylon | 1.740/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | |||
469920840 | Mini-Fit Versa Color Receptacle Housing, Dual Row, Nylon 6/6, UL 94V-0, 8 Circuits, Glow-Wire Capable, Blue | 8 | Blue | 94V-0 | Receptacle | Yes | None | Yes | Nylon | 1.740/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | |||
469920850 | Mini-Fit Versa Color Receptacle Housing, Dual Row, Nylon 6/6, UL 94V-0, 8 Circuits, Glow-Wire Capable, Natural | No | 8 | Natural | 94V-0 | Receptacle | Yes | None | Yes | Nylon | 1.740/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | ||
469921010 | Mini-Fit Jr. Receptacle Housing, Dual Row, Nylon 6/6, UL 94V-2, 10 Circuits, Glow-Wire Capable, Black | 10 | Black | 94V-2 | Receptacle | Yes | None | Yes | Nylon | 2.353/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | 1 | No | -40° to +105°C | |
469921020 | Mini-Fit Versa Color Receptacle Housing, Dual Row, Nylon 6/6, UL 94V-0, 10 Circuits, Glow-Wire Capable, Red | 10 | Red | 94V-0 | Receptacle | Yes | None | Yes | Nylon | 2.140/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | |||
469921030 | Mini-Fit Versa Color Receptacle Housing, Dual Row, Nylon 6/6, UL 94V-0, 10 Circuits, Glow-Wire Capable, Green | 10 | Green | 94V-0 | Receptacle | Yes | None | Yes | Nylon | 2.140/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | |||
469921040 | Mini-Fit Versa Color Receptacle Housing, Dual Row, Nylon 6/6, UL 94V-0, 10 Circuits, Glow-Wire Capable, Blue | 10 | Blue | 94V-0 | Receptacle | Yes | None | Yes | Nylon | 2.140/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C | |||
469921050 | Mini-Fit Versa Color Receptacle Housing, Dual Row, Nylon 6/6, UL 94V-0, 10 Circuits, Glow-Wire Capable, Natural | No | 10 | Natural | 94V-0 | Receptacle | Yes | None | Yes | Nylon | 2.140/g | 2 | Bag | No | 4.20mm | 4.20mm | Yes | -40° to +105°C |