産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
455860005 | Mini-Fit Jr. Header, Dual Row, Right-Angle, Third Generation Polarization Type for PCIe Applications, 8 Circuits, Nylon UL 94V-0, 0.76µm Select Gold (Au) Plating, Black, Tray | No | 8 | 8 | Black | 30 | No | No | No | None | Yes | Brass | Gold | Matte Tin | Nylon | 2.914/g | 2 | Right Angle | Tray | 3.50mm | No | Yes | 1.78mm max. | 4.20mm | 4.20mm | 0.760µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
455860006 | Mini-Fit Jr. Header, Dual Row, Right-Angle, Third Generation Polarization Type for PCIe Applications, 8 Circuits, Nylon UL 94V-0, 0.76µm Select Gold (Au) Plating, Black, Tape and Reel | No | No | 8 | 8 | Black | 30 | No | No | No | None | Yes | Brass | Gold | Matte Tin | Nylon | 2.914/g | 2 | Right Angle | Embossed Tape on Reel | 3.50mm | No | Yes | 1.78mm max. | 4.20mm | 4.20mm | 0.760µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
455860105 | Mini-Fit Jr. Header, Dual Row, Right-Angle, Third Generation Polarization Type for PCIe Applications, 8 Circuits, Nylon UL 94V-0, 2.54µm Matte Tin Plating, Black, Tray | No | No | 8 | 8 | Black | 30 | No | No | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 2.914/g | 2 | Right Angle | Tray | 3.50mm | No | Yes | 1.78mm max. | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
455860106 | Mini-Fit Jr. Header, Dual Row, Right-Angle, Third Generation Polarization Type for PCIe Applications, 8 Circuits, Nylon UL 94V-0, 2.54µm Matte Tin Plating, Black, Tape and Reel | No | No | 8 | 8 | Black | 30 | No | No | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 2.914/g | 2 | Right Angle | Embossed Tape on Reel | 3.50mm | No | Yes | 1.78mm max. | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
455861006 | Mini-Fit Jr. Header, Dual Row, Right-Angle, Third Generation Polarization Type for PCIe Applications, 8 Circuits, LCP UL 94V-0, 0.76µm Select Gold (Au) Plating, Black, Tape and Reel | No | No | 8 | 8 | Black | 30 | No | No | No | None | Yes | Brass | Gold | Matte Tin | Liquid Crystal Polymer | 2.940/g | 2 | Right Angle | Embossed Tape on Reel | 3.50mm | No | Yes | 1.78mm max. | 4.20mm | 4.20mm | 0.760µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
455861106 | Mini-Fit Jr. Header, Dual Row, Right-Angle, Third Generation Polarization Type for PCIe Applications, 8 Circuits, LCP UL 94V-0, 2.54µm Matte Tin Plating, Black, Tape and Reel | No | No | 8 | 8 | Black | 30 | No | No | No | None | Yes | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 2.940/g | 2 | Right Angle | Embossed Tape on Reel | 3.50mm | No | Yes | 1.78mm max. | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
455861206 | Mini-Fit Jr. Header, Dual Row, Right-Angle, Third Generation Polarization Type for PCIe Applications, 8 Circuits, LCP UL 94V-0, 2.54µm Matte Tin Plating, Black, Tray | No | No | 8 | 8 | Black | 30 | No | No | No | None | Yes | Brass | Matte Tin | Matte Tin | Liquid Crystal Polymer | 2.940/g | 2 | Right Angle | Tray | 3.50mm | No | Yes | 1.78mm max. | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |