産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2283711162 | Micro-Fit+ PCIe CEM5 Female-to-Micro-Fit+ PCIe CEM5 Female Off-the-Shelf (OTS) Cable Assembly, 150.00mm Length, Tin (Sn) Plating, 16 and 28 AWG, 16 Circuits (12 Power, 4 Signal), Black | No | 150.00mm | 16 | 16 | Black | Female-Female | Yes | High Copper Alloy, Phosphor Bronze | Tin | Tin | Nylon | 40.188/g | 3 | No | Bag | 3.00mm | 1.000µm | 1.000µm | No | Crimp or Compression | Discrete Wire, UL 1061 | 16, 28 |
2283711164 | Micro-Fit+ PCIe CEM5 Female-to-Micro-Fit+ PCIe CEM5 Female Off-the-Shelf (OTS) Cable Assembly, 500.00mm Length, Tin (Sn) Plating, 16 and 28 AWG, 16 Circuits (12 Power, 4 Signal), Black | No | 500.00mm | 16 | 16 | Black | Female-Female | Yes | High Copper Alloy, Phosphor Bronze | Tin | Tin | Nylon | 103.154/g | 3 | No | Bag | 3.00mm | 1.000µm | 1.000µm | No | Crimp or Compression | Discrete Wire, UL 1061 | 16, 28 |