産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2283702112 | Pre-Crimped Lead Micro-Fit+ PCIe CEM5 Signal Female-to-Pigtail, 1.00µm Tin (Sn) Plating, 150.00mm Length, 28 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | 1.340/g | Bag | 1.000µm | 1.000µm | Yes | Crimp or Compression | UL 1061 | 28 |
2283702114 | Pre-Crimped Lead Micro-Fit+ PCIe CEM5 Signal Female-to-Pigtail, 1.00µm Tin (Sn) Plating, 300.00mm Length, 28 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | 1.573/g | Bag | 1.000µm | 1.000µm | Yes | Crimp or Compression | UL 1061 | 28 |
2283702115 | Pre-Crimped Lead Micro-Fit+ PCIe CEM5 Signal Female-to-Pigtail, 1.00µm Tin (Sn) Plating, 450.00mm Length, 28 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Pigtail | Phosphor Bronze | Tin | Tin | 1.805/g | Bag | 1.000µm | 1.000µm | Yes | Crimp or Compression | UL 1061 | 28 |