産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2271071112 | Pre-Crimped Lead CP-4.5-to-CP-4.5, Tin (Sn) Plating, 150.00mm Length, 16 AWG, Black | No | 150.00mm | 1 | 1 | Black | Genderless-Genderless | Copper Nickel | Tin | Tin | 3.634/g | Bag | No | Crimp or Compression | PVC Insulated Bare Copper | 16 |
2271071114 | Pre-Crimped Lead CP-4.5-to-CP-4.5, Tin (Sn) Plating, 300.00mm Length, 16 AWG, Black | No | 300.00mm | 1 | 1 | Black | Genderless-Genderless | Copper Nickel | Tin | Tin | 6.445/g | Bag | No | Crimp or Compression | PVC Insulated Bare Copper | 16 |
2271071115 | Pre-Crimped Lead CP-4.5-to-CP-4.5, Tin (Sn) Plating, 450.00mm Length, 16 AWG, Black | No | 450.00mm | 1 | 1 | Black | Genderless-Genderless | Copper Nickel | Tin | Tin | 9.166/g | Bag | No | Crimp or Compression | PVC Insulated Bare Copper | 16 |
2271072112 | Pre-Crimped Lead CP-4.5-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 16 AWG, Black | No | 150.00mm | 1 | 1 | Black | Genderless-Pigtail | Copper Nickel | Tin | Tin | 3.314/g | Bag | Yes | Crimp or Compression | PVC Insulated Bare Copper | 16 |
2271072114 | Pre-Crimped Lead CP-4.5-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 16 AWG, Black | No | 300.00mm | 1 | 1 | Black | Genderless-Pigtail | Copper Nickel | Tin | Tin | 6.125/g | Bag | Yes | Crimp or Compression | PVC Insulated Bare Copper | 16 |
2271072115 | Pre-Crimped Lead CP-4.5-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 16 AWG, Black | No | 450.00mm | 1 | 1 | Black | Genderless-Pigtail | Copper Nickel | Tin | Tin | 8.846/g | Bag | Yes | Crimp or Compression | PVC Insulated Bare Copper | 16 |