産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2177971021 | KK 254-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, 2.54mm Pitch, Single Row, 150.00mm Length, 2 Circuits, Natural | No | 150.00mm | 2 | 2 | Natural (White) | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 2.130/g | 1 | 2.54mm | No | Crimp or Compression | UL 11028 | 22 | |
2177971022 | KK 254-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, 2.54mm Pitch, Single Row, 300.00mm Length, 2 Circuits, Natural | No | 300.00mm | 2 | 2 | Natural (White) | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 2.968/g | 1 | 2.54mm | No | Crimp or Compression | UL 11028 | 22 | |
2177971023 | KK 254-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, 2.54mm Pitch, Single Row, 600.00mm Length, 2 Circuits, Natural | No | 600.00mm | 2 | 2 | Natural (White) | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 5.428/g | 1 | 2.54mm | No | Crimp or Compression | UL 11028 | 22 | |
2177971031 | KK 254-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, 2.54mm Pitch, Single Row, 150.00mm Length, 3 Circuits, Natural | No | 150.00mm | 3 | 3 | Natural (White) | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 2.617/g | 1 | 2.54mm | No | Crimp or Compression | UL 11028 | 22 | |
2177971032 | KK 254-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, 2.54mm Pitch, Single Row, 300.00mm Length, 3 Circuits, Natural | No | 300.00mm | 3 | 3 | Natural (White) | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 4.462/g | 1 | 2.54mm | No | Crimp or Compression | UL 11028 | 22 | |
2177971033 | KK 254-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, 2.54mm Pitch, Single Row, 600.00mm Length, 3 Circuits, Natural | No | 600.00mm | 3 | 3 | Natural (White) | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 8.151/g | 1 | 2.54mm | No | Crimp or Compression | UL 11028 | 22 | |
2177971041 | KK 254-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, 2.54mm Pitch, Single Row, 150.00mm Length, 4 Circuits, Natural | No | 150.00mm | 4 | 4 | Natural (White) | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 3.788/g | 1 | 2.54mm | No | Crimp or Compression | UL 11028 | 22 | |
2177971042 | KK 254-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, 2.54mm Pitch, Single Row, 300.00mm Length, 4 Circuits, Natural | No | 300.00mm | 4 | 4 | Natural (White) | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 5.848/g | 1 | 2.54mm | No | Crimp or Compression | UL 11028 | 22 | |
2177971043 | KK 254-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, 2.54mm Pitch, Single Row, 600.00mm Length, 4 Circuits, Natural | No | 600.00mm | 4 | 4 | Natural (White) | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 10.768/g | 1 | 2.54mm | No | Crimp or Compression | UL 11028 | 22 | |
2177971051 | KK 254-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, 2.54mm Pitch, Single Row, 150.00mm Length, 5 Circuits, Natural | No | 150.00mm | 5 | 5 | Natural (White) | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 4.627/g | 1 | 2.54mm | No | Crimp or Compression | UL 11028 | 22 | |
2177971052 | KK 254-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, 2.54mm Pitch, Single Row, 300.00mm Length, 5 Circuits, Natural | No | 300.00mm | 5 | 5 | Natural (White) | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 7.302/g | 1 | 2.54mm | No | Crimp or Compression | UL 11028 | 22 | |
2177971053 | KK 254-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, 2.54mm Pitch, Single Row, 600.00mm Length, 5 Circuits, Natural | No | 600.00mm | 5 | 5 | Natural (White) | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 13.453/g | 1 | 2.54mm | No | Crimp or Compression | UL 11028 | 22 | |
2177971061 | KK 254-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, 2.54mm Pitch, Single Row, 150.00mm Length, 6 Circuits, Natural | No | 150.00mm | 6 | 6 | Natural (White) | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 5.049/g | 1 | 2.54mm | 2.540µm | No | Crimp or Compression | UL 11028 | 22 |
2177971062 | KK 254-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, 2.54mm Pitch, Single Row, 300.00mm Length, 6 Circuits, Natural | No | 300.00mm | 6 | 6 | Natural (White) | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 8.739/g | 1 | 2.54mm | 2.540µm | No | Crimp or Compression | UL 11028 | 22 |
2177971063 | KK 254-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, 2.54mm Pitch, Single Row, 600.00mm Length, 6 Circuits, Natural | No | 600.00mm | 6 | 6 | Natural (White) | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 16.119/g | 1 | 2.54mm | 2.540µm | No | Crimp or Compression | UL 11028 | 22 |
2177971081 | KK 254-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, 2.54mm Pitch, Single Row, 150.00mm Length, 8 Circuits, Natural | No | 150.00mm | 8 | 8 | Natural (White) | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 6.794/g | 1 | 2.54mm | 2.540µm | No | Crimp or Compression | UL 11028 | 22 |
2177971082 | KK 254-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, 2.54mm Pitch, Single Row, 300.00mm Length, 8 Circuits, Natural | No | 300.00mm | 8 | 8 | Natural (White) | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 11.714/g | 1 | 2.54mm | 2.540µm | No | Crimp or Compression | UL 11028 | 22 |
2177971083 | KK 254-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, 2.54mm Pitch, Single Row, 600.00mm Length, 8 Circuits, Natural | No | 600.00mm | 8 | 8 | Natural (White) | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 21.554/g | 1 | 2.54mm | 2.540µm | No | Crimp or Compression | UL 11028 | 22 |
2177971101 | KK 254-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, 2.54mm Pitch, Single Row, 150.00mm Length, 10 Circuits, Natural | No | 150.00mm | 10 | 10 | Natural (White) | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 8.495/g | 1 | 2.54mm | 2.540µm | No | Crimp or Compression | UL 11028 | 22 |
2177971102 | KK 254-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, 2.54mm Pitch, Single Row, 300.00mm Length, 10 Circuits, Natural | No | 300.00mm | 10 | 10 | Natural (White) | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 14.645/g | 1 | 2.54mm | 2.540µm | No | Crimp or Compression | UL 11028 | 22 |
2177971103 | KK 254-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, 2.54mm Pitch, Single Row, 600.00mm Length, 10 Circuits, Natural | No | 600.00mm | 10 | 10 | Natural (White) | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 26.945/g | 1 | 2.54mm | 2.540µm | No | Crimp or Compression | UL 11028 | 22 |