産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2125201002 | Mini-Fit Max Vertical Header, Dual Row, Through Hole, 2 Circuits, Tin (Sn) Plating, Black, Glow-Wire Capable | No | 2 | 2 | Black | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 1.420/g | 2 | Vertical | Tray | Yes | Yes | 1.60mm | 4.20mm | 4.20mm | Yes | Yes | Fully | -40° to +105°C | Through Hole | |
2125201004 | Mini-Fit Max Vertical Header, Dual Row, Through Hole, 4 Circuits, Tin (Sn) Plating, Black, Glow-Wire Capable | No | No | 4 | 4 | Black | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 1.780/g | 2 | Vertical | Tray | Yes | Yes | 1.60mm | 4.20mm | 4.20mm | Yes | Yes | Fully | -40° to +105°C | Through Hole |
2125201006 | Mini-Fit Max Vertical Header, Dual Row, Through Hole, 6 Circuits, Tin (Sn) Plating, Black, Glow-Wire Capable | No | 6 | 6 | Black | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 2.130/g | 2 | Vertical | Tray | Yes | Yes | 1.60mm | 4.20mm | 4.20mm | Yes | Yes | Fully | -40° to +105°C | Through Hole | |
2125201008 | Mini-Fit Max Vertical Header, Dual Row, Through Hole, 8 Circuits, Tin (Sn) Plating, Black, Glow-Wire Capable | No | 8 | 8 | Black | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 2.480/g | 2 | Vertical | Tray | Yes | Yes | 1.60mm | 4.20mm | 4.20mm | Yes | Yes | Fully | -40° to +105°C | Through Hole | |
2125201010 | Mini-Fit Max Vertical Header, Dual Row, Through Hole, 10 Circuits, Tin (Sn) Plating, Black, Glow-Wire Capable | No | 10 | 10 | Black | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 2.830/g | 2 | Vertical | Tray | Yes | Yes | 1.60mm | 4.20mm | 4.20mm | Yes | Yes | Fully | -40° to +105°C | Through Hole | |
2125201012 | Mini-Fit Max Vertical Header, Dual Row, Through Hole, 12 Circuits, Tin (Sn) Plating, Black, Glow-Wire Capable | No | 12 | 12 | Black | 30 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 3.190/g | 2 | Vertical | Tray | Yes | Yes | 1.60mm | 4.20mm | 4.20mm | Yes | Yes | Fully | -40° to +105°C | Through Hole |