産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2004850010 | Easy-On FFC/FPC One-Touch Connector, 0.50mm Pitch, Right-Angle, Bottom Contact, 4.46mm Height, 125°C Operating Temperature, 10 Circuits, Gold (Au) Plating | One-Touch | 10 | Black | Bottom | 20 | 4.46mm | Copper Alloy | Gold | Liquid Crystal Polymer | 358.548/mg | Right Angle | Embossed Tape on Reel | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +125°C | FFC/FPC | |
2004850020 | Easy-On FFC/FPC One-Touch Connector, 0.50mm Pitch, Right-Angle, Bottom Contact, 4.46mm Height, 125°C Operating Temperature, 20 Circuits, Gold (Au) Plating | One-Touch | 20 | Black | Bottom | 20 | 4.46mm | Copper Alloy | Gold | Liquid Crystal Polymer | 504.517/mg | Right Angle | Embossed Tape on Reel | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +125°C | FFC/FPC | |
2004850030 | Easy-On FFC/FPC One-Touch Connector, 0.50mm Pitch, Right-Angle, Bottom Contact, 4.46mm Height, 125°C Operating Temperature, 30 Circuits, Gold (Au) Plating | One-Touch | 30 | Black | Bottom | 20 | 4.46mm | Copper Alloy | Gold | Liquid Crystal Polymer | 650.488/mg | Right Angle | Embossed Tape on Reel | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +125°C | FFC/FPC | |
2004850035 | Easy-On FFC/FPC One-Touch Connector, 0.50mm Pitch, Right-Angle, Bottom Contact, 4.46mm Height, 125°C Operating Temperature, 35 Circuits, Gold (Au) Plating | One-Touch | 35 | Black | Bottom | 20 | 4.46mm | Copper Alloy | Gold | Liquid Crystal Polymer | 702.472/mg | Right Angle | Embossed Tape on Reel | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +125°C | FFC/FPC | |
2004850040 | Easy-On FFC/FPC One-Touch Connector, 0.50mm Pitch, Right-Angle, Bottom Contact, 4.46mm Height, 125°C Operating Temperature, 40 Circuits, Gold (Au) Plating | No | One-Touch | 40 | Black | Bottom | 20 | 4.46mm | Copper Alloy | Gold | Liquid Crystal Polymer | 796.357/mg | Right Angle | Embossed Tape on Reel | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +125°C | FFC/FPC |
2004850050 | Easy-On FFC/FPC One-Touch Connector, 0.50mm Pitch, Right-Angle, Bottom Contact, 4.46mm Height, 125°C Operating Temperature, 50 Circuits, Gold (Au) Plating | No | One-Touch | 50 | Black | Bottom | 20 | 4.46mm | Copper Alloy | Gold | Liquid Crystal Polymer | 942.328/mg | Right Angle | Embossed Tape on Reel | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +125°C | FFC/FPC |
2004850051 | Easy-On FFC/FPC One-Touch Connector, 0.50mm Pitch, Right-Angle, Bottom Contact, 4.46mm Height, 125°C Operating Temperature, 51 Circuits, Gold (Au) Plating | No | One-Touch | 51 | Black | Bottom | 20 | 4.46mm | Copper Alloy | Gold | Liquid Crystal Polymer | 957.864/mg | Right Angle | Embossed Tape on Reel | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +125°C | FFC/FPC |
2004850060 | Easy-On FFC/FPC One-Touch Connector, 0.50mm Pitch, Right-Angle, Bottom Contact, 4.46mm Height, 125°C Operating Temperature, 60 Circuits, Gold (Au) Plating | No | One-Touch | 60 | Black | Bottom | 20 | 4.46mm | Copper Alloy | Gold | Liquid Crystal Polymer | 1054.036/mg | Right Angle | Embossed Tape on Reel | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +125°C | FFC/FPC |
2004850070 | Easy-On FFC/FPC One-Touch Connector, 0.50mm Pitch, Right-Angle, Bottom Contact, 4.46mm Height, 125°C Operating Temperature, 70 Circuits, Gold (Au) Plating | No | One-Touch | 70 | Black | Bottom | 20 | 4.46mm | Copper Alloy | Gold | Liquid Crystal Polymer | 1195.052/mg | Right Angle | Embossed Tape on Reel | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +125°C | FFC/FPC |
2004850080 | Easy-On FFC/FPC One-Touch Connector, 0.50mm Pitch, Right-Angle, Bottom Contact, 4.46mm Height, 125°C Operating Temperature, 80 Circuits, Gold (Au) Plating | No | One-Touch | 80 | Black | Bottom | 20 | 4.46mm | Copper Alloy | Gold | Liquid Crystal Polymer | 1301.965/mg | Right Angle | Embossed Tape on Reel | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +125°C | FFC/FPC |
2004850110 | Easy-On FFC/FPC One-Touch Connector, 0.50mm Pitch, Vertical, 5.60mm Height, 125°C Operating Temperature, 10 Circuits, Gold (Au) Plating | No | One-Touch | 10 | Black | N/A | 20 | 5.60mm | Copper Alloy | Gold | Liquid Crystal Polymer | 358.386/mg | Vertical | Embossed Tape on Reel | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +125°C | FFC/FPC |
2004850120 | Easy-On FFC/FPC One-Touch Connector, 0.50mm Pitch, Vertical, 5.60mm Height, 125°C Operating Temperature, 20 Circuits, Gold (Au) Plating | No | One-Touch | 20 | Black | N/A | 20 | 5.60mm | Copper Alloy | Gold | Liquid Crystal Polymer | 504.265/mg | Vertical | Embossed Tape on Reel | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +125°C | FFC/FPC |
2004850130 | Easy-On FFC/FPC One-Touch Connector, 0.50mm Pitch, Vertical, 5.60mm Height, 125°C Operating Temperature, 30 Circuits, Gold (Au) Plating | No | One-Touch | 30 | Black | N/A | 20 | 5.60mm | Copper Alloy | Gold | Liquid Crystal Polymer | 650.488/mg | Vertical | Embossed Tape on Reel | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +125°C | FFC/FPC |
2004850135 | Easy-On FFC/FPC One-Touch Connector, 0.50mm Pitch, Vertical, 5.60mm Height, 125°C Operating Temperature, 35 Circuits, Gold (Au) Plating | No | One-Touch | 35 | Black | N/A | 20 | 5.60mm | Copper Alloy | Gold | Liquid Crystal Polymer | 702.472/mg | Vertical | Embossed Tape on Reel | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +125°C | FFC/FPC |
2004850140 | Easy-On FFC/FPC One-Touch Connector, 0.50mm Pitch, Vertical, 5.60mm Height, 125°C Operating Temperature, 40 Circuits, Gold (Au) Plating | No | One-Touch | 40 | Black | N/A | 20 | 5.60mm | Copper Alloy | Gold | Liquid Crystal Polymer | 796.357/mg | Vertical | Embossed Tape on Reel | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +125°C | FFC/FPC |
2004850150 | Easy-On FFC/FPC One-Touch Connector, 0.50mm Pitch, Vertical, 5.60mm Height, 125°C Operating Temperature, 50 Circuits, Gold (Au) Plating | No | One-Touch | 50 | Black | N/A | 20 | 5.60mm | Copper Alloy | Gold | Liquid Crystal Polymer | 942.328/mg | Vertical | Embossed Tape on Reel | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +125°C | FFC/FPC |
2004850151 | Easy-On FFC/FPC One-Touch Connector, 0.50mm Pitch, Vertical, 5.60mm Height, 125°C Operating Temperature, 51 Circuits, Gold (Au) Plating | No | One-Touch | 51 | Black | N/A | 20 | 5.60mm | Copper Alloy | Gold | Liquid Crystal Polymer | 957.864/mg | Vertical | Embossed Tape on Reel | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +125°C | FFC/FPC |
2004850160 | Easy-On FFC/FPC One-Touch Connector, 0.50mm Pitch, Vertical, 5.60mm Height, 125°C Operating Temperature, 60 Circuits, Gold (Au) Plating | No | One-Touch | 60 | Black | N/A | 20 | 5.60mm | Copper Alloy | Gold | Liquid Crystal Polymer | 1053.425/mg | Vertical | Embossed Tape on Reel | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +125°C | FFC/FPC |
2004850170 | Easy-On FFC/FPC One-Touch Connector, 0.50mm Pitch, Vertical, 5.60mm Height, 125°C Operating Temperature, 70 Circuits, Gold (Au) Plating | No | One-Touch | 70 | Black | N/A | 20 | 5.60mm | Copper Alloy | Gold | Liquid Crystal Polymer | 1194.350/mg | Vertical | Embossed Tape on Reel | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +125°C | FFC/FPC |
2004850180 | Easy-On FFC/FPC One-Touch Connector, 0.50mm Pitch, Vertical, 5.60mm Height, 125°C Operating Temperature, 80 Circuits, Gold (Au) Plating | No | One-Touch | 80 | Black | N/A | 20 | 5.60mm | Copper Alloy | Gold | Liquid Crystal Polymer | 1301.174/mg | Vertical | Embossed Tape on Reel | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +125°C | FFC/FPC |
2004850210 | Easy-On FFC/FPC One-Touch Connector, 0.50mm Pitch, Right-Angle, Bottom Contact, 4.46mm Height, 125°C Operating Temperature, 10 Circuits, Gold (Au) Plating, with Ground Terminal | No | One-Touch | 10 | Black | Bottom | 20 | 4.46mm | Copper Alloy | Gold | Liquid Crystal Polymer | 358.386/mg | Right Angle | Embossed Tape on Reel | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +125°C | FFC/FPC |
2004850220 | Easy-On FFC/FPC One-Touch Connector, 0.50mm Pitch, Right-Angle, Bottom Contact, 4.46mm Height, 125°C Operating Temperature, 20 Circuits, Gold (Au) Plating, with Ground Terminal | No | One-Touch | 20 | Black | Bottom | 20 | 4.46mm | Copper Alloy | Gold | Liquid Crystal Polymer | 504.265/mg | Right Angle | Embossed Tape on Reel | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +125°C | FFC/FPC |
2004850230 | Easy-On FFC/FPC One-Touch Connector, 0.50mm Pitch, Right-Angle, Bottom Contact, 4.46mm Height, 125°C Operating Temperature, 30 Circuits, Gold (Au) Plating, with Ground Terminal | No | One-Touch | 30 | Black | Bottom | 20 | 4.46mm | Copper Alloy | Gold | Liquid Crystal Polymer | 650.146/mg | Right Angle | Embossed Tape on Reel | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +125°C | FFC/FPC |
2004850235 | Easy-On FFC/FPC One-Touch Connector, 0.50mm Pitch, Right-Angle, Bottom Contact, 4.46mm Height, 125°C Operating Temperature, 35 Circuits, Gold (Au) Plating, with Ground Terminal | No | One-Touch | 35 | Black | Bottom | 20 | 4.46mm | Copper Alloy | Gold | Liquid Crystal Polymer | 702.254/mg | Right Angle | Embossed Tape on Reel | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +125°C | FFC/FPC |
2004850240 | Easy-On FFC/FPC One-Touch Connector, 0.50mm Pitch, Right-Angle, Bottom Contact, 4.46mm Height, 125°C Operating Temperature, 40 Circuits, Gold (Au) Plating, with Ground Terminal | No | One-Touch | 40 | Black | Bottom | 20 | 4.46mm | Copper Alloy | Gold | Liquid Crystal Polymer | 795.925/mg | Right Angle | Embossed Tape on Reel | Surface Mount | Yes | 0.50mm | Yes | No | -40° to +125°C | FFC/FPC |