産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1727651121 | Mini-Fit TPA2/Sigma Male Crimp Terminal, Brass, Pre-Plated Tin (Sn), 16 AWG, 1.98-2.55mm Insulation Diameter, Reel | 30 | Male | Brass | Tin | Tin | 0.210/g | Reel | 2.500µm | 2.500µm | Crimp or Compression | 1.98-2.55mm | 16 | N/A | |
| 1727651122 | Mini-Fit TPA2/Sigma Male Crimp Terminal, Brass, Pre-Plated Tin (Sn), 16 AWG, 1.98-2.55mm Insulation Diameter, Bag | 30 | Male | Brass | Tin | Tin | 0.210/g | Bag | 2.500µm | 2.500µm | Crimp or Compression | 1.98-2.55mm | 16 | N/A | |
| 1727652121 | Mini-Fit TPA2/Sigma Male Crimp Terminal, Brass, Pre-Plated Tin (Sn), 16 AWG, 2.55-3.14mm Insulation Diameter, Reel | 30 | Male | Brass | Tin | Tin | 0.210/g | Reel | 2.500µm | 2.500µm | Crimp or Compression | 2.55-3.14mm | 16 | N/A | |
| 1727652122 | Mini-Fit TPA2/Sigma Male Crimp Terminal, Brass, Pre-Plated Tin (Sn), 16 AWG, 2.55-3.14mm Insulation Diameter, Bag | 30 | Male | Brass | Tin | Tin | 0.210/g | Bag | 2.500µm | 2.500µm | Crimp or Compression | 2.55-3.14mm | 16 | N/A | |
| 1727653121 | Mini-Fit TPA2/Sigma Male Crimp Terminal, Brass, Pre-Plated Tin (Sn), 20-18 AWG, 1.42-2.10mm Insulation Diameter, Reel | 30 | Male | Brass | Tin | Tin | 0.210/g | Reel | 2.500µm | 2.500µm | Crimp or Compression | 1.42-2.10mm | 18, 20 | N/A | |
| 1727653122 | Mini-Fit TPA2/Sigma Male Crimp Terminal, Brass, Pre-Plated Tin (Sn), 20-18 AWG, 1.42-2.10mm Insulation Diameter, Bag | 30 | Male | Brass | Tin | Tin | 0.210/g | Bag | 2.500µm | 2.500µm | Crimp or Compression | 1.42-2.10mm | 18, 20 | N/A | |
| 1727654121 | Mini-Fit TPA2/Sigma Male Crimp Terminal, Brass, Pre-Plated Tin (Sn), Double 22+22 or Single 20-18 AWG, 2.10-2.85mm Insulation Diameter, Reel | 30 | Male | Brass | Tin | Tin | 0.210/g | Reel | 2.500µm | 2.500µm | Crimp or Compression | 2.10-2.85mm | 18, 20, 22+22 | N/A | |
| 1727654122 | Mini-Fit TPA2/Sigma Male Crimp Terminal, Brass, Pre-Plated Tin (Sn), 20-18 AWG, 2.10-2.85mm Insulation Diameter, Bag | 30 | Male | Brass | Tin | Tin | 0.210/g | Bag | 2.500µm | 2.500µm | Crimp or Compression | 2.10-2.85mm | 18, 20 | N/A | |
| 1727655121 | Mini-Fit TPA2/Sigma Male Crimp Terminal, Brass, Pre-Plated Tin (Sn), 24-22 AWG, 1.07-1.65mm Insulation Diameter, Reel | 30 | Male | Brass | Tin | Tin | 0.210/g | Reel | 2.500µm | 2.500µm | Crimp or Compression | 1.07-1.65mm | 22, 24 | N/A | |
| 1727655122 | Mini-Fit TPA2/Sigma Male Crimp Terminal, Brass, Pre-Plated Tin (Sn), 24-22 AWG, 1.07-1.65mm Insulation Diameter, Bag | 30 | Male | Brass | Tin | Tin | 0.210/g | Bag | 2.500µm | 2.500µm | Crimp or Compression | 1.07-1.65mm | 22, 24 | N/A | |
| 1727656121 | Mini-Fit TPA2/Sigma Male Crimp Terminal, Brass, Pre-Plated Tin (Sn), 24-22 AWG, 1.65-2.38mm Insulation Diameter, Reel | 30 | Male | Brass | Tin | Tin | 0.210/g | Reel | 2.500µm | 2.500µm | Crimp or Compression | 1.65-2.38mm | 22, 24 | N/A | |
| 1727656122 | Mini-Fit TPA2/Sigma Male Crimp Terminal, Brass, Pre-Plated Tin (Sn), 24-22 AWG, 1.65-2.38mm Insulation Diameter, Bag | 30 | Male | Brass | Tin | Tin | 0.210/g | Bag | 2.500µm | 2.500µm | Crimp or Compression | 1.65-2.38mm | 22, 24 | N/A |