産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1600733101 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 3 Circuits, Dual Key Option A, without Connector Position Assurance, Black | No | 3 | Black | Receptacle | No | Yes | Yes | Polyamide | 8.630/g | 1 | Bag | No | 4.50mm | 4.50mm | A | Yes | No | -40° to +125°C |
1600733102 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 3 Circuits, Dual Key Option B, without Connector Position Assurance, Light Gray | No | 3 | Gray (Light) | Receptacle | No | Yes | Yes | Polyamide | 8.740/g | 1 | Bag | No | 4.50mm | 4.50mm | B | Yes | No | -40° to +125°C |
1600733103 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 3 Circuits, Dual Key Option C, without Connector Position Assurance, Dark Gray | No | 3 | Gray (Dark) | Receptacle | No | Yes | Yes | Polyamide | 8.740/g | 1 | Bag | No | 4.50mm | 4.50mm | C | Yes | No | -40° to +125°C |
1600733104 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 3 Circuits, Dual Key Option D, without Connector Position Assurance, Stone Gray | No | 3 | Stone Gray | Receptacle | No | Yes | Yes | Polyamide | 8.850/g | 1 | Bag | No | 4.50mm | 4.50mm | D | Yes | No | -40° to +125°C |
1600733105 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 3 Circuits, Dual Key Option A, with Connector Position Assurance, Black | 3 | Black | Receptacle | No | Yes | Yes | Polyamide | 9.070/g | 1 | Bag | No | 4.50mm | 4.50mm | A | Yes | No | -40° to +125°C | |
1600733106 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 3 Circuits, Dual Key Option B, with Connector Position Assurance, Light Gray | No | 3 | Gray (Light) | Receptacle | No | Yes | Yes | Polyamide | 9.091/g | 1 | Bag | No | 4.50mm | 4.50mm | B | Yes | No | -40° to +125°C |
1600733107 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 3 Circuits, Dual Key Option C, with Connector Position Assurance, Dark Gray | No | 3 | Gray (Dark) | Receptacle | No | Yes | Yes | Polyamide | 9.091/g | 1 | Bag | No | 4.50mm | 4.50mm | C | Yes | No | -40° to +125°C |
1600733108 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 3 Circuits, Dual Key Option D, with Connector Position Assurance, Stone Gray | No | 3 | Stone Gray | Receptacle | No | Yes | Yes | Polyamide | 8.900/g | 1 | Bag | No | 4.50mm | 4.50mm | D | Yes | No | -40° to +125°C |
1600733109 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 3 Circuits, Single Key Option A, without Connector Position Assurance, Black | No | 3 | Black | Receptacle | No | Yes | Yes | Polyamide | 8.400/g | 1 | Bag | No | 4.50mm | 4.50mm | A | Yes | No | -40° to +125°C |
1600733110 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 3 Circuits, Single Key Option B, without Connector Position Assurance, Light Gray | No | 3 | Gray (Light) | Receptacle | No | Yes | Yes | Polyamide | 8.400/g | 1 | Bag | No | 4.50mm | 4.50mm | B | Yes | No | -40° to +125°C |
1600733111 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 3 Circuits, Single Key Option C, without Connector Position Assurance, Dark Gray | No | 3 | Gray (Dark) | Receptacle | No | Yes | Yes | Polyamide | 8.427/g | 1 | Bag | No | 4.50mm | 4.50mm | C | Yes | No | -40° to +125°C |
1600733112 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 3 Circuits, Single Key Option D, without Connector Position Assurance, Stone Gray | No | 3 | Stone Gray | Receptacle | No | Yes | Yes | Polyamide | 8.417/g | 1 | Bag | No | 4.50mm | 4.50mm | D | Yes | No | -40° to +125°C |
1600733113 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 3 Circuits, Single Key Option A, with Connector Position Assurance, Black | No | 3 | Black | Receptacle | No | Yes | Yes | Polyamide | 8.741/g | 1 | Bag | No | 4.50mm | 4.50mm | A | Yes | No | -40° to +125°C |
1600733114 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 3 Circuits, Single Key Option B, with Connector Position Assurance, Light Gray | No | 3 | Gray (Light) | Receptacle | No | Yes | Yes | Polyamide | 8.840/g | 1 | Bag | No | 4.50mm | 4.50mm | B | Yes | No | -40° to +125°C |
1600733115 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 3 Circuits, Single Key Option C, with Connector Position Assurance, Dark Gray | No | 3 | Gray (Dark) | Receptacle | No | Yes | Yes | Polyamide | 8.560/g | 1 | Bag | No | 4.50mm | 4.50mm | C | Yes | No | -40° to +125°C |
1600733116 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 3 Circuits, Single Key Option D, with Connector Position Assurance, Stone Gray | No | 3 | Stone Gray | Receptacle | No | Yes | Yes | Polyamide | 8.550/g | 1 | Bag | No | 4.50mm | 4.50mm | D | Yes | No | -40° to +125°C |
1600733118 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 3 Circuits, Single Key Option D, without Connector Position Assurance, Black | No | 3 | Black | Receptacle | No | Yes | Yes | Polyamide | 8.510/g | 1 | Bag | No | 4.50mm | 4.50mm | D | Yes | No | -40° to +125°C |