産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
151330200 | Pico-Clasp-to-Pico-Clasp Off-the-Shelf (OTS) Cable Assembly, Single Row, 50.00mm Length, 2 Circuits, White | No | 50.00mm | 2 | 2 | White | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 0.237/g | 1 | No | Bag | 1.00mm | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1571 | 28 |
151330201 | Pico-Clasp-to-Pico-Clasp Off-the-Shelf (OTS) Cable Assembly, Single Row, 100.00mm Length, 2 Circuits, White | No | 100.00mm | 2 | 2 | White | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 0.339/g | 1 | No | Bag | 1.00mm | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1571 | 28 |
151330202 | Pico-Clasp-to-Pico-Clasp Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 2 Circuits, White | No | 150.00mm | 2 | 2 | White | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 0.440/g | 1 | No | Bag | 1.00mm | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1571 | 28 |
151330203 | Pico-Clasp-to-Pico-Clasp Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 2 Circuits, White | No | 300.00mm | 2 | 2 | White | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 0.800/g | 1 | No | Bag | 1.00mm | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1571 | 28 |
151330205 | Pico-Clasp-to-Pico-Clasp Off-the-Shelf (OTS) Cable Assembly, Single Row, 450.00mm Length, 2 Circuits, White | No | 450.00mm | 2 | 2 | White | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 1.100/g | 1 | No | Bag | 1.00mm | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1571 | 28 |
151330206 | Pico-Clasp-to-Pico-Clasp Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, 2 Circuits, White | No | 600.00mm | 2 | 2 | White | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 1.356/g | 1 | No | Bag | 1.00mm | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1571 | 28 |
151330300 | Pico-Clasp-to-Pico-Clasp Off-the-Shelf (OTS) Cable Assembly, Single Row, 50.00mm Length, 3 Circuits, White | No | 50.00mm | 3 | 3 | White | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 0.355/g | 1 | No | Bag | 1.00mm | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1571 | 28 |
151330301 | Pico-Clasp-to-Pico-Clasp Off-the-Shelf (OTS) Cable Assembly, Single Row, 100.00mm Length, 3 Circuits, White | No | 100.00mm | 3 | 3 | White | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 0.508/g | 1 | No | Bag | 1.00mm | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1571 | 28 |
151330302 | Pico-Clasp-to-Pico-Clasp Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 3 Circuits, White | No | 150.00mm | 3 | 3 | White | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 0.660/g | 1 | No | Bag | 1.00mm | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1571 | 28 |
151330303 | Pico-Clasp-to-Pico-Clasp Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 3 Circuits, White | No | 300.00mm | 3 | 3 | White | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 1.118/g | 1 | No | Bag | 1.00mm | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1571 | 28 |
151330305 | Pico-Clasp-to-Pico-Clasp Off-the-Shelf (OTS) Cable Assembly, Single Row, 450.00mm Length, 3 Circuits, White | No | 450.00mm | 3 | 3 | White | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 1.576/g | 1 | No | Bag | 1.00mm | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1571 | 28 |
151330306 | Pico-Clasp-to-Pico-Clasp Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, 3 Circuits, White | No | 600.00mm | 3 | 3 | White | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2.033/g | 1 | No | Bag | 1.00mm | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1571 | 28 |
151330400 | Pico-Clasp-to-Pico-Clasp Off-the-Shelf (OTS) Cable Assembly, Single Row, 50.00mm Length, 4 Circuits, White | No | 50.00mm | 4 | 4 | White | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 0.455/g | 1 | No | Bag | 1.00mm | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1571 | 28 |
151330401 | Pico-Clasp-to-Pico-Clasp Off-the-Shelf (OTS) Cable Assembly, Single Row, 100.00mm Length, 4 Circuits, White | No | 100.00mm | 4 | 4 | White | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 0.659/g | 1 | No | Bag | 1.00mm | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1571 | 28 |
151330402 | Pico-Clasp-to-Pico-Clasp Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 4 Circuits, White | No | 150.00mm | 4 | 4 | White | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 0.862/g | 1 | No | Bag | 1.00mm | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1571 | 28 |
151330403 | Pico-Clasp-to-Pico-Clasp Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 4 Circuits, White | No | 300.00mm | 4 | 4 | White | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 1.473/g | 1 | No | Bag | 1.00mm | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1571 | 28 |
151330405 | Pico-Clasp-to-Pico-Clasp Off-the-Shelf (OTS) Cable Assembly, Single Row, 450.00mm Length, 4 Circuits, White | No | 450.00mm | 4 | 4 | White | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2.083/g | 1 | No | Bag | 1.00mm | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1571 | 28 |
151330406 | Pico-Clasp-to-Pico-Clasp Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, 4 Circuits, White | No | 600.00mm | 4 | 4 | White | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2.693/g | 1 | No | Bag | 1.00mm | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1571 | 28 |
151330500 | Pico-Clasp-to-Pico-Clasp Off-the-Shelf (OTS) Cable Assembly, Single Row, 50.00mm Length, 5 Circuits, White | No | 50.00mm | 5 | 5 | White | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 0.543/g | 1 | No | Bag | 1.00mm | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1571 | 28 |
151330501 | Pico-Clasp-to-Pico-Clasp Off-the-Shelf (OTS) Cable Assembly, Single Row, 100.00mm Length, 5 Circuits, White | No | 100.00mm | 5 | 5 | White | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 0.797/g | 1 | No | Bag | 1.00mm | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1571 | 28 |
151330502 | Pico-Clasp-to-Pico-Clasp Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 5 Circuits, White | No | 150.00mm | 5 | 5 | White | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 1.052/g | 1 | No | Bag | 1.00mm | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1571 | 28 |
151330503 | Pico-Clasp-to-Pico-Clasp Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, 5 Circuits, White | No | 300.00mm | 5 | 5 | White | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 1.814/g | 1 | No | Bag | 1.00mm | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1571 | 28 |
151330505 | Pico-Clasp-to-Pico-Clasp Off-the-Shelf (OTS) Cable Assembly, Single Row, 450.00mm Length, 5 Circuits, White | No | 450.00mm | 5 | 5 | White | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2.577/g | 1 | No | Bag | 1.00mm | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1571 | 28 |
151330506 | Pico-Clasp-to-Pico-Clasp Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, 5 Circuits, White | No | 600.00mm | 5 | 5 | White | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 3.340/g | 1 | No | Bag | 1.00mm | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1571 | 28 |
151330600 | Pico-Clasp-to-Pico-Clasp Off-the-Shelf (OTS) Cable Assembly, Single Row, 50.00mm Length, 6 Circuits, White | No | 50.00mm | 6 | 6 | White | Female-Female | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2.162/g | 1 | No | Bag | 1.00mm | 1.000µm | 1.000µm | No | Crimp or Compression | UL 1571 | 28 |