産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1510800001 | DDR4 DIMM Socket, 25° Angled, Vertical Through-Hole, 0.76µm Gold Plating, 288 Circuits, PCB Thickness 2.54mm, Black Housing, Black Latch | No | 288 | 288 | 25 | 25° Angle | 94V-0 | Black | None | Black | Copper Alloy | Gold | Tin | High Temperature Polyamide | 24.105/g | Tray | 3.56mm | Yes | Yes | 2.54mm | 0.85mm | 0.85mm | 0.762µm | 2.540µm | -55° to +85°C | Through Hole |
1510800101 | DDR4 DIMM Socket, 25° Angled, Vertical Through-Hole, 0.76µm Gold Plating, 288 Circuits, PCB Thickness 1.70mm, Black Housing, Black Latch | No | 288 | 288 | 25 | 25° Angle | 94V-0 | Black | None | Black | Copper Alloy | Gold | Tin | High Temperature Polyamide | 24.101/g | Tray | 2.67mm | Yes | Yes | 1.70mm, 1.80mm | 0.85mm | 0.85mm | 0.762µm | 2.540µm | -55° to +85°C | Through Hole |