産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1210350133 | Micro-Change (M12) to Brad mPm DIN Form A - 18mm Cordset, 5 Poles, Male (Straight) to Male (90°), 0.60m (1.97') Length | No | 5.72mm (.225") | 0.60m (1.97') | Black | Brad mPm DIN A - 18mm | Micro-Change (M12) | Threaded | Male-Male | Single | None | PUR | Polypropylene | Copper Alloy | Nickel-plated Brass | Gold | 62.490/g | 90° to Straight | 5 | -25° to +75°C | Shielded PUR | 22 |
1210350286 | Micro-Change (M12) to Brad mPm DIN Form B - 10mm Cordset, Yellow LES, 5 Poles, Male (Straight) to Male (90°), 0.60m (1.97') Length, 24V | No | 5.72mm (.225") | 0.60m (1.97') | Black | Brad mPm DIN B - 10mm | Micro-Change (M12) | Threaded | Male-Male | Single | Yellow | PUR | Polypropylene | Copper Alloy | Nickel-plated Brass | Gold | 60.957/g | 90° to Straight | 5 | -25° to +75°C | Shielded PUR | 22 |