産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1205010032 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, L-Coded, Female (Straight) to Male (Straight), 14 AWG, Black PUR Cable, 3.0m (9.84') Length | No | 11.30mm (.445") | 3.0m (9.84') | Black | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | PUR | TPE | Brass | Nickel-plated Brass | FKM | Gold | 675.103/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 14 |
1205010034 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, L-Coded, Female (Straight) to Male (Straight), 14 AWG, Black PUR Cable, 4.0m (13.12') Length | No | 11.30mm (.445") | 4.0m (13.12') | Black | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | PUR | TPE | Brass | Nickel-plated Brass | FKM | Gold | 887.464/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 14 |
1205010035 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, L-Coded, Female (Straight) to Male (Straight), 14 AWG, Gray TPU WSOR Cable, 15.0m (49.21') Length, with ID Tag | No | 11.30mm (.445") | 15.0m (49.21') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | WSOR TPU | TPE | Brass | Nickel-plated Brass | FKM | Gold | 3338.604/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 14 |
1205010036 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, L-Coded, Female (Straight) to Male (Straight), 14 AWG, Gray TPU WSOR Cable, 5.0m (16.40') Length, with ID Tag | No | 11.30mm (.445") | 5.0m (16.40') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | WSOR TPU | TPE | Brass | Nickel-plated Brass | FKM | Gold | 1122.104/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 14 |
1205010037 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, L-Coded, Female (Straight) to Male (Straight), 14 AWG, Gray TPU WSOR Cable, 10.0m (32.81') Length, with ID Tag | No | 11.30mm (.445") | 10.0m (32.81') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | WSOR TPU | TPE | Brass | Nickel-plated Brass | FKM | Gold | 2225.404/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 14 |
1205010038 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, L-Coded, Female (Straight) to Male (Straight), 14 AWG, Gray TPU WSOR Cable, 30.0m (98.43') Length, with ID Tag | No | 11.30mm (.445") | 30.0m (98.40') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | WSOR TPU | TPE | Brass | Nickel-plated Brass | FKM | Gold | 6643.004/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 14 |
1205010039 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, L-Coded, Female (Straight) to Male (Straight), 14 AWG, Gray TPU WSOR Cable, 20.0m (65.62') Length, with ID Tag | No | 11.30mm (.445") | 20.0m (65.62') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | WSOR TPU | TPE | Brass | Nickel-plated Brass | FKM | Gold | 4438.604/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 14 |
1205010040 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, L-Coded, Female (Straight) to Male (Straight), 14 AWG, Gray TPU WSOR Cable, 25.0m (82.02') Length, with ID Tag | No | 11.30mm (.445") | 25.0m (82.02') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | WSOR TPU | TPE | Brass | Nickel-plated Brass | FKM | Gold | 5543.004/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 14 |
1205010041 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, L-Coded, Female (Straight) to Male (Straight), 14 AWG, Black PUR Cable, 5.0m (16.40') Length | No | 11.30mm (.445") | 5.0m (16.40') | Black | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | PUR | TPE | Brass | Nickel-plated Brass | FKM | Gold | 1100.890/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 14 |
1205010043 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, L-Coded, Female (Straight) to Male (Straight), 14 AWG, Black PUR Cable, 7.0m (22.97') Length | No | 11.30mm (.445") | 7.0m (22.97') | Black | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | PUR | TPE | Brass | Nickel-plated Brass | FKM | Gold | 1526.464/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 14 |
1205010044 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, L-Coded, Female (Straight) to Male (Straight), 14 AWG, Black PUR Cable, 8.0m (26.25') Length | No | 11.30mm (.445") | 8.0m (26.25') | Black | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | PUR | TPE | Brass | Nickel-plated Brass | FKM | Gold | 1740.103/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 14 |
1205010045 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, L-Coded, Female (Straight) to Male (Straight), 14 AWG, Black PUR Cable, 15.0m (49.21') Length | No | 11.30mm (.445") | 15.0m (49.21') | Black | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | PUR | TPE | Brass | Nickel-plated Brass | FKM | Gold | 3244.735/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 14 |
1205010046 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, L-Coded, Female (Straight) to Male (Straight), 14 AWG, Black PUR Cable, 20.0m (65.62') Length | No | 11.30mm (.445") | 20.0m (65.62') | Black | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | PUR | TPE | Brass | Nickel-plated Brass | FKM | Gold | 4316.125/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 14 |
1205010047 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, L-Coded, Female (Straight) to Male (Straight), 14 AWG, Black PUR Cable, 0.5m (1.64') Length | No | 11.30mm (.445") | 0.50m (1.64') | Black | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | PUR | TPE | Brass | Nickel-plated Brass | FKM | Gold | 137.068/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 14 |
1205010048 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, L-Coded, Female (Straight) to Male (Straight), 14 AWG, Black PUR Cable, 1.0m (3.28') Length | No | 11.30mm (.445") | 1.0m (3.28') | Black | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | PUR | TPE | Brass | Nickel-plated Brass | FKM | Gold | 243.991/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 14 |
1205010049 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, L-Coded, Female (Straight) to Male (Straight), 14 AWG, Black PUR Cable, 2.0m (6.56') Length | No | 11.30mm (.445") | 2.0m (6.56') | Black | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | PUR | TPE | Brass | Nickel-plated Brass | FKM | Gold | 461.677/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 14 |
1205010050 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, L-Coded, Female (Straight) to Male (Straight), 14 AWG, Black PUR Cable, 9.0m (29.53') Length | No | 11.30mm (.445") | 9.0m (29.53') | Black | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | PUR | TPE | Brass | Nickel-plated Brass | FKM | Gold | 1955.659/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 14 |
1205010051 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, L-Coded, Female (Straight) to Male (Straight), 14 AWG, Black PUR Cable, 10.0m (32.81') Length | No | 11.30mm (.445") | 10.0m (32.81') | Black | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | PUR | TPE | Brass | Nickel-plated Brass | FKM | Gold | 2169.085/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 14 |
1205010100 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, L-Coded, Female (Straight) to Male (Straight), 14 AWG, Gray TPU WSOR Cable, 0.50m (1.64') Length | No | 11.30mm (.445") | 0.50m (1.64') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | WSOR TPU | TPE | Brass | Nickel-plated Brass | FKM | Gold | 140.201/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 14 |
1205010101 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, L-Coded, Female (Straight) to Male (Straight), 14 AWG, Gray TPU WSOR Cable, 1.0m (3.28') Length | 11.30mm (.445") | 1.0m (3.28') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | WSOR TPU | TPE | Brass | Nickel-plated Brass | FKM | Gold | 239.100/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 14 | |
1205010102 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, L-Coded, Female (Straight) to Male (Straight), 14 AWG, Gray TPU WSOR Cable, 2.0m (6.56') Length | No | 11.30mm (.445") | 2.0m (6.56') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | WSOR TPU | TPE | Brass | Nickel-plated Brass | FKM | Gold | 474.381/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 14 |
1205010103 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, L-Coded, Female (Straight) to Male (Straight), 14 AWG, Gray TPU WSOR Cable, 3.0m (9.84') Length | No | 11.30mm (.445") | 3.0m (9.84') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | WSOR TPU | TPE | Brass | Nickel-plated Brass | FKM | Gold | 694.821/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 14 |
1205010104 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, L-Coded, Female (Straight) to Male (Straight), 14 AWG, Gray TPU WSOR Cable, 5.0m (16.40') Length | 11.30mm (.445") | 5.0m (16.40') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | WSOR TPU | TPE | Brass | Nickel-plated Brass | FKM | Gold | 1072.900/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 14 | |
1205010105 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, L-Coded, Female (Straight) to Male (Straight), 14 AWG, Gray TPU WSOR Cable, 10.0m (32.81') Length | 11.30mm (.445") | 10.0m (32.81') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | WSOR TPU | TPE | Brass | Nickel-plated Brass | FKM | Gold | 2240.101/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 14 | |
1205010106 | Micro-Change (M12) Double-Ended Cordset, 5 Poles, L-Coded, Female (Straight) to Male (Straight), 14 AWG, Gray TPU WSOR Cable, 15.0m (49.21') Length | 11.30mm (.445") | 15.0m (49.21') | Gray | Micro-Change (M12) | Micro-Change (M12) | Threaded | Female-Male | L-Coded | None | WSOR TPU | TPE | Brass | Nickel-plated Brass | FKM | Gold | 3345.601/g | Straight to Straight | 5 | -25° to +85°C | UL 21215 | 14 |