産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1200700056 | Micro-Change (M12) Front Panel Mount Receptacle, 3 Poles, 1/4\ - 18 NPT Threads, Female (Straight) to 22 AWG PVC Leads, 0.305m (1.0') Length | No | Internal Thread | Female | Single | 0.30m | Black Annodized Aluminum | 1/4" - 18 NPT | 14.968/g | Straight | Front | 3 | -20° to +80°C | UL 1061 | 22 |
1200700093 | Micro-Change (M12) Front Panel Mount Receptacle, 3 Poles, 1/2\ - 14 NPT Threads, Male (Straight) to 22 AWG PVC Leads, 0.305m (1.0') Length | No | External Thread | Male | Single | 0.30m | Black Annodized Aluminum | 1/2" - 14 NPT | 99.000/g | Straight | Front | 3 | -20° to +80°C | UL 1061 | 22 |
1200700114 | Micro-Change (M12) Front Panel Mount Receptacle, 4 Poles, 1/4\ - 18 NPT Threads, Female (Straight) to 22 AWG PVC Leads, 0.305m (1.0') Length | No | Internal Thread | Female | Single | 0.305m | Black Annodized Aluminum | 1/4" - 18 NPT | 12.700/g | Straight | Front | 4 | -20° to +80°C | UL 1061 | 22 |
1200700121 | Micro-Change (M12) Front Panel Mount Receptacle, 4 Poles, 1/4\ - 18 NPT Threads, Female (Straight) to 22 AWG PVC Leads, 2.0m (6.56') Length | No | Internal Thread | Female | Single | 2.0m | Gray Annodized Aluminum | 1/4" - 18 NPT | 45.650/g | Straight | Front | 4 | -20° to +80°C | UL 1061 | 22 |
1200700156 | Micro-Change (M12) Front Panel Mount Receptacle, 4 Poles, M12x1 and PG9 Threads, Male (Straight) to 22 AWG Leads, 0.30m (11.81\) Length | No | External Thread | Male | Single | 0.30m | Nickel-plated Brass | PG9 | 18.597/g | Straight | Front | 4 | -20° to +80°C | Leads, UL 1061 | 22 |
1200700158 | Micro-Change (M12) PCB Mounting Receptacle, 4 Poles, Female, Straight | No | Internal Thread | Female | Single | N/A | Nylon | M12 x 1.0 | 81.770/g | Straight | Back | 4 | -20° to +80°C | N/A | N/A |
1200700160 | Micro-Change (M12) PCB Mounting Receptacle, 4 Poles, Female, 90° Angle | No | Internal Thread | Female | Single | N/A | Nylon | M12 x 1.0 | 298.460/g | 90° Angle | Back | 4 | -20° to +80°C | N/A | N/A |
1200700162 | Micro-Change (M12) PCB Mounting Receptacle, 4 Poles, Male, Straight | No | External Thread | Male | Single | N/A | Nylon | M12 x 1.0 | 51.020/g | Straight | Back | 4 | -20° to +80°C | N/A | N/A |
1200700164 | Micro-Change (M12) PCB Mounting Receptacle, 4 Poles, Male, 90° Angle | No | External Thread | Male | Single | N/A | Nylon | M12 x 1.0 | 298.550/g | 90° Angle | Back | 4 | -20° to +80°C | N/A | N/A |
1200700168 | Micro-Change (M12) Front Panel Mount Receptacle, 4 Poles, 1/2\ - 14 NPT Mounting Thread, Female (Straight) to 18 AWG PVC Leads, 0.5m (1.64') Length | No | Internal Thread | Female | Single | 0.50m | Nickel-plated Zinc Die-Cast | 1/2" - 14 NPT | 11.000/g | Straight | Front | 4 | -20° to +105°C | UL 1569 | 18 |
1200700169 | Micro-Change (M12) Front Panel Mount Receptacle, 4 Poles, 1/2\ - 14 NPT Mounting Thread, Female (Straight) to 18 AWG PVC Leads, 1.0m (3.28') Length | No | Internal Thread | Female | Single | 1.0m | Nickel-plated Zinc Die-Cast | 1/2" - 14 NPT | 80.848/g | Straight | Front | 4 | -20° to +105°C | UL 1569 | 18 |
1200700170 | Micro-Change (M12) Front Panel Mount Receptacle, 4 Poles, 1/2\ - 14 NPT Mounting Thread, Female (Straight) to 18 AWG PVC Leads, 2.0m (6.56') Length | No | Internal Thread | Female | Single | 2.0m | Nickel-plated Zinc Die-Cast | 1/2" - 14 NPT | 137.258/g | Straight | Front | 4 | -20° to +80°C | UL 1569 | 18 |
1200700171 | Micro-Change (M12) Front Panel Mount Receptacle, 4 Poles, 1/2\ - 14 NPT Mounting Thread, Female (Straight) to 18 AWG PVC Leads, 3.0m (9.84') Length | No | Internal Thread | Female | Single | 3.0m | Nickel-plated Zinc Die-Cast | 1/2" - 14 NPT | 174.200/g | Straight | Front | 4 | -20° to +105°C | UL 1569 | 18 |
1200700173 | Micro-Change (M12) Front Panel Mount Receptacle, 4 Poles, 1/2\ - 14 NPT Threads, Female (Straight) to 22 AWG PVC Leads, 0.305m (1.0') Length | No | Internal Thread | Female | Single | 0.30m | Nickel-plated Zinc Die-Cast | 1/2" - 14 NPT | 14.000/g | Straight | Front | 4 | -20° to +80°C | UL 1061 | 22 |
1200700175 | Micro-Change (M12) Receptacle, 4 Poles, 1/2\ - 14 NPT Threads, Male (Straight) to 18 AWG Leads, 0.30m (11.81\) Length | External Thread | Male | Single | 0.30m | Black Annodized Aluminum | 1/2" - 14 NPT | 124.000/g | Straight | Front | 4 | -20° to +105°C | UL 1569 | 18 | |
1200700177 | Micro-Change (M12) Receptacle, 4 Poles, 1/2\ - 14 NPT Threads, Male (Straight) to 18 AWG Leads, 0.5m (1.64') Length | No | External Thread | Male | Single | 0.50m | Black Annodized Aluminum | 1/2" - 14 NPT | 13.000/g | Straight | Front | 4 | -20° to +105°C | UL 1569 | 18 |
1200700178 | Micro-Change (M12) Receptacle, 4 Poles, 1/2\ - 14 NPT Threads, Male (Straight) to 18 AWG Leads, 1.0m (3.28') Length | No | External Thread | Male | Single | 1.0m | Black Annodized Aluminum | 1/2" - 14 NPT | 72.400/g | Straight | Front | 4 | -20° to +105°C | UL 1569 | 18 |
1200700180 | Micro-Change (M12) Receptacle, 4 Poles, 1/2\ - 14 NPT Threads, Male (Straight) to 18 AWG Leads, 2.0m (6.56') Length | No | External Thread | Male | Single | 2.0m | Black Annodized Aluminum | 1/2" - 14 NPT | 124.000/g | Straight | Front | 4 | -20° to +105°C | UL 1569 | 18 |
1200700182 | Micro-Change (M12) Receptacle, 4 Poles, 1/2\ - 14 NPT Threads, Male (Straight) to 18 AWG Leads, 3.0m (9.84') Length | No | External Thread | Male | Single | 3.0m | Black Annodized Aluminum | 1/2" - 14 NPT | 148.000/g | Straight | Front | 4 | -20° to +105°C | UL 1569 | 18 |
1200700183 | Micro-Change (M12) Receptacle, 4 Poles, 1/2\ - 14 NPT Threads, Straight Male, 0.15m (6.00\) Length | No | External Thread | Male | Single | 0.15m | Black Annodized Aluminum | 1/2" - 14 NPT | 27.700/g | Straight | Front | 4 | -20° to +80°C | Leads, UL 1061 | 22 |
1200700184 | Micro-Change (M12) Front Panel Mount Receptacle, 4 Poles, 1/2\ - 14 NPT Threads, Male (Straight) to 22 AWG PVC Leads, 0.305m (1.0') Length | No | External Thread | Male | Single | 0.305m | Black Annodized Aluminum | 1/2" - 14 NPT | 29.937/g | Straight | Front | 4 | -20° to +80°C | UL 1061 | 22 |
1200700201 | Micro-Change (M12) Front Panel Mount Receptacle, 5 Poles, 1/4\ - 18 NPT Threads, Female (Straight) to 22 AWG PVC Leads, 0.305m (1.0') Length | No | Internal Thread | Female | Single | 0.30m | Black Annodized Aluminum | 1/4" - 18 NPT | 13.500/g | Straight | Front | 5 | -20° to +80°C | UL 1061 | 22 |
1200700207 | Micro-Change (M12) Front Panel Mount Receptacle, 5 Poles, 1/4\ - 18 NPT Threads, Female (Straight) to 22 AWG PVC Leads, 2.0m (6.56') Length | Internal Thread | Female | Single | 2.0m | Gray Annodized Aluminum | 1/4" - 18 NPT | Straight | Front | 5 | -20° to +80°C | UL 1061 | 22 | ||
1200700229 | Micro-Change (M12) Receptacle, 5 Poles, M12x1 and PG9 Mounting Threads, 0.30m (11.81\) Length | No | Internal Thread | Female | Single | 0.30m | Nickel-plated Brass | PG9 | 127.000/g | Straight | Front | 5 | -20° to +80°C | Leads, UL 1061 | 22 |
1200700235 | Micro-Change (M12) Receptacle, 5 Poles, M16x1.5 Mounting Threads, PCB Pin | No | External Thread | Male | Single | N/A | Nickel-plated Brass | PG9 | 18.000/g | Straight | Back | 5 | -20° to +80°C | N/A | N/A |