産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1068000058 | FIP Silica/Silica Optical Fiber 100µm, Polyimide, 0.22NA, Low -OH (VIS-NIR), FIP100110125 | No | 125µm | ± 3µm | 110µm | ± 3µm | Doped Silica | 100µm | ± 3µm | Low -OH | 1.9cm | Polyimide | Synthetic Fused Silica | 0.025/g | 0.22 | Spool | 100% for Strength | 0.6cm | -65° to +300°C | 380nm - 2200nm (Low -OH) | Silica Optical Fiber |
1068000059 | FIP Silica/Silica Optical Fiber 150µm, Polyimide, 0.22NA, Low -OH (VIS-NIR), FIP150165195 | No | 195µm | ± 5µm | 165µm | ± 3µm | Doped Silica | 150µm | ± 3µm | Low -OH | 2.8cm | Polyimide | Synthetic Fused Silica | 0.059/g | 0.22 | Spool | 100% for Strength | 0.8cm | -65° to +300°C | 380nm - 2200nm (Low -OH) | Silica Optical Fiber |
1068000060 | FIP Silica/Silica Optical Fiber 200µm, Polyimide, 0.22NA, Low -OH (VIS-NIR), FIP200220240 | No | 240µm | ± 5µm | 220µm | ± 4µm | Doped Silica | 200µm | ± 4µm | Low -OH | 3.7cm | Polyimide | Synthetic Fused Silica | 0.094/g | 0.22 | Spool | 100% for Strength | 1.1cm | -65° to +300°C | 380nm - 2200nm (Low -OH) | Silica Optical Fiber |
1068000061 | FIP Silica/Silica Optical Fiber 300µm, Polyimide, 0.22NA, Low -OH (VIS-NIR), FIP300330370 | No | 370µm | ± 7µm | 330µm | ± 7µm | Doped Silica | 300µm | ± 6µm | Low -OH | 5.6cm | Polyimide | Synthetic Fused Silica | 0.220/g | 0.22 | Spool | 100% for Strength | 1.7cm | -65° to +300°C | 380nm - 2200nm (Low -OH) | Silica Optical Fiber |
1068000062 | FIP Silica/Silica Optical Fiber 400µm, Polyimide, 0.22NA, Low -OH (VIS-NIR), FIP400440480 | No | 480µm | ± 7µm | 440µm | ± 9µm | Doped Silica | 400µm | ± 8µm | Low -OH | 7.4cm | Polyimide | Synthetic Fused Silica | 0.376/g | 0.22 | Spool | 100% for Strength | 2.2cm | -65° to +300°C | 380nm - 2200nm (Low -OH) | Silica Optical Fiber |
1068000063 | FIP Silica/Silica Optical Fiber 500µm, Polyimide, 0.22NA, Low -OH (VIS-NIR), FIP500550590 | No | 590µm | ± 10µm | 550µm | ± 10µm | Doped Silica | 500µm | ± 10µm | Low -OH | 9.3cm | Polyimide | Synthetic Fused Silica | 0.574/g | 0.22 | Spool | 100% for Strength | 2.8cm | -65° to +300°C | 380nm - 2200nm (Low -OH) | Silica Optical Fiber |
1068000064 | FIP Silica/Silica Optical Fiber 600µm, Polyimide, 0.22NA, Low -OH (VIS-NIR), FIP600660710 | No | 710µm | ± 10µm | 660µm | ± 10µm | Doped Silica | 600µm | ± 10µm | Low -OH | 11.1cm | Polyimide | Synthetic Fused Silica | 0.830/g | 0.22 | Spool | 100% for Strength | 3.3cm | -65° to +300°C | 380nm - 2200nm (Low -OH) | Silica Optical Fiber |
1068000066 | FIP Silica/Silica Optical Fiber 100µm, Polyimide, 0.22NA, Low -OH (VIS-NIR), FIP100120140 | No | 140µm | ± 4µm | 120µm | ± 3µm | Doped Silica | 100µm | ± 3µm | Low -OH | 2.1cm | Polyimide | Synthetic Fused Silica | 0.031/g | 0.22 | Spool | 100% for Strength | 0.6cm | -65° to +300°C | 380nm - 2200nm (Low -OH) | Silica Optical Fiber |
1068000067 | FIP Silica/Silica Optical Fiber 200µm, Polyimide, 0.22NA, Low -OH (VIS-NIR), FIP200240275 | No | 275µm | ± 5µm | 240µm | ± 4µm | Doped Silica | 200µm | ± 4µm | Low -OH | 4.1cm | Polyimide | Synthetic Fused Silica | 0.120/g | 0.22 | Spool | 100% for Strength | 1.2cm | -65° to +300°C | 380nm - 2200nm (Low -OH) | Silica Optical Fiber |
1068000068 | FIP Silica/Silica Optical Fiber 320µm, Polyimide, 0.22NA, Low -OH (VIS-NIR), FIP320385415 | No | 415µm | ± 10µm | 385µm | ± 8µm | Doped Silica | 320µm | ± 8µm | Low -OH | 6.5cm | Polyimide | Synthetic Fused Silica | 0.283/g | 0.22 | Spool | 100% for Strength | 1.9cm | -65° to +300°C | 380nm - 2200nm (Low -OH) | Silica Optical Fiber |
1068000071 | FIP Silica/Silica Optical Fiber 100µm, Polyimide, 0.22NA, Low -OH (VIS-NIR), FIP100140170 | No | 170µm | ± 5µm | 140µm | ± 3µm | Doped Silica | 100µm | ± 3µm | Low -OH | 2.4cm | Polyimide | Synthetic Fused Silica | 0.044/g | 0.22 | Spool | 100% for Strength | 0.7cm | -65° to +300°C | 380nm - 2200nm (Low -OH) | Silica Optical Fiber |
1068000098 | FVP Silica/Silica Optical Fiber 100µm, Polyimide, 0.22NA, High -OH (UV-VIS), FVP100110125 | No | 125µm | ± 3µm | 110µm | ± 3µm | Doped Silica | 100µm | ± 3µm | High -OH | 1.9cm | Polyimide | Synthetic Fused Silica | 0.025/g | 0.22 | Spool | 100% for Strength | 0.6cm | -65° to +300°C | 180nm - 1150nm (High -OH) | Silica Optical Fiber |
1068000100 | FVP Silica/Silica Optical Fiber 150µm, Polyimide, 0.22NA, High -OH (UV-VIS), FVP150165195 | No | 195µm | ± 5µm | 165µm | ± 3µm | Doped Silica | 150µm | ± 3µm | High -OH | 2.8cm | Polyimide | Synthetic Fused Silica | 0.059/g | 0.22 | Spool | 100% for Strength | 0.8cm | -65° to +300°C | 180nm - 1150nm (High -OH) | Silica Optical Fiber |
1068000101 | FVP Silica/Silica Optical Fiber 200µm, Polyimide, 0.22NA, High -OH (UV-VIS), FVP200220240 | No | 240µm | ± 5µm | 220µm | ± 4µm | Doped Silica | 200µm | ± 4µm | High -OH | 3.7cm | Polyimide | Synthetic Fused Silica | 0.094/g | 0.22 | Spool | 100% for Strength | 1.1cm | -65° to +300°C | 180nm - 1150nm (High -OH) | Silica Optical Fiber |
1068000102 | FVP Silica/Silica Optical Fiber 300µm, Polyimide, 0.22NA, High -OH (UV-VIS), FVP300330375 | No | 370µm | ± 7µm | 330µm | ± 7µm | Doped Silica | 300µm | ± 6µm | High -OH | 5.6cm | Polyimide | Synthetic Fused Silica | 0.220/g | 0.22 | Spool | 100% for Strength | 1.7cm | -65° to +300°C | 180nm - 1150nm (High -OH) | Silica Optical Fiber |
1068000103 | FVP Silica/Silica Optical Fiber 400µm, Polyimide, 0.22NA, High -OH (UV-VIS), FVP400440480 | No | 480µm | ± 7µm | 440µm | ± 9µm | Doped Silica | 400µm | ± 8µm | High -OH | 7.4cm | Polyimide | Synthetic Fused Silica | 0.376/g | 0.22 | Spool | 100% for Strength | 2.2cm | -65° to +300°C | 180nm - 1150nm (High -OH) | Silica Optical Fiber |
1068000105 | FVP Silica/Silica Optical Fiber 600µm, Polyimide, 0.22NA, High -OH (UV-VIS), FVP600660710 | No | 710µm | ± 10µm | 660µm | ± 10µm | Doped Silica | 600µm | ± 10µm | High -OH | 11.1cm | Polyimide | Synthetic Fused Silica | 0.830/g | 0.22 | Spool | 100% for Strength | 3.3cm | -65° to +300°C | 180nm - 1150nm (High -OH) | Silica Optical Fiber |
1068000107 | FVP Silica/Silica Optical Fiber 100µm, Polyimide, 0.22NA, High -OH (UV-VIS), FVP100120140 | No | 140µm | ± 4µm | 120µm | ± 3µm | Doped Silica | 100µm | ± 3µm | High -OH | 2.0cm | Polyimide | Synthetic Fused Silica | 0.031/g | 0.22 | Spool | 100% for Strength | 0.6cm | -65° to +300°C | 180nm - 1150nm (High -OH) | Silica Optical Fiber |
1068000108 | FVP Silica/Silica Optical Fiber 200µm, Polyimide, 0.22NA, High -OH (UV-VIS), FVP200240275 | No | 275µm | ± 5µm | 240µm | ± 4µm | Doped Silica | 200µm | ± 4µm | High -OH | 4.1cm | Polyimide | Synthetic Fused Silica | 0.120/g | 0.22 | Spool | 100% for Strength | 1.2cm | -65° to +300°C | 180nm - 1150nm (High -OH) | Silica Optical Fiber |
1068000345 | FIP Silica/Silica Optical Fiber 50µm, Polyimide, 0.22NA, Low -OH (VIS-NIR), FIP050070085 | No | 85µm | ± 3µm | 70µm | ± 2µm | Doped Silica | 50µm | ± 2µm | Low -OH | 1.2cm | Polyimide | Synthetic Fused Silica | 0.011/g | 0.22 | Spool | 100% for Strength | 0.4cm | -65° to +300°C | 380nm - 2200nm (Low -OH) | Silica Optical Fiber |
1068000909 | FVA Silica/Silica Optical Fiber 1000µm, Acrylate, 0.22NA, High -OH (UV-VIS), FVA100010501250 | No | 1250µm | ± 40µm | 1050µm | ± 15µm | Doped Silica | 1000µm | ± 20µm | High -OH | 17.7cm | Acrylate | Synthetic Fused Silica | 2.294/g | 0.22 | Spool | 100% for Strength | 5.3cm | -65° to +85°C | 180nm - 1150nm (High -OH) | Silica Optical Fiber |
1068001592 | FIA Silica/Silica Optical Fiber 800µm, Acrylate, 0.22NA, Low -OH (VIS-NIR), FIA8008801100 | No | 1100µm | ± 30µm | 880µm | ± 15µm | Doped Silica | 800µm | ± 20µm | Low -OH | 14.8cm | Acrylate | Synthetic Fused Silica | 1.706/g | 0.22 | Spool | 100% for Strength | 4.4cm | -65° to +85°C | 380nm - 2200nm (Low -OH) | Silica Optical Fiber |
1068001596 | FVP Silica/Silica Optical Fiber 50µm, Polyimide, 0.22NA, High -OH (UV-VIS), FVP050055065 | No | 65µm | ± 2µm | 55µm | ± 2µm | Doped Silica | 50µm | ± 2µm | High -OH | 0.9cm | Polyimide | Synthetic Fused Silica | 0.007/g | 0.22 | Spool | 100% for Strength | 0.3cm | -65° to +300°C | 180nm - 1150nm (High -OH) | Silica Optical Fiber |