産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744410001 | 0.80mm Pitch SFP, SFP Plus (SFP+) Host Connector, Z-Axis Pluggable, Right-Angle, Surface Mount, 20 Circuits, 0.38µm Gold (Au) | N/A | 20 | 20 | 20 | Black | 200 | 94V-0 | Receptacle | Yes | Yes | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 0.600/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.80mm | 0.80mm | 0.381µm | 2.540µm | Yes | No | 1 | -40° to +85°C | Surface Mount | No | N/A | |
744410007 | 0.80mm Pitch XFP Host Connector, Z-Axis Pluggable, Right-Angle, Surface Mount, 30 Circuits, 0.38µm Gold (Au) | N/A | 30 | 30 | 30 | Black | 200 | 94V-0 | Receptacle | Yes | Yes | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 0.890/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.80mm | 0.80mm | 0.381µm | 2.540µm | Yes | No | 1 | -40° to +85°C | Surface Mount | No | N/A | |
744410010 | 0.80mm Pitch SFP, SFP Plus (SFP+) Host Connector, Z-Axis Pluggable, Right-Angle, Surface Mount, 20 Circuits, 0.76µm Gold (Au) | N/A | 20 | 20 | 20 | Black | 200 | 94V-0 | Receptacle | Yes | Yes | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 0.600/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.80mm | 0.80mm | 0.762µm | 2.540µm | Yes | No | 1 | -40° to +85°C | Surface Mount | No | N/A |