産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
197054001 | PCB Tab Quick Disconnect, Male, for Wire, Box, Tab 6.35 x 0.81mm | N/A | Male | No | No | None | None | Brass | Tin | Tin | 0.671/g | PCB Straight Tab | Bag | 3.810µm | 2.540µm | No | 0.81mm | 6.35mm | N/A | N/A | ||
197054003 | PCB Tab Quick Disconnect, Male, for Wire, Metal Strip, Tab 6.35 x 0.81mm | N/A | Male | No | No | None | None | Brass | Tin | Tin | 0.502/g | PCB Straight Tab | Reel | 3.810µm | 2.540µm | No | 0.81mm | 6.35mm | Through Hole | N/A | N/A | |
197054101 | PCB Tab Quick Disconnect, Male, for Wire, Box, Tab 4.75 x 0.81mm | N/A | Male | No | No | None | None | Brass | Tin | Tin | 0.556/g | PCB Straight Tab | Bag | 3.810µm | 2.540µm | No | 0.81mm | 4.75mm | N/A | N/A | ||
197054103 | PCB Tab Quick Disconnect, Male, for Wire, Metal Strip, Tab 4.75 x 0.81mm | N/A | Male | No | No | None | None | Brass | Tin | Tin | 0.546/g | PCB Straight Tab | Reel | 3.810µm | 2.540µm | No | 0.81mm | 4.75mm | N/A | N/A | ||
197054201 | PCB Tab Quick Disconnect, Male, for Wire, Box, Tab 6.35 x 0.81mm | N/A | Male | No | No | None | None | Brass | Tin | Tin | 0.500/g | PCB Straight Tab | Bag | 3.810µm | 2.540µm | No | 0.81mm | 6.35mm | N/A | N/A | ||
197054203 | PCB Tab Quick Disconnect, Male, for Wire, Metal Strip, Tab 6.35 x 0.81mm | N/A | Male | No | No | None | None | Brass | Tin | Tin | 0.491/g | PCB Straight Tab | Reel | 3.810µm | 2.540µm | No | 0.81mm | 6.35mm | N/A | N/A | ||
197054301 | PCB Tab Quick Disconnect, Male, for Wire, Box, Tab 6.35 x 0.81mm | N/A | Male | No | No | None | None | Brass | Tin | Tin | 0.490/g | PCB Straight Tab | Bag | 3.810µm | 2.540µm | No | 0.81mm | 6.35mm | N/A | N/A | ||
197054303 | PCB Tab Quick Disconnect, Male, for Wire, Metal Strip, Tab 6.35 x 0.81mm | N/A | Male | No | No | None | None | Brass | Tin | Tin | 0.475/g | PCB Straight Tab | Reel | No | 0.81mm | 6.35mm | Through Hole | N/A | N/A |