産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||
---|---|---|---|---|---|---|
194130096 | Solderless Terminals Kit, HVAC Electrical Terminal Assortment, 450 Pieces | No | N/A | 45.00mm | 280.00mm | 172.00mm |
194130098 | Solderless Terminals Kit, Fully Insulated Quick Disconnects, 150 Pieces | No | N/A | 32.00mm | 210.00mm | 114.00mm |
194130099 | Solderless Terminals Kit, Partial Insulated Quick Disconnects, 280 Pieces | No | N/A | 32.00mm | 210.00mm | 114.00mm |
194130100 | Solderless Terminals Kit, Partial Insulated Quick Disconnects, 150 Pieces | No | N/A | 32.00mm | 210.00mm | 114.00mm |
194130103 | Solderless Terminals Kit, Non-Insulated Terminal Assortment, 240 Pieces | No | N/A | 45.00mm | 280.00mm | 172.00mm |
194130104 | Solderless Terminals Kit, Partial Insulated Terminal Assortment, 120 Pieces | No | N/A | 45.00mm | 280.00mm | 172.00mm |
194130105 | Solderless Terminals Kit, Nylon Insulated Ring Terminals, 300 Pieces | No | N/A | 45.00mm | 280.00mm | 172.00mm |
194130106 | Solderless Terminals Kit, Nylon Insulated Ring Terminals, 180 Pieces | No | N/A | 32.00mm | 210.00mm | 114.00mm |
194130107 | Solderless Terminals Kit, Vinyl Insulated Ring Terminals, 300 Pieces | No | N/A | 45.00mm | 280.00mm | 172.00mm |
194130108 | Solderless Terminals Kit, Vinyl Insulated Ring Terminals, 180 Pieces | No | N/A | 32.00mm | 210.00mm | 114.00mm |
194130109 | Solderless Terminals Kit, Non-Insulated Terminals, 300 Pieces | No | N/A | 32.00mm | 210.00mm | 114.00mm |
194130110 | Solderless Terminals Kit, Non-Insulated Terminals, 180 Pieces | No | N/A | 32.00mm | 210.00mm | 114.00mm |