産業とアプリケーション
- 品番
- 194130103
- カテゴリ
- Kits
Physical Specifications
- Circuits Loaded
- N/A
- Depth
- 45.00mm
- Length
- 280.00mm
- Width
- 172.00mm
キーワード: 19413-0103, 0194130103
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active