産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1300540003 | Micro-Change (M12) to Standard RJ-45 Double-Ended Cordset, 4 Poles, D-Coded, Female (Straight) to Male RJ-45 (Straight), 24 AWG, Teal Shielded PVC Cat5e Cable, PG9 Mounting Thread, 0.50m (1.64') Length | No | 6.40mm (.252") | 0.50m (1.64') | Teal | Micro-Change (M12) | RJ-45 (standard) | Push and Latch, Push to Lock | Female-Male | D-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Viton | Gold | 51.988/g | Straight to Straight | 4 | -25° to +75°C | Shielded PVC | 24 |
1300540004 | Micro-Change (M12) to Standard RJ-45 Double-Ended Cordset, 4 Poles, D-Coded, Female (Straight) to Male RJ-45 (Straight), 24 AWG, Teal Shielded PVC Cat5e Cable, PG9 Mounting Thread, 1.0m (3.28') Length | No | 6.40mm (.252") | 1.0m (3.28') | Teal | Micro-Change (M12) | RJ-45 (standard) | Push and Latch, Push to Lock | Female-Male | D-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Viton | Gold | 75.230/g | Straight to Straight | 4 | -25° to +75°C | Shielded PVC | 24 |
1300540005 | Micro-Change (M12) to Standard RJ-45 Double-Ended Cordset, 4 Poles, D-Coded, Female (Straight) to Male RJ-45 (Straight), 24 AWG, Teal Shielded PVC Cat5e Cable, PG9 Mounting Thread, 2.0m (6.56') Length | No | 6.40mm (.252") | 2.0m (6.56') | Teal | Micro-Change (M12) | RJ-45 (standard) | Push and Latch, Push to Lock | Female-Male | D-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Viton | Gold | 121.922/g | Straight to Straight | 4 | -25° to +75°C | Shielded PVC | 24 |
1300540010 | Micro-Change (M12) 4 Pole, 90° D-Coded Adapter Female to Female RJ45, M16 x 1.5 Back Panel Mount | No | Female | D-Coded | 0.053/kg | 90° to Straight | 4 | -5° to +60°C | Thin Standard Cable | N/A | |||||||||||||
1300540012 | Micro-Change (M12) Single-Ended Receptacle, 4 Poles, D-Coded, Female (Straight) to Pigtail, Length 0.20m (7.87\) | No | N/A | 0.20m (7.87") | Teal | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | D-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | 32.380/g | Straight to Pigtail | 4 | -25° to +75°C | E152210 | 24 | |
1300540013 | Micro-Change (M12) Single-Ended Receptacle, 4 Poles, D-Coded, Female (Straight) to Pigtail, 2.0m (6.56') Length | N/A | 2.0m (6.56') | Teal | Micro-Change (M12) | Pigtail | Threaded | Female-Pigtail | D-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | 103.831/g | Straight to Pigtail | 4 | -25° to +75°C | E152210 | 24 | ||
1300540031 | Micro-Change (M12) 4 Pole, Straight D-Coded Adapter Female to Female RJ45, M16 x 1.5 Back Panel Mount | No | Female | D-Coded | 47.627/g | Straight | 4 | -5° to +60°C | N/A | N/A | |||||||||||||
1300540032 | Ultra-Lock (M12) Single-Ended Receptacle, 4 Poles, D-Coded, Female (Straight) to Pigtail, 2.0m (6.56') Length | No | Female | D-Coded | 108.000/g | Straight | 4 | -25° to +75°C | Unshielded TPE/AWM 2463 | 24 | |||||||||||||
1300540034 | Ultra-Lock (M12) to Standard RJ-45 Double-Ended Cordset, 4 Poles, D-Coded, Female (Straight) to Male RJ-45 (Straight), 24 AWG, Teal Shielded PVC Cat5e Cable, 0.50m (1.64') Length | No | 11.00mm (.433") | 0.50m (1.64') | Teal | Micro-Change (M12) | RJ-45 (standard) | Push and Latch, Push to Lock | Female-Male | D-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Viton | Gold | 51.709/g | Straight to Straight | 4 | -25° to +75°C | Shielded PVC | 24 |
1300540036 | Ultra-Lock (M12) to Standard RJ-45 Double-Ended Cordset, 4 Poles, D-Coded, Female (Straight) to Male RJ-45 (Straight), 24 AWG, Teal Shielded PVC Cat5e Cable, 2.0m (6.56') Length | No | 11.00mm (.433") | 2.0m (6.56') | Teal | Micro-Change (M12) | RJ-45 (standard) | Push and Latch, Push to Lock | Female-Male | D-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Viton | Gold | 115.212/g | Straight to Straight | 4 | -25° to +75°C | Shielded PVC | 24 |
1300540043 | Micro-Change (M12) D-Coded to RJ-45 Adapter, Straight to Straight, 4-Pole Female to RJ45 Male, 0.50m (1.64') Length | No | Female-Male | D-Coded | 55.000/g | Straight | 4 | -25° to +75°C | Unshielded TPE/AWM 2463 | 24 | |||||||||||||
1300540044 | Micro-Change (M12) D-Coded to RJ-45 Adapter, Straight to Straight, 4-Pole Female to RJ45 Male, 1.0m (3.28') Length | No | Female-Male | D-Coded | 124.000/g | Straight | 4 | -25° to +75°C | Unshielded TPE/AWM 2463 | 24 | |||||||||||||
1300540045 | Micro-Change (M12) D-Coded to RJ-45 Adapter, Straight to Straight, 4-Pole Female to RJ45 Male, 2.0m (6.56') Length | Female-Male | D-Coded | 266.000/g | Straight | 4 | -25° to +75°C | Unshielded TPE/AWM 2463 | 24 | ||||||||||||||
1300540046 | Micro-Change (M12) D-Coded to RJ-45 Adapter, Straight to Straight, 4-Pole Female to RJ45 Male, 3.0m (9.84') Length | No | Female-Male | D-Coded | 399.000/g | Straight | 4 | -25° to +75°C | Unshielded TPE/AWM 2463 | 24 | |||||||||||||
1300540047 | Micro-Change (M12) D-Coded to RJ-45 Adapter, Straight to Straight, 4-Pole Female to RJ45 Male, 4.0m (13.12') Length | No | Female-Male | D-Coded | 488.000/g | Straight | 4 | -25° to +75°C | Unshielded TPE/AWM 2463 | 24 | |||||||||||||
1300540048 | Micro-Change (M12) D-Coded to RJ-45 Adapter, Straight to Straight, 4-Pole Female to RJ45 Male, 5.0m (16.40') Length | No | Female-Male | D-Coded | 22.000/g | Straight | 4 | -25° to +75°C | Unshielded TPE/AWM 2463 | 24 | |||||||||||||
1300545003 | Ultra-Lock (M12) to Standard RJ-45 Double-Ended Cordset, 4 Poles, D-Coded, Female (Straight) to RJ-45 Male (Straight), 24 AWG, PVC Cable, 1.0m (3.28') Length | N/A | 1.0m (3.28') | Teal | Ultra-Lock (M12) | RJ-45 (industrial) | Push and Latch, Push to Lock | Female-Male | D-Coded | None | PVC | PVC | Copper Alloy | Nickel-plated Brass | Gold | 156.600/g | Straight to Straight | 4 | -25° to +75°C | E152210 | 24 |