産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
989821010 | 2.54mm Pitch MOX Receptacle Kit, Dual Row, 20 Circuits, White | No | No | 20 | 20 | White | Receptacle | No | None | Yes | Polyester | 1.660/g | 2 | Bag | No | 2.54mm | 2.54mm | No | 1 | No | -40° to +125°C |
989821016 | 2.54mm Pitch MOX Receptacle Kit, Dual Row, 20 Circuits, Blue | No | No | 20 | 20 | Blue | Receptacle | No | None | Yes | Polyester | 1.660/g | 2 | Bag | No | 2.54mm | 2.54mm | No | 1 | No | -40° to +125°C |
989821020 | 2.54mm Pitch MOX Receptacle Kit, 4 Rows, 40 Circuits, White | No | 40 | 40 | White | Receptacle | No | None | Yes | Polyester | 8.350/g | 2 | Bag | No | 2.54mm | 2.54mm | Yes | 1 | No | -40° to +125°C | |
989821021 | 2.54mm Pitch MOX Receptacle Kit, 4 Rows, 40 Circuits, Black | No | 40 | 40 | Black | Receptacle | No | None | Yes | Polyester | 8.350/g | 4 | Bag | No | 2.54mm | 2.54mm | Yes | 1 | No | -40° to +125°C | |
989821026 | 2.54mm Pitch MOX Receptacle Kit, 4 Rows, 40 Circuits, Blue | No | 40 | 40 | Blue | Receptacle | No | None | Yes | Polyester | 8.350/g | 4 | Bag | No | 2.54mm | 2.54mm | Yes | 1 | No | -40° to +125°C |