産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
955402881 | Modular Jack, Right-Angle, Through Hole, 8/8, Int. Shielded, Low Profile, Tray | N/A | Black | 2500 | 94V-0 | No | 11.50mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.611/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | No | N/A | |
955405880 | Modular Jack, Right-Angle, Surface Mount, 8/8, Int. Shielded, Low Profile, 1.34mm Side Solder Tabs, Reel | No | N/A | Black | 2500 | No | 11.50mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.700/g | Right Angle (Side Entry) | Embossed Tape on Reel | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 8/8 | -40° to +85°C | Surface Mount | No | N/A | |
955406880 | Modular Jack, Right-Angle, Surface Mount, 8/8, Int. Shielded, Low Profile, 2.25mm Side Solder Tabs, Reel | N/A | Black | 2500 | 94V-0 | No | 11.50mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.700/g | Right Angle (Side Entry) | Embossed Tape on Reel | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 8/8 | -40° to +85°C | Surface Mount | No | N/A | |
955406886 | Modular Jack, Right-Angle, Surface Mount, 8/8, Int. Shielded, Low Profile, Reel | N/A | Black | 2500 | 94V-0 | No | 11.50mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.700/g | Right Angle (Side Entry) | Embossed Tape on Reel | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 8/8 | -40° to +85°C | Surface Mount | No | N/A | |
955406888 | Modular Jack, Right-Angle, Surface Mount, 8/8, Int. Shielded, Low Profile, Reel | N/A | Black | 2500 | 94V-0 | No | 11.50mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.700/g | Right Angle (Side Entry) | Embossed Tape on Reel | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 8/8 | -40° to +85°C | Surface Mount | No | N/A | |
955407886 | Modular Jack, Right-Angle, Through Hole, 8/8, Int. Shielded, Low Profile, Reel | N/A | Black | 2500 | No | 11.50mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.560/g | Right Angle (Side Entry) | Embossed Tape on Reel | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | No | N/A |